Home Interface I2C, I3C & SPI ICs I2C & I3C switches & multiplexers

TCA9548A-Q1

ACTIVE

Product details

Addresses 8 Features Reset pin Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85 Number of channels 8 TI functional safety category Functional Safety-Capable
Addresses 8 Features Reset pin Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85 Number of channels 8 TI functional safety category Functional Safety-Capable
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • AEC-Q100 (grade 1): Qualified for automotive applications
  • Functional Safety-Capable
  • 1-to-8 Bidirectional translating switches
  • I 2C Bus and SMBus compatible
  • Active-low reset input
  • Three address pins, allowing up to eight TCA9548A-Q1 devices on the I 2C bus
  • Channel selection through an I 2C Bus, in any combination
  • Power up with all switch channels deselected
  • Low R ON switches
  • Allows voltage-level translation between 1.8 V, 2.5 V, 3.3 V, and 5 V buses
  • No glitch on power up
  • Supports hot insertion
  • Low quiescent current
  • Operating power-supply voltage range of 1.65 V to 5.25 V
  • 5 V tolerant Inputs
  • 0 to 400 kHz clock frequency
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • AEC-Q100 (grade 1): Qualified for automotive applications
  • Functional Safety-Capable
  • 1-to-8 Bidirectional translating switches
  • I 2C Bus and SMBus compatible
  • Active-low reset input
  • Three address pins, allowing up to eight TCA9548A-Q1 devices on the I 2C bus
  • Channel selection through an I 2C Bus, in any combination
  • Power up with all switch channels deselected
  • Low R ON switches
  • Allows voltage-level translation between 1.8 V, 2.5 V, 3.3 V, and 5 V buses
  • No glitch on power up
  • Supports hot insertion
  • Low quiescent current
  • Operating power-supply voltage range of 1.65 V to 5.25 V
  • 5 V tolerant Inputs
  • 0 to 400 kHz clock frequency
  • Latch-up performance exceeds 100 mA per JESD 78, class II

The TCA9548A-Q1 device has eight bidirectional translating switches that can be controlled through the I 2C bus. The SCL/SDA upstream pair fans out to eight downstream pairs, or channels. Any individual SCn/SDn channel or combination of channels can be selected, determined by the contents of the programmable control register. These downstream channels can be used to resolve I 2C target address conflicts. For example, if eight identical digital temperature sensors are needed in the application, one sensor can be connected at each channel: 0-7.

The system controller can reset the TCA9548A-Q1 in the event of a time-out or other improper operation by asserting a low in the RESET input. Similarly, the power-on reset deselects all channels and initializes the I 2C/SMBus state machine. Asserting RESET causes the same reset and initialization to occur without powering down the part. This allows recovery should one of the downstream I 2C buses get stuck in a low state.

The pass gates of the switches are constructed so that the VCC pin can be used to limit the maximum high voltage, which is passed by the TCA9548A-Q1. Limiting the maximum high voltage allows the use of different bus voltages on each pair, so that 1.8 V, 2.5 V or 3.3 V parts can communicate with 5 V parts, without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.

The TCA9548A-Q1 device has eight bidirectional translating switches that can be controlled through the I 2C bus. The SCL/SDA upstream pair fans out to eight downstream pairs, or channels. Any individual SCn/SDn channel or combination of channels can be selected, determined by the contents of the programmable control register. These downstream channels can be used to resolve I 2C target address conflicts. For example, if eight identical digital temperature sensors are needed in the application, one sensor can be connected at each channel: 0-7.

The system controller can reset the TCA9548A-Q1 in the event of a time-out or other improper operation by asserting a low in the RESET input. Similarly, the power-on reset deselects all channels and initializes the I 2C/SMBus state machine. Asserting RESET causes the same reset and initialization to occur without powering down the part. This allows recovery should one of the downstream I 2C buses get stuck in a low state.

The pass gates of the switches are constructed so that the VCC pin can be used to limit the maximum high voltage, which is passed by the TCA9548A-Q1. Limiting the maximum high voltage allows the use of different bus voltages on each pair, so that 1.8 V, 2.5 V or 3.3 V parts can communicate with 5 V parts, without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TCA9548A-Q1 Automotive 8-Channel I2C Switch with Reset datasheet (Rev. C) PDF | HTML Jun 9, 2023
Application note I2C Solutions for Hot Swap Applications (Rev. A) Jan 31, 2023
Functional safety information TCA9548A-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Feb 22, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCA9548AEVM — TCA9548A I2C 1-to-8 bidirectional translating switch evaluation module

The TCA9548AEVM is designed to evaluate and demonstrate the functionality of TI’s TCA954xA family of I2C switches. The TCA9548AEVM can be used as a standalone evaluation module to interface with an existing system or paired with the MSP430 Lauchpad which serves as the I2C master and power supply (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos