TCAN1463-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW TCAN1473A-Q1 ACTIVE Automotive, low-power signal improvement CAN FD transceiver with INH and WAKE ISO 11898-2:2024 compliant
Pin-for-pin with same functionality to the compared device.
TCAN1473-Q1 ACTIVE Automotive, low-power signal improvement CAN FD transceiver with INH and WAKE ISO 11898-2:2024 compliant, without SWE timer

Product details

Features Inhibit, Partial networking, Sleep, Wake Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD, CAN SIC Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
Features Inhibit, Partial networking, Sleep, Wake Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD, CAN SIC Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
VSON (DMT) 14 13.5 mm² (4.5 mm × 3 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm)
  • AEC-Q100 (grade 1) qualified for automotive applications
  • Functional Safety-Capable
  • Meets the requirements of ISO 11898-2:2016
  • Implements Signal Improvement Capability (SIC) as defined in CiA 601-4
    • Actively improves bus signal by eliminating ringing and enhancing bit symmetry
  • Supports classic CAN and CAN FD up to 8 Mbps
  • Wide input operational voltage range
  • VIO level shifting supports: 1.7 V to 5.5 V
  • Operating modes:
    • Normal mode
    • Silent mode
    • Standby mode
    • Low-power sleep mode
  • High-voltage INH output for system power control
  • INH_MASK pin to keep INH disabled during spurious wake-up events
  • Local wake-up support via the WAKE pin
  • Sleep Wake Error (SWE) timer enables safe transition from standby mode to sleep mode in the event of a system power failure or software fault
    • Allows for extended power-up time
  • Defined behavior when unpowered
    • Bus and IO terminals are high impedance (no load to operating bus or application)
  • Protection features:
    • ±58-V CAN bus fault tolerant
    • Load dump support on VSUP
    • IEC ESD protection
    • Undervoltage protection
    • Thermal shutdown protection
    • TXD dominant state timeout (TXD DTO)
  • Available in a 14-pin leaded (SOT and SOIC) packages, and leadless (VSON) package with wettable flanks for improved automated optical inspection (AOI) capability
  • AEC-Q100 (grade 1) qualified for automotive applications
  • Functional Safety-Capable
  • Meets the requirements of ISO 11898-2:2016
  • Implements Signal Improvement Capability (SIC) as defined in CiA 601-4
    • Actively improves bus signal by eliminating ringing and enhancing bit symmetry
  • Supports classic CAN and CAN FD up to 8 Mbps
  • Wide input operational voltage range
  • VIO level shifting supports: 1.7 V to 5.5 V
  • Operating modes:
    • Normal mode
    • Silent mode
    • Standby mode
    • Low-power sleep mode
  • High-voltage INH output for system power control
  • INH_MASK pin to keep INH disabled during spurious wake-up events
  • Local wake-up support via the WAKE pin
  • Sleep Wake Error (SWE) timer enables safe transition from standby mode to sleep mode in the event of a system power failure or software fault
    • Allows for extended power-up time
  • Defined behavior when unpowered
    • Bus and IO terminals are high impedance (no load to operating bus or application)
  • Protection features:
    • ±58-V CAN bus fault tolerant
    • Load dump support on VSUP
    • IEC ESD protection
    • Undervoltage protection
    • Thermal shutdown protection
    • TXD dominant state timeout (TXD DTO)
  • Available in a 14-pin leaded (SOT and SOIC) packages, and leadless (VSON) package with wettable flanks for improved automated optical inspection (AOI) capability

The TCAN1463-Q1 is a high-speed Controller Area Network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification and the CiA 601-4 SIC specification. The device supports both classical CAN and CAN FD (flexible data rate) data rates up to 8 Megabits per second (Mbps).

The TCAN1463-Q1 reduces signal ringing at the dominant-to-recessive edge and enables higher throughput in complex network topologies. SIC allows the applications to extract the real benefit of CAN FD by operating at 2 Mbps, 5 Mbps, or beyond in large networks with multiple unterminated stubs. The device is pin compatible with classical CAN FD transceivers, such as TCAN1043A-Q1 or TCAN1043-Q1 when INH_MASK feature is not used (INH_MASK pin is left floating or connected to GND).

The TCAN1463-Q1 allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that may be present on a system via the INH output pin. This allows a low-current sleep state in which power is gated to all system components except for the TCAN1463-Q1, while monitoring the CAN bus. When a wake-up event is detected, the TCAN1463-Q1 initiates system start-up by driving INH high.

The TCAN1463-Q1 features an SWE timer that enables a safe transition to Sleep mode after 4 minutes (tINACTIVE) of inactivity in Standby mode. This makes sure the device is transitioned to low-power Sleep mode if the MCU fails to transition the device to Normal mode.

The TCAN1463-Q1 is a high-speed Controller Area Network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification and the CiA 601-4 SIC specification. The device supports both classical CAN and CAN FD (flexible data rate) data rates up to 8 Megabits per second (Mbps).

The TCAN1463-Q1 reduces signal ringing at the dominant-to-recessive edge and enables higher throughput in complex network topologies. SIC allows the applications to extract the real benefit of CAN FD by operating at 2 Mbps, 5 Mbps, or beyond in large networks with multiple unterminated stubs. The device is pin compatible with classical CAN FD transceivers, such as TCAN1043A-Q1 or TCAN1043-Q1 when INH_MASK feature is not used (INH_MASK pin is left floating or connected to GND).

The TCAN1463-Q1 allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that may be present on a system via the INH output pin. This allows a low-current sleep state in which power is gated to all system components except for the TCAN1463-Q1, while monitoring the CAN bus. When a wake-up event is detected, the TCAN1463-Q1 initiates system start-up by driving INH high.

The TCAN1463-Q1 features an SWE timer that enables a safe transition to Sleep mode after 4 minutes (tINACTIVE) of inactivity in Standby mode. This makes sure the device is transitioned to low-power Sleep mode if the MCU fails to transition the device to Normal mode.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TCAN1463-Q1 Automotive Signal Improvement Capable CAN FD Transceiver With Sleep Mode datasheet (Rev. C) PDF | HTML Dec 22, 2022
Application note Comparison of CAN, CAN FD, and CAN XL PDF | HTML Jun 18, 2026
White paper How Signal Improvement Capability Unlocks the Real Potential of CAN FD Transceivers (Rev. A) PDF | HTML Oct 6, 2025
Certificate TCAN1463EVM EU RoHS Declaration of Conformity (DoC) Jul 27, 2022
Functional safety information TCAN1463-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML May 20, 2022
Application note Protecting Automotive CAN Bus Systems From ESD Overvoltage Events PDF | HTML Apr 27, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN-SOIC14-EVM — Universal SOIC 14-pin CAN evaluation module

The universal SOIC 14-pin CAN evaluation module (EVM) provides users with the ability to evaluate all the TI 14-pin CAN transceiver families. The universal 14-pin CAN EVM is configurable for use with all the TI 14-pin CAN transceiver families by populating the transceiver and setting jumpers on the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TCAN1043DEVM — TCAN1043x-Q1 fault-protected CAN transceiver with CAN FD evaluation module

The TI TCAN1043xx-Q1 EVM helps designers evaluate the operation and performance of the TCAN1043xx-Q1 CAN FD transceiver. The ability to perform system-level evaluation using the VIO, EN, INH, nSTB, VSUP, WAKE, and nFAULT pins can be realized on the EVM. It also provides bus termination, bus (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TCAN1463EVM — TCAN1463-Q1 evaluation module for automotive low-power signal improvement CAN FD transceiver

This EVM comes with TCAN1463DRQ1 installed and is used to evaulate transceiver operation in a signal improved capable network. It is configurable for use with the TCAN1043HG-Q1, TCAN1043G-Q1, TCAN1043H-Q1, TCAN1043A-Q1 and the TCAN1043-Q1 14-pin CAN transceivers by replacing the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VSON (DMT) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
SOT-23-THN (DYY) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos