TCAN1465-Q1

PREVIEW

Automotive CAN signal improvement capable transceiver with partial networking via selective wake

Product details

Protocols CAN, CAN FD, CAN SIC Number of channels 1 Supply voltage (V) 5 to 28 Bus fault voltage (V) -58 to 58 Signaling rate (max) (bps) 8000000 Rating Automotive
Protocols CAN, CAN FD, CAN SIC Number of channels 1 Supply voltage (V) 5 to 28 Bus fault voltage (V) -58 to 58 Signaling rate (max) (bps) 8000000 Rating Automotive
SOIC (D) 14 51.9 mm² 8.65 x 6 VSON (DMT) 14 13.5 mm² 4.5 x 3
  • AEC-Q100: Qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2024 Annex A and CiA 601-4 standards for Signal Improvement Capable CAN FD transceiver.
  • Supports selective wake or partial networking while transmitting and receiving error-free Classic CAN or CAN FD data.
  • CAN FD communication rates up to 8Mbps
  • Functional Safety Quality-Managed: TCAN1469-Q1
  • Functional Safety-Capable: TCAN1465-Q1
  • The TCAN146x-Q1 supports nominal processor IO voltages from 1.8V to 5V
  • Wide operating range:
    • ±58V Bus fault protection
    • ±12V Common mode
  • TCAN1469-Q1 supports:
    • Watchdog: Timeout, Window and Q&A
    • Bus fault diagnostics and reporting
    • Programmable INH/LIMP pin
  • 14-Pin SOIC, VSON and SOT23 packages
    • VSON package with improved automated optical inspection (AOI) capability
  • AEC-Q100: Qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2024 Annex A and CiA 601-4 standards for Signal Improvement Capable CAN FD transceiver.
  • Supports selective wake or partial networking while transmitting and receiving error-free Classic CAN or CAN FD data.
  • CAN FD communication rates up to 8Mbps
  • Functional Safety Quality-Managed: TCAN1469-Q1
  • Functional Safety-Capable: TCAN1465-Q1
  • The TCAN146x-Q1 supports nominal processor IO voltages from 1.8V to 5V
  • Wide operating range:
    • ±58V Bus fault protection
    • ±12V Common mode
  • TCAN1469-Q1 supports:
    • Watchdog: Timeout, Window and Q&A
    • Bus fault diagnostics and reporting
    • Programmable INH/LIMP pin
  • 14-Pin SOIC, VSON and SOT23 packages
    • VSON package with improved automated optical inspection (AOI) capability

The TCAN146x-Q1 is a family of enhanced high-speed, CAN FD transceivers that meet the physical layer requirements of the ISO 11898-2:2024 Annex A for high speed CAN specification and the CiA 601-4 Signal Improvement (SIC) specification supporting data rates up to 8Mbps. The devices are configured using serial peripheral interface (SPI) for access to full functionality. The devices support nominal processor IO voltages from 1.8V to 5V by applying the appropriate voltage to the VIO pin, allowing lower power processors to be used.

These transceivers support selective wake (being able to wake-up based on WUF identification). This feature enables systems to implement partial networking and operate with a reduced number of nodes in an active state while the remaining nodes are in a low-power sleep mode. The transceivers and selective wake function meet the specifications of the ISO 11898-2:2024 standard.

The TCAN1469-Q1 is a full featured devices supporting watchdog and advanced bus diagnostics. For ease of debug, the advanced bus fault diagnostics and communication feature can be used to determine specific bus faults.

The TCAN146x-Q1 is a family of enhanced high-speed CAN FD SIC transceivers. The devices are register compatible within the family and with TCAN114x-Q1 family of CAN FD Partial Networking transceivers. The TCAN146x-Q1 family of devices provide system designers the flexibility to implement features without hardware modifications, and with minimal software changes. The TCAN1469-Q1 inhibit (INH) pin can be used to either enable node power or to be configured as a limp home pin when a watchdog error takes place.

The TCAN146x-Q1 is a family of enhanced high-speed, CAN FD transceivers that meet the physical layer requirements of the ISO 11898-2:2024 Annex A for high speed CAN specification and the CiA 601-4 Signal Improvement (SIC) specification supporting data rates up to 8Mbps. The devices are configured using serial peripheral interface (SPI) for access to full functionality. The devices support nominal processor IO voltages from 1.8V to 5V by applying the appropriate voltage to the VIO pin, allowing lower power processors to be used.

These transceivers support selective wake (being able to wake-up based on WUF identification). This feature enables systems to implement partial networking and operate with a reduced number of nodes in an active state while the remaining nodes are in a low-power sleep mode. The transceivers and selective wake function meet the specifications of the ISO 11898-2:2024 standard.

The TCAN1469-Q1 is a full featured devices supporting watchdog and advanced bus diagnostics. For ease of debug, the advanced bus fault diagnostics and communication feature can be used to determine specific bus faults.

The TCAN146x-Q1 is a family of enhanced high-speed CAN FD SIC transceivers. The devices are register compatible within the family and with TCAN114x-Q1 family of CAN FD Partial Networking transceivers. The TCAN146x-Q1 family of devices provide system designers the flexibility to implement features without hardware modifications, and with minimal software changes. The TCAN1469-Q1 inhibit (INH) pin can be used to either enable node power or to be configured as a limp home pin when a watchdog error takes place.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TCAN146x-Q1 Enhanced CAN FD SIC Transceiver with Partial Networking datasheet PDF | HTML 01 Feb 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN1145EVM — TCAN1145-Q1 CAN transceiver with watchdog and partial networking evaluation module

This EVM can be used to evaluate the TLIN114x family of devices. The CAN bus is easily accessed via test points, the J7 header, and a DSUB9 connector, standard in a lot of automotive applications for cabling. All pins are available through headers or test points. There is an integrated USB2ANY (...)
User guide: PDF
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
VSON (DMT) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos