TCAN4550

ACTIVE

Product details

Type Advanced Protocols CAN, CAN FD Number of channels 1 Signaling rate (max) (Mbps) 5 Bus fault voltage (V) -42 to 42 Iout (max) (mA) 70 Regulated outputs (#) 1 Step-down DC/DC converter 0 LDO 1 LDO Vout (typ) (V) 5 Watchdog type Integrated, Timeout Low-power mode Sleep Rating Catalog
Type Advanced Protocols CAN, CAN FD Number of channels 1 Signaling rate (max) (Mbps) 5 Bus fault voltage (V) -42 to 42 Iout (max) (mA) 70 Regulated outputs (#) 1 Step-down DC/DC converter 0 LDO 1 LDO Vout (typ) (V) 5 Watchdog type Integrated, Timeout Low-power mode Sleep Rating Catalog
VQFN (RGY) 20 15.75 mm² (4.5 mm × 3.5 mm)
  • CAN FD controller with integrated CAN FD transceiver and serial peripheral interface (SPI)
  • CAN FD controller supports both ISO 11898-1:2015 and Bosch M_CAN Revision 3.2.1.1
  • Meets the requirements of ISO 11898-2:2016
  • CAN FD data rates up to 5 Mbps with up to 18 MHz SPI clock speed
  • Classic CAN backwards compatible
  • Operating modes: normal, standby, sleep, and failsafe
  • 3.3 V to 5 V input/output logic support for microprocessors
  • Wide operating ranges on CAN bus
    • ±42 V bus fault protection
    • ±12 V common mode
  • Optimized behavior when unpowered
    • Bus and logic terminals are high impedance
      (No load to operating bus or application)
    • Power up and down glitch free operation
  • CAN FD controller with integrated CAN FD transceiver and serial peripheral interface (SPI)
  • CAN FD controller supports both ISO 11898-1:2015 and Bosch M_CAN Revision 3.2.1.1
  • Meets the requirements of ISO 11898-2:2016
  • CAN FD data rates up to 5 Mbps with up to 18 MHz SPI clock speed
  • Classic CAN backwards compatible
  • Operating modes: normal, standby, sleep, and failsafe
  • 3.3 V to 5 V input/output logic support for microprocessors
  • Wide operating ranges on CAN bus
    • ±42 V bus fault protection
    • ±12 V common mode
  • Optimized behavior when unpowered
    • Bus and logic terminals are high impedance
      (No load to operating bus or application)
    • Power up and down glitch free operation

The TCAN4550 is a CAN FD controller with an integrated CAN FD transceiver supporting data rates up to 8 Mbps. The CAN FD controller meets the specifications of the ISO11898-1:2015 high speed controller area network (CAN) data link layer and meets the physical layer requirements of the ISO11898–2:2016 high speed CAN specification. The TCAN4550 provides an interface between the CAN bus and the system processor through serial peripheral interface (SPI), supporting both classic CAN and CAN FD, allowing port expansion or CAN support with processors that do not support CAN FD. The TCAN4550 provides CAN FD transceiver functionality: differential transmit capability to the bus and differential receive capability from the bus. The device supports wake up via local wake up (LWU) and bus wake using the CAN bus implementing the ISO11898-2:2016 Wake Up Pattern (WUP).

The device includes many protection features providing device and CAN bus robustness. These features include failsafe , internal dominant state timeout, wide bus operating range and a time-out watchdog as examples.

The TCAN4550 is a CAN FD controller with an integrated CAN FD transceiver supporting data rates up to 8 Mbps. The CAN FD controller meets the specifications of the ISO11898-1:2015 high speed controller area network (CAN) data link layer and meets the physical layer requirements of the ISO11898–2:2016 high speed CAN specification. The TCAN4550 provides an interface between the CAN bus and the system processor through serial peripheral interface (SPI), supporting both classic CAN and CAN FD, allowing port expansion or CAN support with processors that do not support CAN FD. The TCAN4550 provides CAN FD transceiver functionality: differential transmit capability to the bus and differential receive capability from the bus. The device supports wake up via local wake up (LWU) and bus wake using the CAN bus implementing the ISO11898-2:2016 Wake Up Pattern (WUP).

The device includes many protection features providing device and CAN bus robustness. These features include failsafe , internal dominant state timeout, wide bus operating range and a time-out watchdog as examples.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TCAN4550-Q1 ACTIVE Automotive system basis chip (SBC) with integrated CAN FD controller & transceiver Automotive Grade variant

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TCAN4550 Automotive Control Area Network Flexible Data Rate (CAN FD) Controller with Integrated Transceiver datasheet (Rev. A) PDF | HTML Jun 27, 2019
Application brief System Basis Chips (SBCs) 101: A Beginner’s Guide to CAN and LIN SBCs PDF | HTML Dec 3, 2025
Application note TCAN455x Clock Optimization and Design Guidelines PDF | HTML Jul 26, 2021
User guide TCAN45xx Software User's Guide May 3, 2019
Application note TCAN4550 Watchdog Configuration Guide May 1, 2019
User guide SPI to CAN FD SBC + LIN Transceiver BoosterPack User's Guide Apr 1, 2019
Technical article CAN & LIN: take a look inside PDF | HTML Mar 1, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN4550EVM — TCAN4550-Q1 CAN FD controller with integrated transceiver evaluation module

The EVM can be used to evaluate the TCAN4550 SPI to CAN FD Controller and Transceiver solution.  The CAN bus signals are easily accessed via a DB9 connector (or via header pins), and the digital interface (SPI lines plus GPIOs) is accessible via a single dual-row header.  Input clocks to (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

SLLC469 — TCAN4550 Demo Software

Supported products & hardware
Simulation model

TCAN4550 IBIS Model

SLLM433.ZIP (215 KB) - IBIS model
Supported products & hardware
Design tool

SBC-MCU-POWER-DESIGN — Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs

Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos