NEW

TCAN5102-Q1

PREVIEW

CAN FD Light Responder to SPI/UART/I2C/GPIO Controller

Product details

Protocols CAN FD, CAN FD Light Signaling rate (max) (Mbps) 0 Number of channels 0 Rating Automotive
Protocols CAN FD, CAN FD Light Signaling rate (max) (Mbps) 0 Number of channels 0 Rating Automotive
HVSSOP (DGQ) 20 24.99 mm² 5.1 x 4.9
  • AEC-Q100: Qualified for automotive applications
  • CAN FD Light Responder meets ISO 11898-1:202x
  • Supports CAN FD Light data rates up to 5Mbps when using TCAN4572-Q1 CAN FD Light Commander
  • Ability to control external CAN transceiver such as: TCAN1162x-Q1, TCAN1043A, TCAN1463A
  • Programmable via CAN bus
  • 3.3V to 5V Supply voltage
  • SPI controller support for up to 20MHz with up to 8 chip selects
  • UART controller support for up to 2.5 Mbaud
  • I2C controller supports fast mode plus (1MHz)
  • 13 GPIOs which can be muxed with other functionality
  • Programmable PWM output with trapezoidal ramp profile support for motor control
  • 20-pin VSSOP (DGQ) package
  • AEC-Q100: Qualified for automotive applications
  • CAN FD Light Responder meets ISO 11898-1:202x
  • Supports CAN FD Light data rates up to 5Mbps when using TCAN4572-Q1 CAN FD Light Commander
  • Ability to control external CAN transceiver such as: TCAN1162x-Q1, TCAN1043A, TCAN1463A
  • Programmable via CAN bus
  • 3.3V to 5V Supply voltage
  • SPI controller support for up to 20MHz with up to 8 chip selects
  • UART controller support for up to 2.5 Mbaud
  • I2C controller supports fast mode plus (1MHz)
  • 13 GPIOs which can be muxed with other functionality
  • Programmable PWM output with trapezoidal ramp profile support for motor control
  • 20-pin VSSOP (DGQ) package

The TCAN5102-Q1 is a Control Area Network (CAN) Flexible Data (FD) Light responder device compatible with CiA 604-1 and ISO 11898-1:2024, capable of supporting up to 5Mbps data rate when a dedicated CAN FD light commander is used. The device is designed to support CAN FD light responder node applications in a commander - responder architecture which does not require a responder node processor. All control to the responder node is through the CAN bus from the commander node processor which eliminates the need for responder node processor and software.

The device receives data and/or commands from a CAN FD light commander node which translates these to either Serial Peripheral Interface (SPI) controller, UART controller, I2C controller, and/or GPIO pins communication to the device and/or peripheral devices the TCAN5102-Q1 is controlling. PWM output channels also support trapezoidal ramp profiles in hardware for controlling stepper motors. Ramping of duty cycle or frequency is possible. No external crystal or clock is required. The device controls the external TCAN1162x-Q1, TCAN1043A-Q1 or TCAN1463A-Q1 CAN FD (SIC) transceivers for system level flexibility. The device relys upon the CAN FD transceiver/SBC to control the node power and communicate a wake up signal to the TCAN5102-Q1 by latching the CAN RXD (CRXD) pin low.

The TCAN5102-Q1 is a Control Area Network (CAN) Flexible Data (FD) Light responder device compatible with CiA 604-1 and ISO 11898-1:2024, capable of supporting up to 5Mbps data rate when a dedicated CAN FD light commander is used. The device is designed to support CAN FD light responder node applications in a commander - responder architecture which does not require a responder node processor. All control to the responder node is through the CAN bus from the commander node processor which eliminates the need for responder node processor and software.

The device receives data and/or commands from a CAN FD light commander node which translates these to either Serial Peripheral Interface (SPI) controller, UART controller, I2C controller, and/or GPIO pins communication to the device and/or peripheral devices the TCAN5102-Q1 is controlling. PWM output channels also support trapezoidal ramp profiles in hardware for controlling stepper motors. Ramping of duty cycle or frequency is possible. No external crystal or clock is required. The device controls the external TCAN1162x-Q1, TCAN1043A-Q1 or TCAN1463A-Q1 CAN FD (SIC) transceivers for system level flexibility. The device relys upon the CAN FD transceiver/SBC to control the node power and communicate a wake up signal to the TCAN5102-Q1 by latching the CAN RXD (CRXD) pin low.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TCAN5102-Q1 Automotive CAN FD Light Responder with SPI, UART, or I2 C Controller and Programmable PWM datasheet (Rev. B) PDF | HTML 26 Jan 2026
Application note Comparison of CAN, CAN FD, and CAN XL PDF | HTML 18 Jun 2026
Certificate TCAN5102EVM EU Declaration of Conformity (DoC) 10 Oct 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN5102EVM — TCAN5102-Q1 evaluation module

The TCAN5102-Q1 EVM provides users with the ability to evaluate TCAN5102-Q1 CAN FD (Controller Area Network with Flexible Data Rate) Light Responder. The EVM is configurable for use with both 8-pin and 14-pin CAN transceiver families by populating the transceiver and setting the appropriate jumpers (...)

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos