NEW

TCAN843-Q1

ACTIVE

Product details

Features Enable, Inhibit, Sleep, Wake Architecture 12V Bus fault voltage (V) -40 to 40 Protocols CAN, CAN FD Supply voltage (VCC) (V) 4.75V to 5.25V I/O supply voltage (V) 2.8V, 3.3, 5 Signaling rate (max) (Mbps) 5 Number of channels 1 Rating Automotive
Features Enable, Inhibit, Sleep, Wake Architecture 12V Bus fault voltage (V) -40 to 40 Protocols CAN, CAN FD Supply voltage (VCC) (V) 4.75V to 5.25V I/O supply voltage (V) 2.8V, 3.3, 5 Signaling rate (max) (Mbps) 5 Number of channels 1 Rating Automotive
SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm) VSON (DMT) 14 13.5 mm² (4.5 mm × 3 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • AEC Q100 Qualified for automotive applications
  • Functional Safety-Capable
  • Meets the requirements of ISO 11898-2:2024
  • Wide input operational voltage range
  • Supports classic CAN and CAN FD up to 5Mbps
  • VIO level shifting supports: 3.3V to 5.5V
  • Operating modes:
    • Normal mode
    • Silent mode
    • Standby mode
    • Low-power sleep mode
  • High-voltage INH output for system power control

  • Local wake-up support using the WAKE pin

  • Defined behavior when unpowered
    • Bus and IO terminals are high impedance (no load to operating bus or application)
  • Protection features:
    • ±40V CAN bus fault tolerant
    • Load dump support on VSUP
    • IEC ESD protection
    • Under-voltage protection
    • Thermal shutdown protection
    • TXD dominant state timeout (TXD DTO)
  • Available in 14-pin leaded (SOT and SOIC) packages and leadless (VSON) package with wettable flanks for improved automated optical inspection (AOI) capability
  • AEC Q100 Qualified for automotive applications
  • Functional Safety-Capable
  • Meets the requirements of ISO 11898-2:2024
  • Wide input operational voltage range
  • Supports classic CAN and CAN FD up to 5Mbps
  • VIO level shifting supports: 3.3V to 5.5V
  • Operating modes:
    • Normal mode
    • Silent mode
    • Standby mode
    • Low-power sleep mode
  • High-voltage INH output for system power control

  • Local wake-up support using the WAKE pin

  • Defined behavior when unpowered
    • Bus and IO terminals are high impedance (no load to operating bus or application)
  • Protection features:
    • ±40V CAN bus fault tolerant
    • Load dump support on VSUP
    • IEC ESD protection
    • Under-voltage protection
    • Thermal shutdown protection
    • TXD dominant state timeout (TXD DTO)
  • Available in 14-pin leaded (SOT and SOIC) packages and leadless (VSON) package with wettable flanks for improved automated optical inspection (AOI) capability

The TCAN843-Q1 is a high-speed Controller Area Network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2024 high-speed CAN specification. The device supports both classical CAN and CAN FD data rates up to 5 megabits per second (Mbps).

The TCAN843-Q1 allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that can be present on a system via the INH output pin. This allows a low-current sleep state in which power is gated to all system components except for the TCAN843-Q1, while monitoring the CAN bus. When a wake-up event is detected, the TCAN843-Q1 initiates system start-up by driving INH high.

The TCAN843-Q1 is a high-speed Controller Area Network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2024 high-speed CAN specification. The device supports both classical CAN and CAN FD data rates up to 5 megabits per second (Mbps).

The TCAN843-Q1 allows for system-level reductions in battery current consumption by selectively enabling the various power supplies that can be present on a system via the INH output pin. This allows a low-current sleep state in which power is gated to all system components except for the TCAN843-Q1, while monitoring the CAN bus. When a wake-up event is detected, the TCAN843-Q1 initiates system start-up by driving INH high.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TCAN1043A-Q1 ACTIVE Automotive CAN FD transceiver with wake/inhibit/sleep Enhanced performance, with 1.8V VIO and 24-V battery support
Same functionality with different pin-out to the compared device.
NEW TCAN943-Q1 PREVIEW Automotive CAN transceiver with wake, inhibit and sleep mode with EMC support

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TCAN843-Q1 Automotive CAN FD Transceiver With Sleep Mode datasheet (Rev. A) PDF | HTML Dec 2, 2025
Application note Comparison of CAN, CAN FD, and CAN XL PDF | HTML Jun 18, 2026
Product overview Isolated Wake for CAN Transceiver PDF | HTML Jan 7, 2026
Functional safety information TCAN843-Q1 Functional Safety FIT Rate, FMD, and Pin FMA PDF | HTML Dec 15, 2025
Application brief Reduce Costs by Migrating From TCAN10xx-Q1 to TCAN8xx-Q1 PDF | HTML Oct 20, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN-SOIC14-EVM — Universal SOIC 14-pin CAN evaluation module

The universal SOIC 14-pin CAN evaluation module (EVM) provides users with the ability to evaluate all the TI 14-pin CAN transceiver families. The universal 14-pin CAN EVM is configurable for use with all the TI 14-pin CAN transceiver families by populating the transceiver and setting jumpers on the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian
VSON (DMT) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos