NEW

TCAN942H-Q1

PREVIEW

Product details

Features Standby Architecture 12V, 24V, 48V Bus fault voltage (V) -70 to 70 Protocols CAN, CAN FD Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 3.3, 5 Signaling rate (max) (Mbps) 2 Number of channels 1 Rating Automotive
Features Standby Architecture 12V, 24V, 48V Bus fault voltage (V) -70 to 70 Protocols CAN, CAN FD Supply voltage (VCC) (V) 4.5V to 5.5V I/O supply voltage (V) 3.3, 5 Signaling rate (max) (Mbps) 2 Number of channels 1 Rating Automotive
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 (Grade 1) Qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2024 and SAE J2284/5 physical layer standards for CAN FD
  • Functional Safety-Capable
    • Documentation will be available upon device release to aid in functional safety system design
  • Supports CAN and CAN FD communication up to 8Mbps
  • Increased robustness for 48V battery architectures and other higher-voltage applications
    • High system-level short-to-battery and loss-of-ground resiliency
  • VIO level shifting supports 2.9V to 5.5V
  • Wide ±30V receiver input common-mode range
  • Protection features:
    • IEC ESD protection on bus pins
    • Absolute maximum rating of ±72 on CAN pins
    • Rated for system-level CAN bus faults of 58V or higher
    • Undervoltage and loss-of-GND protection
    • TXD dominant time-out (DTO)
    • Thermal shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Low-power standby mode supporting remote wake-up requests
  • Ultra-passive behavior when unpowered
    • CAN pins become high-impedance when the device is unpowered
    • Hot plug capable: glitch-free operation on RXD during power-up and power-down
    • Defined device behavior during undervoltage conditions and when logic pins are floating
  • Available in SOIC (8) and leadless 3mm × 3mm VSON (8) package with wettable flanks for automated optical inspection (AOI) capability
  • AEC-Q100 (Grade 1) Qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2024 and SAE J2284/5 physical layer standards for CAN FD
  • Functional Safety-Capable
    • Documentation will be available upon device release to aid in functional safety system design
  • Supports CAN and CAN FD communication up to 8Mbps
  • Increased robustness for 48V battery architectures and other higher-voltage applications
    • High system-level short-to-battery and loss-of-ground resiliency
  • VIO level shifting supports 2.9V to 5.5V
  • Wide ±30V receiver input common-mode range
  • Protection features:
    • IEC ESD protection on bus pins
    • Absolute maximum rating of ±72 on CAN pins
    • Rated for system-level CAN bus faults of 58V or higher
    • Undervoltage and loss-of-GND protection
    • TXD dominant time-out (DTO)
    • Thermal shutdown protection (TSD)
  • Operating modes:
    • Normal mode
    • Low-power standby mode supporting remote wake-up requests
  • Ultra-passive behavior when unpowered
    • CAN pins become high-impedance when the device is unpowered
    • Hot plug capable: glitch-free operation on RXD during power-up and power-down
    • Defined device behavior during undervoltage conditions and when logic pins are floating
  • Available in SOIC (8) and leadless 3mm × 3mm VSON (8) package with wettable flanks for automated optical inspection (AOI) capability

The TCAN942H-Q1 is a Controller Area Network (CAN) transceiver that meets the physical layer requirements of ISO 11898-2:2026 for CAN FD applications up to 8Mbps along with SAE J2284-1 through SAE J2284-5.

This family of transceivers has enhanced protection capability for system-level CAN short-to-battery and ECU loss-of-GND scenarios in 48V battery automotive settings, including for implementations using common-mode chokes. Additionally, these transceivers have certified electromagnetic compatibility (EMC) operation, making it an excellent choice for CAN CC and CAN FD networks in EMC-sensitive settings across all operation speeds. It is pin-compatible with 8-pin CAN FD and CAN SIC transceivers such as TCAN1044A(V)-Q1 and/or TCAN1472(V)-Q1.

The TCAN942HV-Q1 variant includes internal logic voltage translation using the VIO pin, allowing the transceiver to work with either 3.3V or 5V controller logic levels. These devices also support low-power standby mode with remote wake-up via the CAN bus, compliant with the wake-up pattern (WUP) defined in ISO 11898-2:2024. The device family also includes many protection features such as undervoltage detection, thermal shutdown (TSD), driver dominant timeout (TXD DTO), and transient overvoltage protection on the CAN pins.

The TCAN942H-Q1 is a Controller Area Network (CAN) transceiver that meets the physical layer requirements of ISO 11898-2:2026 for CAN FD applications up to 8Mbps along with SAE J2284-1 through SAE J2284-5.

This family of transceivers has enhanced protection capability for system-level CAN short-to-battery and ECU loss-of-GND scenarios in 48V battery automotive settings, including for implementations using common-mode chokes. Additionally, these transceivers have certified electromagnetic compatibility (EMC) operation, making it an excellent choice for CAN CC and CAN FD networks in EMC-sensitive settings across all operation speeds. It is pin-compatible with 8-pin CAN FD and CAN SIC transceivers such as TCAN1044A(V)-Q1 and/or TCAN1472(V)-Q1.

The TCAN942HV-Q1 variant includes internal logic voltage translation using the VIO pin, allowing the transceiver to work with either 3.3V or 5V controller logic levels. These devices also support low-power standby mode with remote wake-up via the CAN bus, compliant with the wake-up pattern (WUP) defined in ISO 11898-2:2024. The device family also includes many protection features such as undervoltage detection, thermal shutdown (TSD), driver dominant timeout (TXD DTO), and transient overvoltage protection on the CAN pins.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TCAN942H-Q1 Automotive CAN FD Transceiver With Standby Mode and Enhanced Fault Protection datasheet PDF | HTML Jul 20, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN-SOIC8-EVM — Universal evaluation module for CAN transceivers in 8-pin SOIC or SOT package

The TCAN-SOIC8-EVM was developed to provide users the option to evaluate any Texas Instruments 8-pin CAN transciever device. The board provides evaluation flexibility with component footprint and jumper options.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos