Product details

Type Omnipolar switch, Unipolar switch Supply current (µA) 4.1, 4.5 Bandwidth (kHz) 0.02 Rating Catalog Operating temperature range (°C) -40 to 125 Output Open-drain, Push-Pull output driver
Type Omnipolar switch, Unipolar switch Supply current (µA) 4.1, 4.5 Bandwidth (kHz) 0.02 Rating Catalog Operating temperature range (°C) -40 to 125 Output Open-drain, Push-Pull output driver
DSBGA (YBK) 4 0.847364 mm² (1.142 mm × 0.742 mm) DSBGA (YBH) 4 0.64 mm² (0 mm × 0 mm)
  • Supply voltage range: 1.65V to 5.5V
  • Ambient temperature range: –40°C to 125°C
  • Magnetic pole detection options:
    • Omnipolar
    • Dual-unipolar
  • Output type:
    • Push-pull
    • Open-drain
  • Active output state (when B > BOP): low (VOL)
  • Magnetic operate points(BOP):
    • 2.4mT to 35mT
  • Low average current consumption of 1.6µA
  • Sampling rates:
    • 1.25Hz to 20kHz
  • Industry standard 4-pin DSBGA package
  • Supply voltage range: 1.65V to 5.5V
  • Ambient temperature range: –40°C to 125°C
  • Magnetic pole detection options:
    • Omnipolar
    • Dual-unipolar
  • Output type:
    • Push-pull
    • Open-drain
  • Active output state (when B > BOP): low (VOL)
  • Magnetic operate points(BOP):
    • 2.4mT to 35mT
  • Low average current consumption of 1.6µA
  • Sampling rates:
    • 1.25Hz to 20kHz
  • Industry standard 4-pin DSBGA package

The TMAG5230 is a Hall-effect switch used in magnetic position sensing applications. The TMAG5230 product family is available in an ultra small form factor DSBGA(WCSP) package that supports both omnipolar and unipolar outputs. The device supports multiple combinations of high sensitivity thresholds with various sampling rates that allow flexible system design for magnet selection, sensitivity, and power requirements.

The device output type is available as a push-pull output to eliminate the need for an external pullup resistor, or as an open-drain output which allows the use of a IO voltage that is different than the TMAG5230 supply. The open-drain output can support voltages greater than VCC, eliminating the need for power-sequencing.

The TMAG5230 is a Hall-effect switch used in magnetic position sensing applications. The TMAG5230 product family is available in an ultra small form factor DSBGA(WCSP) package that supports both omnipolar and unipolar outputs. The device supports multiple combinations of high sensitivity thresholds with various sampling rates that allow flexible system design for magnet selection, sensitivity, and power requirements.

The device output type is available as a push-pull output to eliminate the need for an external pullup resistor, or as an open-drain output which allows the use of a IO voltage that is different than the TMAG5230 supply. The open-drain output can support voltages greater than VCC, eliminating the need for power-sequencing.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMAG5230 Low Power Z-Axis Hall-Effect Switch in WCSP datasheet (Rev. C) PDF | HTML Aug 13, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HALL-ADAPTER-EVM — Hall sensor breakout adapter evaluation module

Speed up your switch, latch and linear Hall sensor prototyping and testing with the HALL-ADAPTER-EVM, which provides a fast, easy and inexpensive way to interface with small ICs. You can connect any supported Hall sensor using the included Samtec terminal strips or wire them directly to existing (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation tool

TI-MAGNETIC-SENSE-SIMULATOR — TI Magnetic sensing simulation tool

The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. Select from our portfolio of magnetic sensors to thoroughly emulate electro-mechanical performance of your design. The tool supports various magnet (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBK) 4 Ultra Librarian
DSBGA (YBH) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos