NEW

TMAG6184

ACTIVE

Product details

Type Differential Outputs, Quadrature Interface type Sin/Cos Rating Catalog Operating temperature range (°C) -40 to 150
Type Differential Outputs, Quadrature Interface type Sin/Cos Rating Catalog Operating temperature range (°C) -40 to 150
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • High-accuracy, low angle error AMR sensor:
    • 0.1° (typical)
    • 0.36° (maximum across temperature for TMAG6184x)
  • Temperature range: –40°C to 150°C
  • Low angle drift eliminates the need for calibration across temperatures
  • High-speed AMR angle sensor:
    • Ultra low latency < 2µs supports up to 100krpm
  • Sine and cosine differential analog outputs
  • Supports differential or single-ended applications
  • Wide operating magnetic field range: 20mT to 1T
  • Fast start-up time: < 40µs
  • Integrated Quadrant Detection using Hall Effect sensors
    • Extends AMR angle range to 360°
    • Can be used for speed and direction
    • Open-drain digital outputs
  • Supply voltage range: 3.0V to 5.5V
  • High-accuracy, low angle error AMR sensor:
    • 0.1° (typical)
    • 0.36° (maximum across temperature for TMAG6184x)
  • Temperature range: –40°C to 150°C
  • Low angle drift eliminates the need for calibration across temperatures
  • High-speed AMR angle sensor:
    • Ultra low latency < 2µs supports up to 100krpm
  • Sine and cosine differential analog outputs
  • Supports differential or single-ended applications
  • Wide operating magnetic field range: 20mT to 1T
  • Fast start-up time: < 40µs
  • Integrated Quadrant Detection using Hall Effect sensors
    • Extends AMR angle range to 360°
    • Can be used for speed and direction
    • Open-drain digital outputs
  • Supply voltage range: 3.0V to 5.5V

The TMAG6184 is a high-precision angle sensor based on Anisotropic Magneto Resistive (AMR) technology. The device features integrated signal conditioning amplifiers and provides differential sine and cosine analog outputs related to the direction of the applied in-plane magnetic field. This device also features two independent Hall Effect sensor outputs at X and Y axes that can be used to extend the angle range of the sensor to 360°.

The TMAG6184 features a wide operating magnetic field that enables flexible mechanical placements as well as low latency (1.6µs) outputs for high-speed applications like rotor position sensing. The device features ultra-low latency on the sine and cosine outputs to minimize latency related angle errors and is designed for high-speed applications like rotor position sensing up to 100krpm.

The TMAG6184 offers internal diagnostics to support industrial requirements. The device performs consistently across a wide ambient temperature range of –40°C to +150°C with minimal thermal drift and lifetime errors.

The TMAG6184 is a high-precision angle sensor based on Anisotropic Magneto Resistive (AMR) technology. The device features integrated signal conditioning amplifiers and provides differential sine and cosine analog outputs related to the direction of the applied in-plane magnetic field. This device also features two independent Hall Effect sensor outputs at X and Y axes that can be used to extend the angle range of the sensor to 360°.

The TMAG6184 features a wide operating magnetic field that enables flexible mechanical placements as well as low latency (1.6µs) outputs for high-speed applications like rotor position sensing. The device features ultra-low latency on the sine and cosine outputs to minimize latency related angle errors and is designed for high-speed applications like rotor position sensing up to 100krpm.

The TMAG6184 offers internal diagnostics to support industrial requirements. The device performs consistently across a wide ambient temperature range of –40°C to +150°C with minimal thermal drift and lifetime errors.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMAG6184 High-Precision AMR 360° Angle Sensor With Amplified Analog Output datasheet (Rev. A) PDF | HTML Jun 3, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

TI-MAGNETIC-SENSE-SIMULATOR — TI Magnetic sensing simulation tool

The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. Select from our portfolio of magnetic sensors to thoroughly emulate electro-mechanical performance of your design. The tool supports various magnet (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos