TMCS1123

ACTIVE

±1300V reinforced isolation, 80ARMS 250kHz Hall-effect current sensor with AFR, reference and ALERT

Product details

Continuous current (max) (A) 80 Working isolation voltage (VIOWM) (Vrms) 600 Rating Catalog Sensitivity (typ) (mV/mT) 25, 38.5, 50, 75, 100, 150 Input offset current (±) (max) (mA) 40, 42, 45, 60 Input offset current drift (±) (typ) (µA/°C) 133, 150, 160, 200 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Iq (max) (mA) 14 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 0.4 Sensitivity error drift (±) (max) (ppm/°C) 50 Propagation delay time (typ) (ns) 130 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
Continuous current (max) (A) 80 Working isolation voltage (VIOWM) (Vrms) 600 Rating Catalog Sensitivity (typ) (mV/mT) 25, 38.5, 50, 75, 100, 150 Input offset current (±) (max) (mA) 40, 42, 45, 60 Input offset current drift (±) (typ) (µA/°C) 133, 150, 160, 200 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Iq (max) (mA) 14 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 0.4 Sensitivity error drift (±) (max) (ppm/°C) 50 Propagation delay time (typ) (ns) 130 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
SOIC (DVG) 10 106.09 mm² 10.3 x 10.3
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±2µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 250kHz
    • Response time: 1µs
    • Propagation delay: 110ns
    • Overcurrent detection response: 100ns
  • Overcurrent detection MASK (TMCS1123D71)
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 25mV/A to 150mV/A
  • Safety related certifications (planned)
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±2µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 250kHz
    • Response time: 1µs
    • Propagation delay: 110ns
    • Overcurrent detection response: 100ns
  • Overcurrent detection MASK (TMCS1123D71)
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 25mV/A to 150mV/A
  • Safety related certifications (planned)
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1

The TMCS1123 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

The TMCS1123 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet TMCS1123 Precision 250kHz Hall-Effect Current Sensor With Reinforced Isolation Working Voltage , Overcurrent Detection and Ambient Field Rejection datasheet (Rev. C) PDF | HTML 16 Jan 2025
Application note Functional Safety Concept in On-Board Charger System PDF | HTML 07 Jan 2026
Application note A Comparison of Fused Lead Frame and Non-Fused Lead Frame Variants of Hall Effect Current Sensors PDF | HTML 11 Sep 2025
Technical article TI GaN FET 기반의 10kW 단상 스트링 인버터의 설계 고려 사항 PDF | HTML 11 Apr 2025
Technical article 以 TI GaN FET 為基礎的 10kW 單相串列式逆變器設計考量 PDF | HTML 11 Apr 2025
Technical article Design considerations of a 10kW single-phase string inverter based on TI GaN FETs PDF | HTML 21 Mar 2025
Application note Summary of Solar Application Scenarios Using In-package Hall-effect Current Sensors PDF | HTML 19 Mar 2025
Application note Thermal Analysis of the TMCS1123 Hall-Effect Current Sensor PDF | HTML 21 Jan 2025
Technical article Simplifying high-voltage sensing with Hall-effect current sensors PDF | HTML 05 Jan 2024
Application brief Current Sensing Applications in Communication Infrastructure Equipment (Rev. C) PDF | HTML 08 Aug 2023
Application brief Current Sensing in Collaborative and Industrial Robotic Arms (Rev. B) PDF | HTML 24 Jul 2023
Application brief Improving Power Amplifier Efficiency With Current Monitors (Rev. B) PDF | HTML 24 Jul 2023
Application brief Low-Drift, Precision, In-Line Isolated Magnetic Motor Current Measurements (Rev. A) 24 Jul 2023
Product overview Current Sensing With Isolated Magnetic Hall-Effect Current Sensors PDF | HTML 18 Jul 2023
Certificate TMCS1123BEVM EU Declaration of Conformity (DoC) 14 Jun 2023
Certificate TMCS1123CEVM EU Declaration of Conformity (DoC) 14 Jun 2023
Certificate TMCS1123AEVM EU Declaration of Conformity (DoC) (Rev. A) 13 Jun 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMCS-A-ADAPTER-EVM — TMCS isolated Hall-effect current sensor adapter card for DVG, DVF or DZP packages (IC not included)

The TMCS-A-ADAPTER-EVM is an evaluation module (EVM) intended to facilitate rapid, convenient use of TMCS isolated Hall-effect precision current sense monitors that use the DVG, DVF, or DZP packages. This EVM allows the user push up to 90A current through the Hall-input side while measuring the (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TMCS1123EVM — TMCS1123 evaluation module for isolated Hall-effect current sensing

The TMCS1123EVM evaluation module (EVM) is intended to facilitate rapid, convenient use of the TMCS1123, an isolated Hall-effect precision current sense monitor using an internal ratiometric reference. This EVM allows the user to push the maximum operating current through the Hall-input side while (...)
User guide: PDF | HTML
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x1A)

SBOMCQ1.ZIP (8 KB) - PSpice Model
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x2A)

SBOMCQ2.ZIP (8 KB) - PSpice Model
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x3A)

SBOMCQ3.ZIP (8 KB) - PSpice Model
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x4A)

SBOMCQ4.ZIP (8 KB) - PSpice Model
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x5A)

SBOMCQ5.ZIP (8 KB) - PSpice Model
Simulation model

TMCS1123 and TMCS1123-Q1 TINA-TI Reference Design

SBOMCQ6.ZIP (106 KB) - TINA-TI Reference Design
Calculation tool

CS-MAGNETIC-ERROR-TOOL-CALC Hall-Effect Current Sensor Comparison and Error Tool

Hall-Effect Current Sensor Comparison and Error Tool
Supported products & hardware

Supported products & hardware

Products
Hall-effect current sensors
  • TMCS1100 ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with external reference
  • TMCS1101-Q1 AEC-Q100, ±600-V, precision, isolated current sensor with internal reference
  • TMCS1100-Q1 AEC-Q100, ±600-V, precision, isolated current sensor with external reference
  • TMCS1101 ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference
  • TMCS1107 ±420V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference
  • TMCS1107-Q1 AEC-Q100, ±420-V isolated Hall-effect current sensor with internal reference
  • TMCS1108 ±100V basic isolation, 20Arms 80kHz Hall-effect current sensor with reference
  • TMCS1108-Q1 AEC-Q100, ±100-V isolated Hall-effect current sensor with internal reference
  • TMCS1123 ±1300V reinforced isolation, 80ARMS 250kHz Hall-effect current sensor with AFR, reference and ALERT
  • TMCS1123-Q1 AEC-Q100 80ARMS Hall-effect current sensor with AFR and ALERT
  • TMCS1126 80ARMS 500kHz Hall-effect current sensor with AFR, reference and ALERT
  • TMCS1126-Q1 AEC-Q100 qualified 80ARMS 500kHz Hall-effect current sensor with AFR, reference and ALERT
  • TMCS1127 80ARMS 250kHz Hall-effect current sensor with AFR
  • TMCS1127-Q1 AEC-Q100 80ARMS 250kHz Hall-effect current sensor with AFR
  • TMCS1133 80ARMS 1MHz Hall-effect current sensor with AFR and ALERT
  • TMCS1133-Q1 Automotive 1MHz Hall-effect current sensor with AFR and ALERT
  • TMCS1143 125ARMS 250kHz Hall-effect current sensor with AFR, reference, OCP and ALERT
  • TMCS1148 125ARMS 500kHz Hall-effect current sensor with OCP, reference and AFR
Reference designs

TIDA-010938 — 10kW, GaN-based single-phase string inverter with battery energy storage system reference design

This reference design provides an overview into the implementation of a GaN-based single-phase string inverter with bidirectional power conversion system for battery energy storage systems (BESS). The design consists of two string inputs, each able to handle up to 10 photovoltaic (PV) panels in (...)
Design guide: PDF
Reference designs

TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design

This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages. The design supports up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A. The inverter supports bidirectional power flow and (...)
Design guide: PDF
Reference designs

TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010933 — 1.6kW, bidirectional micro inverter based on GaN reference design

This reference design shows a four-input bidirectional 1.6kW GaN-based microinverter with energy storage capability.
Design guide: PDF
Reference designs

TIDA-010257 — 10kW Vienna rectifier-based, three-phase power factor correction reference design

The Vienna rectifier power topology is used in high-power, three-phase power factor correction applications such as appliances, electric vehicle (EV) chargers, and telecom rectifiers. Control design of the rectifier can be complex. This reference design illustrates a method to control the power (...)
Design guide: PDF
Reference designs

TIDA-010937 — Isolated low delay high PWM rejection Hall current sense reference design with digital interface

This reference design demonstrates an accurate low latency reinforced isolated bidirectional current sense system using the TMCS1123 precision Hall-effect current sensor for reliable phase current and DC-link current sensing with three phase inverters up to ±62A and less than 100ns over-current (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DVG) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos