Product details

Continuous current (max) (A) 80 Working isolation voltage (VIOWM) (Vrms) 600 Rating Catalog Sensitivity (typ) (mV/mT) 15, 25, 26.4, 30, 33, 39.6, 40, 50, 66, 75, 100, 132, 150 Input offset current (±) (max) (mA) 20, 25, 26.7, 30, 33, 37.5, 40, 45, 45.45, 50, 53.3, 60.6, 62.5, 66.7, 80, 100 Input offset current drift (±) (typ) (µA/°C) 200, 667, 757.6, 800, 933, 1000, 1200, 1212, 1330 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Iq (max) (mA) 14 Small-signal bandwidth (kHz) 500 Sensitivity error (%) 0.4, 1 Sensitivity error drift (±) (max) (ppm/°C) 50, 100 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
Continuous current (max) (A) 80 Working isolation voltage (VIOWM) (Vrms) 600 Rating Catalog Sensitivity (typ) (mV/mT) 15, 25, 26.4, 30, 33, 39.6, 40, 50, 66, 75, 100, 132, 150 Input offset current (±) (max) (mA) 20, 25, 26.7, 30, 33, 37.5, 40, 45, 45.45, 50, 53.3, 60.6, 62.5, 66.7, 80, 100 Input offset current drift (±) (typ) (µA/°C) 200, 667, 757.6, 800, 933, 1000, 1200, 1212, 1330 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Iq (max) (mA) 14 Small-signal bandwidth (kHz) 500 Sensitivity error (%) 0.4, 1 Sensitivity error drift (±) (max) (ppm/°C) 50, 100 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
SOIC (DVG) 10 106.09 mm² 10.3 x 10.3
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
  • High accuracy - Grade A
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±2µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • Standard accuracy - Grade B
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 500kHz
    • Response time: 250ns
    • Propagation delay: 60ns
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 15mV/A to 150mV/A
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
  • High accuracy - Grade A
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±2µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • Standard accuracy - Grade B
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 500kHz
    • Response time: 250ns
    • Propagation delay: 60ns
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 15mV/A to 150mV/A
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1

The TMCS1126 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±120A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection. TI provides Grade B options at lower-cost.

The TMCS1126 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±120A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection. TI provides Grade B options at lower-cost.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Top documentation Type Title Format options Date
* Data sheet TMCS1126 Precision 500kHz Hall-Effect Current Sensor With Reinforced Isolation Working Voltage , Overcurrent Detection and Ambient Field Rejection datasheet (Rev. C) PDF | HTML 27 Jun 2025
Application note Design Considerations of Using In-Package Hall-Effect Current Sensors in Solar Systems PDF | HTML 17 Dec 2025
Application note A Comparison of Fused Lead Frame and Non-Fused Lead Frame Variants of Hall Effect Current Sensors (Rev. A) PDF | HTML 11 Sep 2025
Application note Summary of Solar Application Scenarios Using In-package Hall-effect Current Sensors PDF | HTML 19 Mar 2025
Application note Using the TMCS11xx in High Electromagnetic Interference Applications PDF | HTML 06 Mar 2025
Application note Thermal Analysis of the TMCS1123 Hall-Effect Current Sensor PDF | HTML 21 Jan 2025
Technical article 為更安全的太陽能系統和 EV 充電器提供準確的電流感測 PDF | HTML 17 Apr 2024
Technical article 더 안전한 태양광 에너지 시스템 및 EV 충전기를 위한 정확한 전류 감 지 제공 PDF | HTML 15 Apr 2024
Technical article Delivering accurate current sensing for safer solar energy systems and EV chargers PDF | HTML 10 Apr 2024
Certificate TMCS1126AEVM EU Declaration of Conformity (DoC) 21 Aug 2023
Certificate TMCS1126BEVM EU Declaration of Conformity (DoC) 21 Aug 2023
Certificate TMCS1126CEVM EU Declaration of Conformity (DoC) 18 Aug 2023
Application brief Low-Drift, Precision, In-Line Isolated Magnetic Motor Current Measurements (Rev. A) 24 Jul 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMCS-A-ADAPTER-EVM — TMCS isolated Hall-effect current sensor adapter card for DVG, DVF or DZP packages (IC not included)

The TMCS-A-ADAPTER-EVM is an evaluation module (EVM) intended to facilitate rapid, convenient use of TMCS isolated Hall-effect precision current sense monitors that use the DVG, DVF, or DZP packages. This EVM allows the user push up to 90A current through the Hall-input side while measuring the (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TMCS1126EVM — TMCS1126 evaluation module

The TMCS1126EVM is a tool intended to facilitate rapid, convenient use of the TMCS1126, an isolated Hall-effect precision current sense monitor utilizing an internal reference. This evaluation module allows the user to push the max operating current through the Hall-input side while measuring the (...)
User guide: PDF | HTML
Simulation model

TMCS1126 and TMCS1126-Q1 PSpice Model (for TMCS1126BBA)

SBOMCP0.ZIP (11 KB) - PSpice Model
Simulation model

TMCS1126 and TMCS1126-Q1 PSpice Model (for TMCS1126B6A)

SBOMCP2.ZIP (11 KB) - PSpice Model
Simulation model

TMCS1126 and TMCS1126-Q1 PSpice Model (for TMCS1126B9A)

SBOMCP9.ZIP (11 KB) - PSpice Model
Simulation model

TMCS1126 and TMCS1126-Q1 PSpice Model (for TMCS1126BAA)

SBOMCP1.ZIP (11 KB) - PSpice Model
Simulation model

TMCS1126 and TMCS1126-Q1 PSpice Model (for TMCS1126BEA)

SBOMCO8.ZIP (11 KB) - PSpice Model
Simulation model

TMCS1126 and TMCS1126-Q1 PSpice Model (for TMCS1126x2A)

SBOMCP3.ZIP (13 KB) - PSpice Model
Simulation model

TMCS1126 and TMCS1126-Q1 PSpice Model (for TMCS1126x3A)

SBOMCP5.ZIP (11 KB) - PSpice Model
Simulation model

TMCS1126 and TMCS1126-Q1 PSpice Model (for TMCS1126x4A)

SBOMCO6.ZIP (11 KB) - PSpice Model
Simulation model

TMCS1126 and TMCS1126-Q1 PSpice Model (for TMCS1126x5A)

SBOMCP4.ZIP (11 KB) - PSpice Model
Simulation model

TMCS1126 and TMCS1126-Q1 PSpice Model (for TMCS1126x7A)

SBOMCP7.ZIP (11 KB) - PSpice Model
Simulation model

TMCS1126 and TMCS1126-Q1 PSpice Model (for TMCS1126x8A)

SBOMCP8.ZIP (11 KB) - PSpice Model
Simulation model

TMCS1126 and TMCS1126-Q1 PSpice Model (for TMCS1126xA1)

SBOMCJ7.ZIP (405 KB) - PSpice Model
Simulation model

TMCS1126 and TMCS1126-Q1 PSpice Model (for TMCS1126xDA)

SBOMCO7.ZIP (11 KB) - PSpice Model
Simulation model

TMCS1126 and TMCS1126-Q1 TINA-TI Reference Design

SBOMCP6.ZIP (294 KB) - TINA-TI Reference Design
Simulation model

TMCS1126 and TMCS1126-Q1 TINA-TI Spice Model (for TMCS1126x1A )

SBOMCJ8.ZIP (35 KB) - TINA-TI Spice Model
Calculation tool

CS-MAGNETIC-ERROR-TOOL-CALC Hall-Effect Current Sensor Comparison and Error Tool

Hall-Effect Current Sensor Comparison and Error Tool
Supported products & hardware

Supported products & hardware

Reference designs

TIDA-010957 — 15kW to 30kW bidirectional, three-phase plus neutral flying capacitor based on GaN reference design

This reference design provides a design template for implementing a three-level, three-phase plus neutral, Gallium Nitride (GaN) based flying capacitor power stage. The use of fast switching power devices allows switching at an equivalent frequency of 125kHz, reducing the size of magnetics for the (...)
Design guide: PDF
Reference designs

TIDA-010282 — 1.3kW GaN totem pole power factor correction and motor inverter reference design

This reference design is a 1.3kW totem pole power factor correction (PFC) and motor inverter for major appliances and similar products. The design illustrates a method to implement digital totem pole PFC and sensorless vector control of three-phase permanent magnet synchronous motor (PMSM) to meet (...)
Design guide: PDF
Reference designs

TIDA-010937 — Isolated low delay high PWM rejection Hall current sense reference design with digital interface

This reference design demonstrates an accurate low latency reinforced isolated bidirectional current sense system using the TMCS1123 precision Hall-effect current sensor for reliable phase current and DC-link current sensing with three phase inverters up to ±62A and less than 100ns over-current (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DVG) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos