TIDA-010072

TIDA-010072

Design files

Overview

This reference design provides a compact system design capable of supporting motor acceleration and deceleration up to ±200 kRPM/s, which is a key requirement in many respirator applications. The design supports a number of offboard C2000 controllers including the TMS320F28027F, enabling a low-cost, sensor-less field oriented control (FOC). In addition, the design supports a wide input voltage range (6-28 V) capable of supporting both regulated line and battery power. To drive the air blower and valves, this design uses the DRV8323RS smart gate driver and DRV8847 motor driver, respectively.

Features
  • Fast acceleration and deceleration up to ±200 kRPM/s
  • 10 kRPM to 40 kRPM in 250 ms (C65MS1-L5)
  • 40 kRPM to 10 kRPM in 200 ms (C65MS1-L5)
  • Wide input voltage range (6-28 V) supporting regulated DC or battery input with power protection to prevent surge, over-current, and reverse polarity
  • DRV8323RS motor driver with off-board FOC control for quiet and efficient pressurized air generation
  • Integrated driver protection features including UVLO, overcurrent, and overtemperature
Output voltage options TIDA-010072.1
Vin (Min) (V) 6
Vin (Max) (V) 28
Vout (Nom) (V) 12
Iout (Max) (A) 2
Output Power (W) 24
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous^Buck- Synchronous
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUER8.PDF (5729 KB)

Reference design overview and verified performance test data

TIDM666.PDF (498 KB)

Detailed overview of design layout for component placement

TIDM665.PDF (149 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM668.ZIP (8298 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFW7.ZIP (2994 KB)

Design file that contains information on physical board layer of design PCB

TIDM667.PDF (2120 KB)

PCB layer plot file used for generating PCB design layout

TIDM664.PDF (576 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

BLDC drivers

DRV8323R — 65-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers

Data sheet: PDF
DC/DC controllers

LM5122 — 3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML
DC/DC converters

LMR33630 — SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI

Data sheet: PDF | HTML
DC/DC converters

TPS62840 — 60-nA quiescent current (IQ), 1.8-V to 6.5-VIN, high-efficiency 750-mA step-down converter

Data sheet: PDF | HTML
Digital temperature sensors

TMP1075 — 1°C I²C temperature sensor with performance upgrades to industry standard LM75 / TMP75

Data sheet: PDF | HTML
ESD protection diodes

TPD4E1U06 — Quad 0.8-pF, 5.5-V, ±15-kV ESD protection diode in SOT-23 & SC70 packages

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A02 — 200mA, nanopower-IQ (25 nA), low-dropout (LDO) voltage regulator with enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR2155 — 24 MHz MCU with 32KB FRAM, 4KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer

Data sheet: PDF | HTML
MOSFETs

CSD18532Q5B — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD18543Q3A — 60-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9.9 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD88584Q5DC — 40-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm Dual-Cool™ power block, 50 A

Data sheet: PDF | HTML
Stepper motor drivers

DRV8847 — 18-V, 2-A dual H-bridge motor driver with current regulation and independent half-bridge con

Data sheet: PDF | HTML
TVS diodes

TVS3301 — 33 V Bidirectional Flat-Clamp surge protection device

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

BOOSTXL-DRV8323RS — DRV8323RS three-phase smart gate driver with buck, shunt amps (SPI interface) evaluation module

This reference design provides a compact system design capable of supporting motor acceleration and deceleration up to ±200 kRPM/s, which is a key requirement in many respirator applications. The design supports a number of offboard C2000 controllers including (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010072 — Air blower and valve control reference design for respiratory applications
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BOOSTXL-DRV8323RS — DRV8323RS three-phase smart gate driver with buck, shunt amps (SPI interface) evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010072 — Air blower and valve control reference design for respiratory applications
Evaluation board

LAUNCHXL-F28027F — C2000 Piccolo MCU F28027F LaunchPad™ development kit

This reference design provides a compact system design capable of supporting motor acceleration and deceleration up to ±200 kRPM/s, which is a key requirement in many respirator applications. The design supports a number of offboard C2000 controllers including (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010072 — Air blower and valve control reference design for respiratory applications TIDM-LPBP-BLDCMOTORDRIVE — Three-Phase Brushless DC Motor Driver TIDM-LPBP-LEDDRIVER — Real-time Digital LED Control
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28027F — C2000 Piccolo MCU F28027F LaunchPad™ development kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010072 — Air blower and valve control reference design for respiratory applications TIDM-LPBP-BLDCMOTORDRIVE — Three-Phase Brushless DC Motor Driver TIDM-LPBP-LEDDRIVER — Real-time Digital LED Control
Hardware programming tool

MSP-FET — MSP MCU Programmer and Debugger

This reference design provides a compact system design capable of supporting motor acceleration and deceleration up to ±200 kRPM/s, which is a key requirement in many respirator applications. The design supports a number of offboard C2000 controllers including (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010072 — Air blower and valve control reference design for respiratory applications TIDA-050026-23881 — 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications TIDA-050026-23882 — 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ; TIDM-KNXTHERMOSTAT — Wired KNX Thermostat Reference Design
Debug probe
MSP432-DEBUGGERS — Debuggers for MSP432
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

MSP-FET — MSP MCU Programmer and Debugger

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010072 — Air blower and valve control reference design for respiratory applications TIDA-050026-23881 — 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications TIDA-050026-23882 — 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ; TIDM-KNXTHERMOSTAT — Wired KNX Thermostat Reference Design
Debug probe
MSP432-DEBUGGERS — Debuggers for MSP432

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Air Blower and Valve Control Reference Design for Respiratory Applications Aug 19, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos