TPA6304-Q1

ACTIVE

Product details

Output power (W) 45 Power stage supply (max) (V) 18 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features thermal pad up Audio input type Analog Input Control interface I2C THD + N at 1 kHz (%) 0.09 Switching frequency (max) (Hz) 2300000 Output noise voltage (µV) 35 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 125
Output power (W) 45 Power stage supply (max) (V) 18 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features thermal pad up Audio input type Analog Input Control interface I2C THD + N at 1 kHz (%) 0.09 Switching frequency (max) (Hz) 2300000 Output noise voltage (µV) 35 Sampling rate (max) (Hz) 96000 Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (DDV) 44 113.4 mm² (14 mm × 8.1 mm)
  • Highest efficiency Class-D
    • Significantly more efficient than Class-AB
    • Reduce thermal solution with 75% less heat dissipation than Class-AB
  • Start/stop operation down to 4.5 V
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C TA
    • HBM ESD Classification level 2
    • CDM ESD Classification level C2B
  • 27 W, 10% THD into 4 Ω at 14.4 V
    • Drives 4 Ω and 2 Ω loads
  • Load diagnostics
    • Output open, shorted load
    • Output-to-battery or ground shorts
    • Tweeter connected
  • Designed with advanced gate drive to meet CISPR25-L5 EMC specification
    • Class-D at 2.1 MHz, no AM interference
    • Spread Spectrum mode, Phase Offset, Slew Rate Control
  • Protection
    • 40 V Load dump
    • Output short protection
    • DC offset and over temperature
    • Fortuitous open ground and power tolerant
  • Audio inputs
    • 4 Channel single-ended analog input
    • 10 dB, 16 dB, 22 dB or 28 dB Gain option
  • Supports parallel channel drive (PBTL)
  • Audio performance into 4 Ω at 14.4 V, 1 kHz
    • THD+N < 0.006%
    • 42 µVRMS Output Noise
    • 80 dB PSRR
    • Efficiency > 80%
  • Special features
    • Programmable clip detection
    • Load current limiter
    • Thermal gain foldback
    • Fast and autonomous startup diagnostics
    • AC load impedance measurement with < 10 mA load current
  • Highest efficiency Class-D
    • Significantly more efficient than Class-AB
    • Reduce thermal solution with 75% less heat dissipation than Class-AB
  • Start/stop operation down to 4.5 V
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C TA
    • HBM ESD Classification level 2
    • CDM ESD Classification level C2B
  • 27 W, 10% THD into 4 Ω at 14.4 V
    • Drives 4 Ω and 2 Ω loads
  • Load diagnostics
    • Output open, shorted load
    • Output-to-battery or ground shorts
    • Tweeter connected
  • Designed with advanced gate drive to meet CISPR25-L5 EMC specification
    • Class-D at 2.1 MHz, no AM interference
    • Spread Spectrum mode, Phase Offset, Slew Rate Control
  • Protection
    • 40 V Load dump
    • Output short protection
    • DC offset and over temperature
    • Fortuitous open ground and power tolerant
  • Audio inputs
    • 4 Channel single-ended analog input
    • 10 dB, 16 dB, 22 dB or 28 dB Gain option
  • Supports parallel channel drive (PBTL)
  • Audio performance into 4 Ω at 14.4 V, 1 kHz
    • THD+N < 0.006%
    • 42 µVRMS Output Noise
    • 80 dB PSRR
    • Efficiency > 80%
  • Special features
    • Programmable clip detection
    • Load current limiter
    • Thermal gain foldback
    • Fast and autonomous startup diagnostics
    • AC load impedance measurement with < 10 mA load current

The TPA6304-Q1 device is a four-channel analog-input Class-D Burr-Brown™ audio amplifier that implements a 2.1 MHz PWM switching frequency that enables a cost optimized solution in a very small 2.7 cm2 PCB size, high impedance single ended inputs and full operation down to 4.5 V for start/stop events.

The TPA6304-Q1 Class-D audio amplifier has an optimal design for use in entry level automotive head units that provide analog audio input signals as part of their system design. The Class-D topology dramatically improves efficiency over traditional linear amplifier solutions.

The output switching frequency can be set either above the AM band, which eliminates the AM band interference and reduces output filter size and cost, or below AM band to further optimize efficiency.

The device is offered in a 44 pin HTSSOP package with the exposed thermal pad up.

The TPA6304-Q1 device is a four-channel analog-input Class-D Burr-Brown™ audio amplifier that implements a 2.1 MHz PWM switching frequency that enables a cost optimized solution in a very small 2.7 cm2 PCB size, high impedance single ended inputs and full operation down to 4.5 V for start/stop events.

The TPA6304-Q1 Class-D audio amplifier has an optimal design for use in entry level automotive head units that provide analog audio input signals as part of their system design. The Class-D topology dramatically improves efficiency over traditional linear amplifier solutions.

The output switching frequency can be set either above the AM band, which eliminates the AM band interference and reduces output filter size and cost, or below AM band to further optimize efficiency.

The device is offered in a 44 pin HTSSOP package with the exposed thermal pad up.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPA6404-Q1 ACTIVE Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V supply analog input Class-D audio amplifier w/ load dump TPA6404 is DKQ package instead of DDV (HTSSOP)

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA6304Q1EVM — 2.1-MHz analog input 4-channel automotive Class-D audio amplifier evaluation module

The TPA6304-Q1 evaluation module showcases the industry's smallest 2.1-MHz 4-channel Analog Input Class-D Audio solution for Automotive Infotainment applications. TPA6304-Q1’s 2.1-MHz switching frequency allows customers to significantly reduce inductor size and cost and optimize total (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware
Calculation tool

SLAR166 — TPA6304-Q1 Thermal Design

Supported products & hardware
Reference design

TIDEP-01020 — Automotive domain controller for gateway, assisted and automated driving systems reference design

Decentralized vehicle architectures on the road today use individual ECUs that lack processing power and high-speed interfaces to handle the complex tasks and data movement needs of newly emerging automotive architectures. Higher level functions require the right combination of DMIPS, data (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DDV) 44 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos