Home Interface USB ICs USB port protection ICs

TPD2S300

ACTIVE

USB Type-C™ short-to-VBUS & IEC ESD protector for CC

Product details

Interface type USB Type-C Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS Number of switches 2 Rating Catalog IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Bi-/uni-directional Unidirectional Clamping voltage (V) 8 IO capacitance (typ) (pF) 60 Operating temperature range (°C) -40 to 85
Interface type USB Type-C Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS Number of switches 2 Rating Catalog IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Bi-/uni-directional Unidirectional Clamping voltage (V) 8 IO capacitance (typ) (pF) 60 Operating temperature range (°C) -40 to 85
DSBGA (YFF) 9 1.96000000000000028000000000000001 mm² 1.4000000000000001 x 1.4000000000000001
  • 2 Channels of Short-to-VBUS Overvoltage Protection (CC1, CC2): 24-VDC Tolerant
  • 2 Channels of IEC 61000-4-2 ESD Protection (CC1, CC2)
  • Low quiescent current: 3.23 µA (Typical), VPWR, VM = 3.3 V
  • CC1, CC2 Overvoltage Protection FETs 200 mA capable for passing VCONN power
  • CC Dead Battery Resistors Integrated for handling dead battery use case in mobile devices
  • 1.4-mm × 1.4-mm WCSP Package
  • 2 Channels of Short-to-VBUS Overvoltage Protection (CC1, CC2): 24-VDC Tolerant
  • 2 Channels of IEC 61000-4-2 ESD Protection (CC1, CC2)
  • Low quiescent current: 3.23 µA (Typical), VPWR, VM = 3.3 V
  • CC1, CC2 Overvoltage Protection FETs 200 mA capable for passing VCONN power
  • CC Dead Battery Resistors Integrated for handling dead battery use case in mobile devices
  • 1.4-mm × 1.4-mm WCSP Package

The TPD2S300 is a single chip USB Type-C port protection solution that provides 20-V Short-to-VBUS overvoltage and IEC ESD protection for the CC1 and CC2 pins.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released which do not meet the USB Type-C specification. One example of this is USB Type-C Power Delivery adaptors that start out with 20 V on the VBUS line. Another concern for USB Type-C is that mechanical twisting and sliding of the connector could short pins due to the close proximity they have in this small connector. This can cause 20-V VBUS to be shorted to the CC pins. Also, due to the close proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture is going to cause the 20-V VBUS pin to be shorted to the CC pins.

These non-ideal equipments and mechanical events make it necessary for the CC pins to be 20-V tolerant, even though they only operate at 5 V or lower. The TPD2S300 enables the CC pins to be 20-V tolerant without interfering with normal operation by providing overvoltage protection on the CC pins. The device places high voltage FETs in series on the CC lines. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC61000-4-2 system level ESD protection for their external pins. The TPD2S300 integrates IEC 61000-4-2 ESD protection for the CC1 and CC2 pins, removing the need to place high voltage TVS diodes externally on the connector.

The TPD2S300 is a single chip USB Type-C port protection solution that provides 20-V Short-to-VBUS overvoltage and IEC ESD protection for the CC1 and CC2 pins.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released which do not meet the USB Type-C specification. One example of this is USB Type-C Power Delivery adaptors that start out with 20 V on the VBUS line. Another concern for USB Type-C is that mechanical twisting and sliding of the connector could short pins due to the close proximity they have in this small connector. This can cause 20-V VBUS to be shorted to the CC pins. Also, due to the close proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture is going to cause the 20-V VBUS pin to be shorted to the CC pins.

These non-ideal equipments and mechanical events make it necessary for the CC pins to be 20-V tolerant, even though they only operate at 5 V or lower. The TPD2S300 enables the CC pins to be 20-V tolerant without interfering with normal operation by providing overvoltage protection on the CC pins. The device places high voltage FETs in series on the CC lines. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC61000-4-2 system level ESD protection for their external pins. The TPD2S300 integrates IEC 61000-4-2 ESD protection for the CC1 and CC2 pins, removing the need to place high voltage TVS diodes externally on the connector.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPD2S300 USB Type C Short-to-VBUS and IEC ESD Protector for the CC Pins datasheet PDF | HTML 21 Apr 2017
Technical article Power Tips: How to protect a USB Type-C™ controller from legacy adapters PDF | HTML 28 Dec 2017
Technical article Big USB Type-C™ protection for your small application PDF | HTML 31 Jul 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPD2S300YFF-EVM — TPD2S300 USB Type-C Overvoltage and ESD Protection Evaluation Module

Texas Instrument’s TPD2S300 evaluation module (EVM) helps designers evaluate the operation and performance of the TPD2S300 device. The TPD2S300 is a single-chip solution for protection of the USB Type-C configuration channels (CC). The device provides Short-to-VBUS Over Voltage Protection up (...)
User guide: PDF
Not available on TI.com
Simulation model

TPD2S300 IBIS Model

SLVMC29.ZIP (32 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos