Home Interface USB ICs USB port protection ICs

TPD3S714-Q1

ACTIVE

Automotive USB 0.55-A fixed current limit and  VBUS/D+/D- short-to-VBATT protection

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPD3S713-Q1 ACTIVE Automotive USB 0.05-A to 0.6-A adjustable current limit and VBUS/D+/D- short-to-VBATT protection TPD3S713-Q1 is newer version and supports adjustable current limit
TPD3S713A-Q1 ACTIVE Automotive USB 0.05-A to 0.6-A adjustable current limit and VBUS/D+/D- short-to-VBATT protection A new generation product with adjustable current limit.

Product details

Interface type USB 2.0 Features Current limit, Short-to-battery protection Number of switches 3 Rating Automotive IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Bi-/uni-directional Unidirectional IO capacitance (typ) (pF) 6.2 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Interface type USB 2.0 Features Current limit, Short-to-battery protection Number of switches 3 Rating Automotive IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Bi-/uni-directional Unidirectional IO capacitance (typ) (pF) 6.2 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
SSOP (DBQ) 16 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 Qualified (Grade 1)
    • Operating Temperature Range : –40°C to +125°C
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Short-to-Battery (up to 18 V) and Short-to-Ground Protection on VBUS_CON
  • Short-to-Battery (up to 18 V) and Short-to-VBUS Protection on VD+, VD–
  • IEC 61000-4-2 ESD Protection on VBUS_CON, VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • ISO 10605 330-pF, 330-Ω ESD Protection on VBUS_CON, VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • Low RON nFET VBUS Switch (63-mΩ Typical)
  • High Speed Data Switches (1-GHz, –3-dB Bandwidth)
  • Hiccup Current Limit
    • 550-mA Overcurrent Limit (Minimum)
  • Fast Overvoltage Response Time
    • 2-µs Typical (VBUS Switch)
    • 200-ns Typical (Data Switches)
  • Integrated Input Enable for VBUS, VD+, VD–
  • Fault Output Signal
  • Thermal Shutdown Feature
  • 16-Pin SSOP Package (4.9 mm × 3.9 mm)
  • AEC-Q100 Qualified (Grade 1)
    • Operating Temperature Range : –40°C to +125°C
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Short-to-Battery (up to 18 V) and Short-to-Ground Protection on VBUS_CON
  • Short-to-Battery (up to 18 V) and Short-to-VBUS Protection on VD+, VD–
  • IEC 61000-4-2 ESD Protection on VBUS_CON, VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • ISO 10605 330-pF, 330-Ω ESD Protection on VBUS_CON, VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • Low RON nFET VBUS Switch (63-mΩ Typical)
  • High Speed Data Switches (1-GHz, –3-dB Bandwidth)
  • Hiccup Current Limit
    • 550-mA Overcurrent Limit (Minimum)
  • Fast Overvoltage Response Time
    • 2-µs Typical (VBUS Switch)
    • 200-ns Typical (Data Switches)
  • Integrated Input Enable for VBUS, VD+, VD–
  • Fault Output Signal
  • Thermal Shutdown Feature
  • 16-Pin SSOP Package (4.9 mm × 3.9 mm)

The TPD3S714-Q1 is a single-chip solution for short-to-battery, short-circuit, and ESD protection for the USB connector’s VBUS and data lines in automotive USB hubs, head units, rear seat entertainment, telematics, and media interface applications. The integrated data switches provide best-in-class bandwidth for minimal signal degradation during USB short-to-battery events. The high bandwidth of 1 GHz allows for a clean USB 2.0 high-speed (480 Mbps) eye diagram with the long captive cables that are common in the automotive USB environment

The short-to-battery protection isolates the internal system circuits from any overvoltage conditions at the VBUS_CON, VD+, and VD– pins. On these pins, the TPD3S714-Q1 can handle overvoltages up to 18 V for hot plug and DC events. The overvoltage protection circuit provides the most reliable short-to-battery isolation in the industry, shutting off the switches and protecting the upstream transceiver from harmful voltage and current spikes. The VBUS_CON pin also provides an accurate current limited load switch up to 0.5 A. The overcurrent protection automatically limits current to prevent drooping of the upstream rail during short-to-ground events. Additionally, this device also integrates system level IEC 61000-4-2 and ISO 10605 ESD protection on VBUS_CON, VD+, and VD– pins which removes the need to provide external high-voltage, low capacitance ESD diodes

The TPD3S714-Q1 is a single-chip solution for short-to-battery, short-circuit, and ESD protection for the USB connector’s VBUS and data lines in automotive USB hubs, head units, rear seat entertainment, telematics, and media interface applications. The integrated data switches provide best-in-class bandwidth for minimal signal degradation during USB short-to-battery events. The high bandwidth of 1 GHz allows for a clean USB 2.0 high-speed (480 Mbps) eye diagram with the long captive cables that are common in the automotive USB environment

The short-to-battery protection isolates the internal system circuits from any overvoltage conditions at the VBUS_CON, VD+, and VD– pins. On these pins, the TPD3S714-Q1 can handle overvoltages up to 18 V for hot plug and DC events. The overvoltage protection circuit provides the most reliable short-to-battery isolation in the industry, shutting off the switches and protecting the upstream transceiver from harmful voltage and current spikes. The VBUS_CON pin also provides an accurate current limited load switch up to 0.5 A. The overcurrent protection automatically limits current to prevent drooping of the upstream rail during short-to-ground events. Additionally, this device also integrates system level IEC 61000-4-2 and ISO 10605 ESD protection on VBUS_CON, VD+, and VD– pins which removes the need to provide external high-voltage, low capacitance ESD diodes

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPD3S714-Q1 Automotive USB 2.0 Interface Protection With Short-to-Battery and Short-Circuit Protection datasheet (Rev. C) PDF | HTML Aug 31, 2020
Functional safety information TPD3S714-Q1 Functional Safety FIT Rate and Failure Mode Distribution (Rev. A) PDF | HTML Jul 7, 2020
Technical article Optimize your automotive USB short-to-battery design - part 2 PDF | HTML Jun 6, 2016
Technical article Protect automotive USB circuits against short-to-battery faults – part 1 PDF | HTML May 30, 2016
White paper Designing USB for short-to-battery tolerance in automotive environments Feb 10, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPD3S714-Q1EVM — Evaluation Module for TPD3S714-Q1 USB 2.0 Interface Protection w/Short-to-Battery & Short-to-Ground

The TPD3S714-Q1EVM contains four TPD3S714-Q1s. One TPD3S714-Q1 (U1) is configured with two USB2.0 Type A connectors (USB1 & USB2) for capturing system level tests. One TPD3S714-Q1 (U2) is configured with 4 SMA (S1 – S4) connectors to allow 4-port analysis with a vector network analyzer. (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPD3S714-Q1 IBIS MODEL

SLYM094.ZIP (20 KB) - IBIS model
Supported products & hardware
Simulation model

TPD3S714-Q1 S-Parameter Model

SLVMBJ9.ZIP (48 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-00845 — Two-Port Automotive USB 2.0 Hub With Short-to-Battery Protection Reference Design

TIDA-00845 is a dual-port USB 2.0 hub with the ability to withstand a short of up to 18-V DC on both downstream ports, as well as Level 4 IEC 61000-4-2 ESD protection, overcurrent conditions, and shorts to ground. This protection is provided by an integrated protection device - the (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos