Home Interface USB ICs USB port protection ICs

TPD4S014

ACTIVE

Complete USB Port protection device

Product details

Interface type USB 2.0 Features Overvoltage protection Number of switches 4 Rating Catalog IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-2 air-gap (±V) 15000 Bi-/uni-directional Unidirectional Clamping voltage (V) 15 IO capacitance (typ) (pF) 1.5 Operating temperature range (°C) -40 to 85 Dynamic resistance (typ) 1
Interface type USB 2.0 Features Overvoltage protection Number of switches 4 Rating Catalog IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-2 air-gap (±V) 15000 Bi-/uni-directional Unidirectional Clamping voltage (V) 15 IO capacitance (typ) (pF) 1.5 Operating temperature range (°C) -40 to 85 Dynamic resistance (typ) 1
WSON (DSQ) 10 4 mm² 2 x 2
  • Input Voltage Protection at VBUS up to 28 V
  • Low Ron nFET Switch
  • Supports > 2 A Charging Current
  • ESD Performance D+/D-/ID/VBUS Pins:
    • ±15-kV Contact Discharge (IEC 61000-4-2)
    • ±15-kV Air Gap Discharge (IEC 61000-4-2)
  • Overvoltage and Undervoltage Lockout Features
  • Low Capacitance TVS ESD Clamp for USB2.0 High Speed Data Rate
  • Internal 17 ms Startup Delay
  • Integrated Input Enable and Status Output Signal
  • Thermal Shutdown Feature
  • Space Saving SON Package (2 mm × 2 mm)
  • Input Voltage Protection at VBUS up to 28 V
  • Low Ron nFET Switch
  • Supports > 2 A Charging Current
  • ESD Performance D+/D-/ID/VBUS Pins:
    • ±15-kV Contact Discharge (IEC 61000-4-2)
    • ±15-kV Air Gap Discharge (IEC 61000-4-2)
  • Overvoltage and Undervoltage Lockout Features
  • Low Capacitance TVS ESD Clamp for USB2.0 High Speed Data Rate
  • Internal 17 ms Startup Delay
  • Integrated Input Enable and Status Output Signal
  • Thermal Shutdown Feature
  • Space Saving SON Package (2 mm × 2 mm)

The TPD4S014 is a single-chip solution for USB charger port protection. This device offers low capacitance transient voltage suppressor (TVS) electrostatic discharge (ESD) clamps for the D+, D-, and standard capacitance for the ID pin. On the VBUS pin, this device provides overvoltage protection (OVP) up to 28 V DC. The overvoltage lockout feature ensures that if there is a fault condition at the VBUS line, the TPD4S014 is able to isolate the VBUS line to protect the internal circuitry from damage. There is a 17-ms turn-on delay after VBUS rises above the undervoltage lockout (UVLO) threshold in order to let the voltage stabilize before turning the nFET on. This function acts as a de-glitch and prevents unnecessary switching if there is any ringing on the line during connection.

The TPD4S014 is a single-chip solution for USB charger port protection. This device offers low capacitance transient voltage suppressor (TVS) electrostatic discharge (ESD) clamps for the D+, D-, and standard capacitance for the ID pin. On the VBUS pin, this device provides overvoltage protection (OVP) up to 28 V DC. The overvoltage lockout feature ensures that if there is a fault condition at the VBUS line, the TPD4S014 is able to isolate the VBUS line to protect the internal circuitry from damage. There is a 17-ms turn-on delay after VBUS rises above the undervoltage lockout (UVLO) threshold in order to let the voltage stabilize before turning the nFET on. This function acts as a de-glitch and prevents unnecessary switching if there is any ringing on the line during connection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPD3S014 ACTIVE Current-limit switch and D+/D– ESD protection for USB Host ports TPD3S014 does not support ID pin ESD

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPD4S014 USB Charger Port Protection Including ESD Protection for All Lines and Overvoltage Protection on VBUS datasheet (Rev. G) PDF | HTML 31 Dec 2015
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
Selection guide ESD by Interface Selection Guide (Rev. A) 26 Jun 2017
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPD4S014EVM — TPD4S014EVM: Complete Protection Solution for USB Charger Port Including ESD Protection

The TPD4S014 is a single-chip solution for USB charger port protection. This device offers low capacitance TVS type ESD clamps for the D+, D- and standard Capacitance for the ID pin. On the VBUS pin, this device can handle over-voltage protection up to 28V. The over voltage lock-out feature ensures (...)

User guide: PDF
Not available on TI.com
Simulation model

TPD4S014 IBIS Model

SLVM292.ZIP (11 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSQ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos