Home Interface USB ICs USB-A controllers

TPS2546

ACTIVE

Product details

Product type Charge port controller Vin (max) (V) 5.5 Vin (min) (V) 4.5 Continuous current (max) (A) 2.7 Current limit (A) 0.2 to 2.5 Current limit accuracy at 1 A 0.1 Number of switches 1 Enable Active High Rating Catalog Operating temperature range (°C) -40 to 125
Product type Charge port controller Vin (max) (V) 5.5 Vin (min) (V) 4.5 Continuous current (max) (A) 2.7 Current limit (A) 0.2 to 2.5 Current limit accuracy at 1 A 0.1 Number of switches 1 Enable Active High Rating Catalog Operating temperature range (°C) -40 to 125
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • D+/D– CDP/DCP Modes per USB Battery Charging Specification 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication Industry Standard YD/T 1591-2009
  • Supports Non-BC1.2 Charging Modes by Automatic Selection:
    • D+/D– Divider Modes 2 V/2.7 V and 2.7 V/2V
    • D+/D– 1.2-V Mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wakeup
  • Automatic SDP/CDP Switching for Devices That Do Not Connect to CDP Ports
  • Load Detection for Power Supply Control in S4/S5 Charging and Port Power Management in All Charge Modes
  • Compatible With USB 2.0 and 3.0 Power Switch Requirements
  • Integrated 73-mΩ (Typical) High-Side MOSFET
  • Adjustable Current-Limit up to 3 A (Typical)
  • Operating Range: 4.5 V to 5.5 V
  • Max Device Current:
    • 2 µA When Device Disabled
    • 270 µA When Device Enabled
  • Drop-In and BOM Compatible With TPS2543
  • Available in 16-Pin WQFN (3.00 mm × 3.00 mm) Package
  • 8-kV ESD Rating on DM/DP Pins
  • UL Listed File No. E169910 and CB certified

All trademarks are the property of their respective owners.

  • D+/D– CDP/DCP Modes per USB Battery Charging Specification 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication Industry Standard YD/T 1591-2009
  • Supports Non-BC1.2 Charging Modes by Automatic Selection:
    • D+/D– Divider Modes 2 V/2.7 V and 2.7 V/2V
    • D+/D– 1.2-V Mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wakeup
  • Automatic SDP/CDP Switching for Devices That Do Not Connect to CDP Ports
  • Load Detection for Power Supply Control in S4/S5 Charging and Port Power Management in All Charge Modes
  • Compatible With USB 2.0 and 3.0 Power Switch Requirements
  • Integrated 73-mΩ (Typical) High-Side MOSFET
  • Adjustable Current-Limit up to 3 A (Typical)
  • Operating Range: 4.5 V to 5.5 V
  • Max Device Current:
    • 2 µA When Device Disabled
    • 270 µA When Device Enabled
  • Drop-In and BOM Compatible With TPS2543
  • Available in 16-Pin WQFN (3.00 mm × 3.00 mm) Package
  • 8-kV ESD Rating on DM/DP Pins
  • UL Listed File No. E169910 and CB certified

All trademarks are the property of their respective owners.

The TPS2546 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2546 provides the electrical signatures on D+/D– to support charging schemes listed under . TI tests charging of popular mobile phones, tablets, and media devices with the TPS2546 to ensure compatibility with both BC1.2 compliant, and non-BC1.2 compliant devices.

In addition to charging popular devices, the TPS2546 also supports two distinct power management features, namely, power wake and port power management (PPM) through the STATUS pin. Power wake allows for power supply control in S4/S5 charging and PPM the ability to manage port power in a multi-port application. Additionally, system wake up (from S3) with a mouse/keyboard (both low speed and full speed) is fully supported in the TPS2546.

The TPS2546 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds.

The TPS2546 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2546 provides the electrical signatures on D+/D– to support charging schemes listed under . TI tests charging of popular mobile phones, tablets, and media devices with the TPS2546 to ensure compatibility with both BC1.2 compliant, and non-BC1.2 compliant devices.

In addition to charging popular devices, the TPS2546 also supports two distinct power management features, namely, power wake and port power management (PPM) through the STATUS pin. Power wake allows for power supply control in S4/S5 charging and PPM the ability to manage port power in a multi-port application. Additionally, system wake up (from S3) with a mouse/keyboard (both low speed and full speed) is fully supported in the TPS2546.

The TPS2546 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS2547 ACTIVE USB charging port controller and 3A power switch with load detection Improves continuous output current, and removes CDP-SDP auto switch functionality.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS2546 USB Charging Port Controller and Power Switch With Load Detection datasheet (Rev. C) PDF | HTML Jul 14, 2016
Selection guide USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) May 24, 2018
Application note TPS254x Eye Diagram Performance Test Jul 19, 2017
Application note Effective System ESD Protection for TPS254x USB Charging Port Controllers Jun 3, 2016
Application note TPS2546/TPS2546-Q1 Production Silicon Checklist Jul 27, 2015
Application note Step-Down Converter with Cable Voltage Drop Compensation Jun 26, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2546EVM-064 — TPS2546 USB Charging Port Controller & Power Switch Evaluation Module

The Texas Instruments TPS2546EVM-064 evaluation module (EVM) helps designers evaluate the performance of the TPS2546 USB Charging Port Power Switch and Controller. The EVM contains input and output connectors. Jumper controls are also provided to ease evaluation of device features.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS2546 TINA-TI Transient Reference Design

SLVM842.TSC (455 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS2546 TINA-TI Transient Spice Model

SLVM843.ZIP (38 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS2546 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM796A.ZIP (56 KB) - PSpice model
Supported products & hardware
Reference design

PMP10282 — 5V@2.1A USB Charger Automotive Reference Design

This USB 3.0 charger provides 5V @ 2.1A over an automotive input range of 8V - 40V. It uses the integrated FET TPS54340 PWM Buck controller and implements cable voltage droop compensation. A TPS2546 charging port controller provides data line switching plus an integrated FET with dual current (...)

Supported products & hardware
Reference design

TIDA-00288 — 4 Port USB 3.0 Hub Reference Design

This verified reference design is a four-port USB 3.0 compliant hub. It provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full- speed, or low-speed connections on the downstream ports. The hub design provides power (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos