Home Interface USB ICs USB Type-C & USB Power Delivery ICs

USB Type-C® and USB-C® Power Delivery 3.0 controller

Product details

Function Type-C, USB2 Type PD controller, Passive switch Power role DRP, Sink, Source Rating Catalog Internal power path 20 V 3 A, 5 V 3 A Data role DFP, DRD, UFP Alternate mode Yes External power-path control NFET USB speed (Mbps) 480 Dead battery support Yes Operating temperature range (°C) -10 to 85
Function Type-C, USB2 Type PD controller, Passive switch Power role DRP, Sink, Source Rating Catalog Internal power path 20 V 3 A, 5 V 3 A Data role DFP, DRD, UFP Alternate mode Yes External power-path control NFET USB speed (Mbps) 480 Dead battery support Yes Operating temperature range (°C) -10 to 85
NFBGA (ZBH) 96 36 mm² 6 x 6
  • This device is certified by the USB-IF for PD3.0
    • PD3.0 silicon is required for certification of new USB PD designs
    • Article on PD2.0 vs PD3.0
  • USB3 & Thunderbolt 3 (TBT3) USB PD controller
    • The TPS65983 B only supports TBT3 device designs following an Intel reference design document number 569174
    • Port data multiplexer
      • USB 2.0 HS data and low speed endpoint
      • Sideband-use data for alternate modes
    • Support for DisplayPort alternate mode and Thunderbolt alternate mode
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated 5-V, 3-A, 50-mΩ sourcing switch
    • Integrated 5-V to 20-V, 3-A, 95-mΩ bi-directional load switch
    • Gate control and current sense for external 5-V to 20-V, 5-A bidirectional switch (back-to back NFETs)
  • Integrated robust power path protection
    • Integrated reverse current protection, undervoltage protection, overvoltage protection, and slew rate control the high-voltage bi-directional power path
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5-V/3-A source power path
  • USB Type-C Power Delivery (PD) controller
    • 8 configurable GPIOs
    • BC1.2 charging support
    • USB PD 2.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary port
    • 1 I2C secondary port
  • This device is certified by the USB-IF for PD3.0
    • PD3.0 silicon is required for certification of new USB PD designs
    • Article on PD2.0 vs PD3.0
  • USB3 & Thunderbolt 3 (TBT3) USB PD controller
    • The TPS65983 B only supports TBT3 device designs following an Intel reference design document number 569174
    • Port data multiplexer
      • USB 2.0 HS data and low speed endpoint
      • Sideband-use data for alternate modes
    • Support for DisplayPort alternate mode and Thunderbolt alternate mode
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated 5-V, 3-A, 50-mΩ sourcing switch
    • Integrated 5-V to 20-V, 3-A, 95-mΩ bi-directional load switch
    • Gate control and current sense for external 5-V to 20-V, 5-A bidirectional switch (back-to back NFETs)
  • Integrated robust power path protection
    • Integrated reverse current protection, undervoltage protection, overvoltage protection, and slew rate control the high-voltage bi-directional power path
    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5-V/3-A source power path
  • USB Type-C Power Delivery (PD) controller
    • 8 configurable GPIOs
    • BC1.2 charging support
    • USB PD 2.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary port
    • 1 I2C secondary port

The TPS65983 B is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for notebook applications. The TPS65983 B integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS65983 B includes a high speed multiplexer which is dependent the USB Type-C cable orientation that the CC pins provide. The multiplexer passes through side-band use data for alternate modes. The TPS65983 B has a BGA MicroStar Junior package with 0.5-mm Pitch and through-Hole via compatible for all pins.

The mixed-signal front end on the CC pins advertises default (500 mA), 1.5 A or 3 A for Type-C power sources, detects a plug event and determines the USB Type-C cable orientation, and autonomously negotiates USB PD contracts by adhering to the specified bi-phase marked coding (BMC) and physical layer (PHY) protocol.

The port power switch provides up to 3 A downstream at 5 V for legacy and Type-C USB power. An additional bidirectional switch path provides USB PD power up to 3 A at a maximum of 20 V as either a source (host), sink (device), or source-sink.

The TPS65983 B is also an Upstream-Facing Port (UFP), Downstream-Facing Port (DFP), or Dual-Role Port for data. The port data multiplexer passes data to or from the top or bottom D+/D– signal pair at the port for USB 2.0 HS and has a USB 2.0 Low Speed Endpoint. Additionally, the Sideband-Use (SBU) signal pair is used for auxiliary or Alternate Modes of communication (DisplayPort or Thunderbolt, for example).

The power management circuitry uses a 3.3 V inside the system and also uses VBUS to start up and negotiate power for a dead-battery or no-battery condition.

The TPS65983 B is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for notebook applications. The TPS65983 B integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS65983 B includes a high speed multiplexer which is dependent the USB Type-C cable orientation that the CC pins provide. The multiplexer passes through side-band use data for alternate modes. The TPS65983 B has a BGA MicroStar Junior package with 0.5-mm Pitch and through-Hole via compatible for all pins.

The mixed-signal front end on the CC pins advertises default (500 mA), 1.5 A or 3 A for Type-C power sources, detects a plug event and determines the USB Type-C cable orientation, and autonomously negotiates USB PD contracts by adhering to the specified bi-phase marked coding (BMC) and physical layer (PHY) protocol.

The port power switch provides up to 3 A downstream at 5 V for legacy and Type-C USB power. An additional bidirectional switch path provides USB PD power up to 3 A at a maximum of 20 V as either a source (host), sink (device), or source-sink.

The TPS65983 B is also an Upstream-Facing Port (UFP), Downstream-Facing Port (DFP), or Dual-Role Port for data. The port data multiplexer passes data to or from the top or bottom D+/D– signal pair at the port for USB 2.0 HS and has a USB 2.0 Low Speed Endpoint. Additionally, the Sideband-Use (SBU) signal pair is used for auxiliary or Alternate Modes of communication (DisplayPort or Thunderbolt, for example).

The power management circuitry uses a 3.3 V inside the system and also uses VBUS to start up and negotiate power for a dead-battery or no-battery condition.

Download

More information

The TPS65983B is designed for Thunderbolt 3 devices. For all other design considerations use the TPS65988DH.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS65983B USB Type-C® and USB PD Controller, Power Switch, and High Speed Multiplexer For Thunderbolt 3 datasheet (Rev. C) PDF | HTML 06 Aug 2021

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location