Home Interface USB ICs USB-C Power Delivery controllers

Dual port USB-C® Power Delivery controller with integrated source power switches

Product details

Function Type-C Internal power path 5 V 3 A Power role DRP, Sink, Source Data role DFP, DRD, UFP Alternate mode Yes Dead battery support Yes External power-path control NFET Rating Catalog Operating temperature range (°C) -40 to 125
Function Type-C Internal power path 5 V 3 A Power role DRP, Sink, Source Data role DFP, DRD, UFP Alternate mode Yes Dead battery support Yes External power-path control NFET Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RSL) 48 36 mm² 6 x 6
  • This device is certified by the USB-IF for PD3.0
    • PD3.0 silicon is required for certification of new USB PD designs
      • TID#: 3495
    • Article on PD2.0 vs. PD3.0
  • TPS65994AD is fully configurable dual port USB4 and Thunderbolt 4 (TBT4) PD3.0 controller
    • This device can be used for USB4 host and device designs
    • Supports extended industrial temperature range
    • GUI tool to easily configure TPS65994AD for various applications
    • Support for DisplayPort Source, Thunderbolt and user configurable alternate modes
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated two 5-V, 3-A, 38-mΩ sourcing switches
    • UL2367 cert #: E169910
    • IEC62368-1 cert #: US-34737-M3-UL
  • Integrated robust power path protection
    • Integrated overvoltage protection, under voltage protection, reverse current protection, and adjustable current limiting for source path
    • Integrated overvoltage protection, under voltage protection and reverse current protection for sink path
  • USB Type-C Power Delivery (PD) controller
    • 10 configurable GPIOs
    • USB PD 3.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Integrated dead battery Rd
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary port
    • 2 I2C secondary ports
  • This device is certified by the USB-IF for PD3.0
    • PD3.0 silicon is required for certification of new USB PD designs
      • TID#: 3495
    • Article on PD2.0 vs. PD3.0
  • TPS65994AD is fully configurable dual port USB4 and Thunderbolt 4 (TBT4) PD3.0 controller
    • This device can be used for USB4 host and device designs
    • Supports extended industrial temperature range
    • GUI tool to easily configure TPS65994AD for various applications
    • Support for DisplayPort Source, Thunderbolt and user configurable alternate modes
    • For a more extensive selection guide and getting started information, please refer to www.ti.com/usb-c and E2E guide
  • Integrated fully managed power paths:
    • Integrated two 5-V, 3-A, 38-mΩ sourcing switches
    • UL2367 cert #: E169910
    • IEC62368-1 cert #: US-34737-M3-UL
  • Integrated robust power path protection
    • Integrated overvoltage protection, under voltage protection, reverse current protection, and adjustable current limiting for source path
    • Integrated overvoltage protection, under voltage protection and reverse current protection for sink path
  • USB Type-C Power Delivery (PD) controller
    • 10 configurable GPIOs
    • USB PD 3.0 certified
    • USB Type-C specification certified
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Integrated dead battery Rd
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
    • 1 I2C primary port
    • 2 I2C secondary ports

The TPS65994AD is a highly integrated stand-alone Dual Port USB Type-C and Power Delivery (PD) controller for PC and notebooks applications. The TPS65994AD integrates fully managed source paths with robust protection for a complete USB-C PD solution. TPS65994AD is featured on Intel and AMD’s Reference Design for PC and notebook end equipment ensuring the PD controller has proper system level interaction in these types of designs. This feature greatly reduces system design complexity and results in reduced time to market.

The TPS65994AD is a highly integrated stand-alone Dual Port USB Type-C and Power Delivery (PD) controller for PC and notebooks applications. The TPS65994AD integrates fully managed source paths with robust protection for a complete USB-C PD solution. TPS65994AD is featured on Intel and AMD’s Reference Design for PC and notebook end equipment ensuring the PD controller has proper system level interaction in these types of designs. This feature greatly reduces system design complexity and results in reduced time to market.

Download

Request more information

The EVM user's guide, firmware configuration tool GUI and more information are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS65994AD Dual Port USB Type-C® and USB PD Controller with Integrated Source Power Switches Supporting USB4 and Alternate Mode datasheet (Rev. A) PDF | HTML 27 Jul 2021

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location