Product details

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5, 12 Power supply voltage - dual (V) +/-10, +/-5 Protocols Analog Ron (typ) (Ω) 5 CON (typ) (pF) 55 ON-state leakage current (max) (µA) 0.05 Supply current (typ) (µA) 0.05 Bandwidth (MHz) 152 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (A) 0.05 Rating Catalog Drain supply voltage (max) (V) 12 Supply voltage (max) (V) 12 Negative rail supply voltage (max) (V) 0
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5, 12 Power supply voltage - dual (V) +/-10, +/-5 Protocols Analog Ron (typ) (Ω) 5 CON (typ) (pF) 55 ON-state leakage current (max) (µA) 0.05 Supply current (typ) (µA) 0.05 Bandwidth (MHz) 152 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (A) 0.05 Rating Catalog Drain supply voltage (max) (V) 12 Supply voltage (max) (V) 12 Negative rail supply voltage (max) (V) 0
SOT-23 (DCN) 8 4.64 mm² 2.9 x 1.6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (DRJ) 8 16 mm² 4 x 4
  • ±2.7-V to ±6-V dual supply
  • 2.7-V to 12-V single supply
  • 5-Ω (typical) ON-state resistance
  • 1.6-Ω (typical) ON-state resistance flatness
  • 3.3-V, 5-V compatible digital control inputs
  • Rail-to-rail analog signal handling
  • Fast tON, tOFF times
  • Supports both digital and analog signal applications
  • Tiny 8-lead SOT-23, 8-lead MSOP, and QFN-8 packages
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD performance tested per JESD 22
    • ±2000-V Human Body Model (A114-B, Class II)
    • ±1000-V Charged-Device Model (C101)
  • ±2.7-V to ±6-V dual supply
  • 2.7-V to 12-V single supply
  • 5-Ω (typical) ON-state resistance
  • 1.6-Ω (typical) ON-state resistance flatness
  • 3.3-V, 5-V compatible digital control inputs
  • Rail-to-rail analog signal handling
  • Fast tON, tOFF times
  • Supports both digital and analog signal applications
  • Tiny 8-lead SOT-23, 8-lead MSOP, and QFN-8 packages
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD performance tested per JESD 22
    • ±2000-V Human Body Model (A114-B, Class II)
    • ±1000-V Charged-Device Model (C101)

The TS12A12511 is a bidirectional, single-channel, single-pole double-throw (SPDT) analog switch that can pass signals with swings of 0 to 12 V or –6 V to 6 V. This switch conducts equally well in both directions when it is on. The device also offers a low ON-state resistance of 5 Ω (typical), which is matched to within 1 Ω between channels. The maximum current consumption is <1 µA and –3 dB bandwidth is >93 MHz. The TS12A12511 exhibits break-before-make switching action, preventing momentary shorting when switching channels. This device is available packaged in an 8-lead VSSOP, 8-lead SOT-23, and a 8-pin WSON.

The TS12A12511 is a bidirectional, single-channel, single-pole double-throw (SPDT) analog switch that can pass signals with swings of 0 to 12 V or –6 V to 6 V. This switch conducts equally well in both directions when it is on. The device also offers a low ON-state resistance of 5 Ω (typical), which is matched to within 1 Ω between channels. The maximum current consumption is <1 µA and –3 dB bandwidth is >93 MHz. The TS12A12511 exhibits break-before-make switching action, preventing momentary shorting when switching channels. This device is available packaged in an 8-lead VSSOP, 8-lead SOT-23, and a 8-pin WSON.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX6219 ACTIVE 36-V low Ron 2:1 one channel multiplexer with 1.8-V logic control Pin-to-pin upgrade with higher supply voltage support
TMUX7219 ACTIVE 44-V, latch-up immune, 2:1 (SPDT) precision switch with 1.8-V logic Pin-to-pin upgrade with improved power supply rating and performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TS12A12511 5-Ω Single-Channel SPDT Analog Switch With Negative Signaling Capability datasheet (Rev. E) PDF | HTML 21 Sep 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DCN) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
WSON (DRJ) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos