Product details

Vrwm (V) 36 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 1100 IEC 61000-4-5 (A) 20 Breakdown voltage (min) (V) 37.8 Number of channels 1 IO capacitance (typ) (pF) 15 Clamping voltage (V) 58
Vrwm (V) 36 Bi-/uni-directional Bi-directional Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 1100 IEC 61000-4-5 (A) 20 Breakdown voltage (min) (V) 37.8 Number of channels 1 IO capacitance (typ) (pF) 15 Clamping voltage (V) 58
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC61000-4-5 surge protection:
    • 20A (8/20µs)
    • Clamping voltage: 55V at 20A (8/20µs)
  • IO capacitance: 15pF (typical)
  • Low leakage current of 100nA (maximum)
  • Industrial temperature range: -55°C to +150°C
  • SOT-23 (DBZ) leaded package to minimize board space and allow for automatic optical inspection (AOI)
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC61000-4-5 surge protection:
    • 20A (8/20µs)
    • Clamping voltage: 55V at 20A (8/20µs)
  • IO capacitance: 15pF (typical)
  • Low leakage current of 100nA (maximum)
  • Industrial temperature range: -55°C to +150°C
  • SOT-23 (DBZ) leaded package to minimize board space and allow for automatic optical inspection (AOI)

The TSM36CA is a 36V, bidirectional TVS protection diode designed for clamping harmful transients such as ESD and surge. The TSM36CA robustly shunts up to 20A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The TSM36CA device is rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge) which exceeds the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

Additionally, the TSM36CA is available in a small leaded SOT-23 (DBZ) package which is reduced in size by approximately 50 percent compared to the industry standard SMA package. The extremely low device leakage and capacitance ensures a minimal effect on the protected line.

The TSM36CA is a 36V, bidirectional TVS protection diode designed for clamping harmful transients such as ESD and surge. The TSM36CA robustly shunts up to 20A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The TSM36CA device is rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge) which exceeds the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

Additionally, the TSM36CA is available in a small leaded SOT-23 (DBZ) package which is reduced in size by approximately 50 percent compared to the industry standard SMA package. The extremely low device leakage and capacitance ensures a minimal effect on the protected line.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TSM36CA Bidirectional Surge Protection Device in SOT-23 datasheet PDF | HTML 07 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

PSpice Transient Model

SLVME71.ZIP (195 KB) - PSpice Model
Reference designs

TIDA-011002 — Cost effective IO-Link Master module reference design

This reference design accelerates the development of IO-Link controller gateways by implementing an 8- port IO-Link gateway that supports up to 400μs cycle time, COM3, 1A per port on L+, and an additional DI/DO. The design supports various Ethernet-based industrial protocols such as EtherCAT®, (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos