Home Interface USB ICs USB redrivers & multiplexers

TUSB1002A

ACTIVE

USB3.2 10 Gbps Dual-channel Linear Redriver

Product details

Type Redriver Function USB 3.0 USB speed (Mbps) 10000 Number of channels 2 Input/output voltage (min) (V) -0.5 Input/output voltage (max) (V) 4 Configuration Dual-channel, Dual-lane Features High Performance Low Power USB 3.1 Gen 2 10G Redriver Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 100000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 5000
Type Redriver Function USB 3.0 USB speed (Mbps) 10000 Number of channels 2 Input/output voltage (min) (V) -0.5 Input/output voltage (max) (V) 4 Configuration Dual-channel, Dual-lane Features High Performance Low Power USB 3.1 Gen 2 10G Redriver Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 100000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 5000
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Supports USB3.2 x1 SuperSpeed (5Gbps) and SuperSpeedPlus (10Gbps)
  • Supports PCI express Gen3, SATA express, and SATA Gen3
  • Ultra low-power architecture:
    • Disconnect U2, U3: < 1.9mW
    • Shutdown: < 700µW
  • Adjustable voltage output swing linear range up to 1200mVpp
  • No host or device side requirement
  • 16 settings for up to 16dB at 10Gbps of linear equalization
  • Adjustable DC equalization gain
  • Hot-plug capable
  • Pin-to-pin compatible with LVPE502A and LVPE512 USB 3.0 redriver
  • Pin-to-pin compatible with TUSB1002 redriver
  • Temperature range: 0°C to 70°C (commercial) and –40°C to 85°C (industrial)
  • ±5kV HBM ESD
  • Available in single 3.3V supply.
  • Available in 4mm × 4mm VQFN
  • Supports USB3.2 x1 SuperSpeed (5Gbps) and SuperSpeedPlus (10Gbps)
  • Supports PCI express Gen3, SATA express, and SATA Gen3
  • Ultra low-power architecture:
    • Disconnect U2, U3: < 1.9mW
    • Shutdown: < 700µW
  • Adjustable voltage output swing linear range up to 1200mVpp
  • No host or device side requirement
  • 16 settings for up to 16dB at 10Gbps of linear equalization
  • Adjustable DC equalization gain
  • Hot-plug capable
  • Pin-to-pin compatible with LVPE502A and LVPE512 USB 3.0 redriver
  • Pin-to-pin compatible with TUSB1002 redriver
  • Temperature range: 0°C to 70°C (commercial) and –40°C to 85°C (industrial)
  • ±5kV HBM ESD
  • Available in single 3.3V supply.
  • Available in 4mm × 4mm VQFN

The TUSB1002A is the industry’s first dual-channel USB 3.2 x1 SuperSpeedPlus (SSP) redriver and signal conditioner. The device offers low power consumption on a 3.3V supply with its ultra-low-power architecture. The device supports the USB3.2 low power modes which further reduces idle power consumption.

The TUSB1002A implements a linear equalizer, supporting up to 16dB of loss due to inter-symbol interference (ISI). When USB signals travel across a PCB or cable, signal integrity degrades due to loss and inter-symbol interference. The linear equalizer compensates for the channel loss, and thereby, extends the channel length and enables systems to pass USB compliance. The dual lane implementation and small package size provides flexibility in the placement of the TUSB1002A in the USB3.2 path.

The TUSB1002A is available in either a 24-pin 4mm × 4mm VQFN. It is also available in a commercial grade (TUSB1002A) or industrial grade (TUSB1002AI).

The TUSB1002A is the industry’s first dual-channel USB 3.2 x1 SuperSpeedPlus (SSP) redriver and signal conditioner. The device offers low power consumption on a 3.3V supply with its ultra-low-power architecture. The device supports the USB3.2 low power modes which further reduces idle power consumption.

The TUSB1002A implements a linear equalizer, supporting up to 16dB of loss due to inter-symbol interference (ISI). When USB signals travel across a PCB or cable, signal integrity degrades due to loss and inter-symbol interference. The linear equalizer compensates for the channel loss, and thereby, extends the channel length and enables systems to pass USB compliance. The dual lane implementation and small package size provides flexibility in the placement of the TUSB1002A in the USB3.2 path.

The TUSB1002A is available in either a 24-pin 4mm × 4mm VQFN. It is also available in a commercial grade (TUSB1002A) or industrial grade (TUSB1002AI).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TUSB1004 ACTIVE 10 Gbps USB 3.2 4-channel adaptive linear redriver This product is a 4-channel 3.2 redriver with an the adaptive EQ
TUSB1104 ACTIVE USB Type-C™ 10-Gbps 3.2 x2 adaptive linear redriver This product is a 3.2 x2 redriver that adds adaptive EQ

Technical documentation

No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet TUSB1002A USB3.2 10 Gbps Dual-Channel Linear Redriver datasheet (Rev. C) PDF | HTML Jul 12, 2024
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs (Rev. A) PDF | HTML Jan 8, 2026
Technical article 6 key questions when designing for USB protocol interfaces PDF | HTML Jul 31, 2020
White paper USB System Design Considerations: Switches and Redrivers Nov 16, 2018
White paper USB3.x Linear Redriver Signal Conditioning Theory and Practical Tuning Method Aug 1, 2018
Technical article Create an eye-opening experience with a 10G USB3 redriver PDF | HTML Jul 12, 2018
Application note TUSB1002A Configuration Guidelines May 30, 2018
Application note TUSB1002A Schematic Checklist May 29, 2018
White paper Strengthening the USB Type-C signal chain through redrivers Aug 21, 2017
White paper Alternate Mode for USB Type-C™: Going Beyond USB Sep 26, 2016
White paper Transition existing products from USB 2.0 OTG to USB Type-C Jul 10, 2015
White paper Low-cost implementation of USB Type-C Jul 7, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB1002AEVM — USB 3.1 10-Gbps dual-channel linear redriver

The TUSB1002 device implements a linear equalizer, supporting up to 16 dB of loss caused by intersymbol interference (ISI). When USB signals travel across a printed circuit board (PCB) or cable, signal integrity degrades because of loss and ISI. The linear equalizer compensates for (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TUSB1002A RGE S-parameter model

SLLM463.ZIP (1143 KB) - S-parameter model
Supported products & hardware
Simulation model

TUSB1002ARGE IBIS-AMI Model

SLLM405.ZIP (4812 KB) - IBIS-AMI model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos