Home Interface USB ICs USB redrivers & multiplexers

TUSB2E22

ACTIVE

eUSB2 to USB 2.0 Dual repeater

Product details

Type Redriver Function eUSB2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 1.98, 3.6 Supply voltage (min) (V) 1.62, 3 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Dual-channel Features Full-speed (FS), High-speed (HS) signals, implementation of USB 2.0 and eUSB2 compliance port Support for Low-speed (LS) Rating Catalog Operating temperature range (°C) -20 to 85 ESD HBM (typ) (kV) 1.5 Bandwidth (MHz) 240
Type Redriver Function eUSB2.0 USB speed (Mbps) 480 Number of channels 2 Supply voltage (max) (V) 1.98, 3.6 Supply voltage (min) (V) 1.62, 3 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 Configuration Dual-channel Features Full-speed (FS), High-speed (HS) signals, implementation of USB 2.0 and eUSB2 compliance port Support for Low-speed (LS) Rating Catalog Operating temperature range (°C) -20 to 85 ESD HBM (typ) (kV) 1.5 Bandwidth (MHz) 240
DSBGA (YCG) 25 3.0625 mm² 1.75 x 1.75 VQFN-FCRLF (RZA) 20 12.25 mm² 3.5 x 3.5
  • Compliance to USB 2.0 and eUSB2 (rev 1.1)
  • Support for low-speed (LS), full-speed (FS), high-speed (HS)
  • Dual repeater with 2:2 crossbar mux
  • Host and device mode (DRD) support
  • Four eUSB2 compensation settings to meet different system requirements
  • eUSB2 LS/FS signaling meets 1.2V option of the eUSB2 interface
  • Compliance to USB 2.0 and eUSB2 (rev 1.1)
  • Support for low-speed (LS), full-speed (FS), high-speed (HS)
  • Dual repeater with 2:2 crossbar mux
  • Host and device mode (DRD) support
  • Four eUSB2 compensation settings to meet different system requirements
  • eUSB2 LS/FS signaling meets 1.2V option of the eUSB2 interface

TUSB2E22 enables implementation of USB 2.0 compliance port on newer processors using lower voltage processes.

TUSB2E22 is a USB-compliant eUSB2-USB 2.0 repeater supporting both device and host modes.

TUSB2E22 supports USB low-speed (LS) and full-speed (FS) signals and high-speed (HS) signals.

TUSB2E22 is designed to interface with eUSB2 eDSPr or eUSPr operating at 1.2V single-ended signaling.

TUSB2E22 has four levels of compensation settings through the EQ0 and EQ1 pins. These settings can be used to optimize compensation for different eUSB2 channel loss profiles.

TUSB2E22 enables implementation of USB 2.0 compliance port on newer processors using lower voltage processes.

TUSB2E22 is a USB-compliant eUSB2-USB 2.0 repeater supporting both device and host modes.

TUSB2E22 supports USB low-speed (LS) and full-speed (FS) signals and high-speed (HS) signals.

TUSB2E22 is designed to interface with eUSB2 eDSPr or eUSPr operating at 1.2V single-ended signaling.

TUSB2E22 has four levels of compensation settings through the EQ0 and EQ1 pins. These settings can be used to optimize compensation for different eUSB2 channel loss profiles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TUSB2E22 eUSB2-USB 2.0 Dual Repeater datasheet (Rev. C) PDF | HTML 08 Aug 2024
Application note eUSB2 Repeater Design Guide PDF | HTML 01 Dec 2020
Technical article Understanding the embedded USB2 (eUSB2) standard PDF | HTML 19 Aug 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB2E22EVM-CAT — eUSB2 to USB 2.0 dual channel repeater evaluation module

The TUSB2E22EVM-CAT evaluation module (EVM) is used to evaluate the eUSB2 to USB 2.0 repeating function of the TUSB2E22 device for various applications.
User guide: PDF
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCG) 25 Ultra Librarian
VQFN-FCRLF (RZA) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos