Home Interface USB ICs USB redrivers & multiplexers

TUSB522P

ACTIVE

Product details

Type Redriver Function USB 3.0 USB speed (Mbps) 5000 Number of channels 2 Input/output voltage (min) (V) 0.1 Input/output voltage (max) (V) 1.2 Configuration Dual-channel, Single-Port Features Dual Channel Single Port USB 3.0 Redriver with Ultra low-power architecture Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 98000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 2500
Type Redriver Function USB 3.0 USB speed (Mbps) 5000 Number of channels 2 Input/output voltage (min) (V) 0.1 Input/output voltage (max) (V) 1.2 Configuration Dual-channel, Single-Port Features Dual Channel Single Port USB 3.0 Redriver with Ultra low-power architecture Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 98000 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 2500
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • USB3.1 GEN1 5Gbps, dual-channel re-driver with 3.3-V power supply
  • Ultra-low-power architecture:
    • Active: 98 mA
    • U2, U3: 1.2 mA
    • Disconnect 265 µA
    • Shutdown 60 µA
  • Optimal receiver equalization:
    • of 3, 6, 9 dB at 2.5 GHz
  • Output driver de-emphasis of 0, 3.5, and 6 dB
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • No host or device-side requirement
  • Hot-plug capable
  • Industrial temperature range: –40°C to 85°C TUSB522PI
  • Commercial temperature range: 0°C to 70°C TUSB522P
  • USB3.1 GEN1 5Gbps, dual-channel re-driver with 3.3-V power supply
  • Ultra-low-power architecture:
    • Active: 98 mA
    • U2, U3: 1.2 mA
    • Disconnect 265 µA
    • Shutdown 60 µA
  • Optimal receiver equalization:
    • of 3, 6, 9 dB at 2.5 GHz
  • Output driver de-emphasis of 0, 3.5, and 6 dB
  • Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
  • No host or device-side requirement
  • Hot-plug capable
  • Industrial temperature range: –40°C to 85°C TUSB522PI
  • Commercial temperature range: 0°C to 70°C TUSB522P

The TUSB522P is a fourth generation, dual-channel, single-lane USB 3.1 GEN1 redriver and signal conditioner supporting 5Gbps. The device offers low power consumption on a 3.3 V supply with its ultra-low-power architecture. The redriver also supports the USB 3.1 low power modes, which further reduces idle power consumption.

The dual-channel capability enables the system to maintain signal integrity on both transmit and receive data paths. The receiver equalization has three gain settings to overcome channel degradation from insertion loss and inter-symbol interference. These settings are controlled from the EQ pins. To compensate for transmission line losses, the output driver supports configuration of De-Emphasis with pins DE. Additionally, automatic LFPS De-Emphasis control allows for full USB 3.1 compliance. These settings allow optimal performance, increased signaling distance, and flexibility in placement of the TUSB522P in the USB 3.1 GEN1 path.

The TUSB522P is a fourth generation, dual-channel, single-lane USB 3.1 GEN1 redriver and signal conditioner supporting 5Gbps. The device offers low power consumption on a 3.3 V supply with its ultra-low-power architecture. The redriver also supports the USB 3.1 low power modes, which further reduces idle power consumption.

The dual-channel capability enables the system to maintain signal integrity on both transmit and receive data paths. The receiver equalization has three gain settings to overcome channel degradation from insertion loss and inter-symbol interference. These settings are controlled from the EQ pins. To compensate for transmission line losses, the output driver supports configuration of De-Emphasis with pins DE. Additionally, automatic LFPS De-Emphasis control allows for full USB 3.1 compliance. These settings allow optimal performance, increased signaling distance, and flexibility in placement of the TUSB522P in the USB 3.1 GEN1 path.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TUSB1104 ACTIVE USB Type-C™ 10-Gbps 3.2 x2 adaptive linear redriver This product is a 3.2 x2 redriver that adds adaptive EQ
TUSB1004 ACTIVE 10 Gbps USB 3.2 4-channel adaptive linear redriver This product is a 4-channel 3.2 redriver with an the adaptive EQ

Technical documentation

No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet TUSB522P 3.3 V Dual-Channel USB 3.1 GEN 1 Redriver, Equalizer datasheet (Rev. E) PDF | HTML Nov 1, 2023
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs (Rev. A) PDF | HTML Jan 8, 2026
Application note TUSB522P Schematic Checklist May 29, 2018
White paper Strengthening the USB Type-C signal chain through redrivers Aug 21, 2017
Technical article How to deliver clean USB Type-C™ signals PDF | HTML Aug 7, 2017
Technical article How to correct 10Gbps performance issues with a USB Type-C™ active redriver multip PDF | HTML Dec 1, 2016
Technical article Why use a USB Type-C™ redriver in your personal electronics designs? PDF | HTML Oct 25, 2016
White paper Alternate Mode for USB Type-C™: Going Beyond USB Sep 26, 2016
Application note SN65LVPE502A to TUSB522P Change Aug 15, 2016
Technical article How USB will enable the future of automotive infotainment PDF | HTML Oct 8, 2015
White paper Transition existing products from USB 2.0 OTG to USB Type-C Jul 10, 2015
White paper Low-cost implementation of USB Type-C Jul 7, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB522PEVM — TUSB522P Evaluation Module USB3.1 5Gbps Dual Channel Redriver

The TUSB522P EVM is designed to provide easy evaluation of the TUSB522P device. It is also meant to serve as a reference design to show a practical example of how to use the device in a mass-production system.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TUSB522P IBIS-AMI Model

SLLM327.ZIP (2961 KB) - IBIS-AMI model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos