Product details

We are not able to display this information. Please refer to the product data sheet.
PICOSTAR (YMZ) 2 0.0774 mm² 0.43 x 0.18
  • Protection against ±1kV, 42Ω IEC 61000-4-5 surge test for industrial signal lines
  • Maximum clamping voltage of 28V at 25A of 8/20µs surge current
  • Robust surge protection:
    • IEC 61000-4-5 (8/20µs): 25A
  • Integrated IEC 61000-4-2 ESD protection
  • Tiny 1.0mm x 0.6mm footprint
  • Protection against ±1kV, 42Ω IEC 61000-4-5 surge test for industrial signal lines
  • Maximum clamping voltage of 28V at 25A of 8/20µs surge current
  • Robust surge protection:
    • IEC 61000-4-5 (8/20µs): 25A
  • Integrated IEC 61000-4-2 ESD protection
  • Tiny 1.0mm x 0.6mm footprint

The TVS2210 robustly shunts up to 25A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The device offers a solution to the common industrial signal line EMC requirement to survive up to ±1kV IEC 61000-4-5 open circuit voltage coupled through a 42Ω impedance.

The TVS2210 uses a unique feedback mechanism for precise flat clamping during a fault, allowing system exposure below 30V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS2210 is available in a small, non-encapsulated 1.0mm × 0.6mm footprint which is designed for space constrained applications. The extremely low device leakage and capacitance causes a minimal effect on the protected line.

The TVS2210 robustly shunts up to 25A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The device offers a solution to the common industrial signal line EMC requirement to survive up to ±1kV IEC 61000-4-5 open circuit voltage coupled through a 42Ω impedance.

The TVS2210 uses a unique feedback mechanism for precise flat clamping during a fault, allowing system exposure below 30V. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness.

In addition, the TVS2210 is available in a small, non-encapsulated 1.0mm × 0.6mm footprint which is designed for space constrained applications. The extremely low device leakage and capacitance causes a minimal effect on the protected line.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TVS2210 22V Flat-Clamp Surge Protection Device datasheet PDF | HTML 17 Dec 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PICOSTAR (YMZ) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos