Product details

Bits (#) 19 Data rate (max) (Mbps) 60 Topology Open drain, Push-Pull Direction control (typ) Auto-direction, Direction-controlled Vin (min) (V) 1.1 Vin (max) (V) 3.6 Vout (min) (V) 1.1 Vout (max) (V) 3.6 Applications MMC, SD Card, SDIO, UART Audio Features Output enable Technology family TWL Supply current (max) (mA) 0.03 Rating Automotive Operating temperature range (°C) -40 to 85
Bits (#) 19 Data rate (max) (Mbps) 60 Topology Open drain, Push-Pull Direction control (typ) Auto-direction, Direction-controlled Vin (min) (V) 1.1 Vin (max) (V) 3.6 Vout (min) (V) 1.1 Vout (max) (V) 3.6 Applications MMC, SD Card, SDIO, UART Audio Features Output enable Technology family TWL Supply current (max) (mA) 0.03 Rating Automotive Operating temperature range (°C) -40 to 85
TQFP (PFB) 48 81 mm² 9 x 9
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 3: –40°C to +85°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • Level Translator
    • VCCA and VCCB Range of 1.1 V to 3.6 V
  • Seamlessly Bridges 1.8-V/2.6-V Digital-Switching Compatibility Gap
    Between 2.6-V processors and TI’s Wi-Link (WL1271 and WL1273)
  • Latch-Up Performance Exceeds 100 mA per JESD 78, Class II

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 3: –40°C to +85°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • Level Translator
    • VCCA and VCCB Range of 1.1 V to 3.6 V
  • Seamlessly Bridges 1.8-V/2.6-V Digital-Switching Compatibility Gap
    Between 2.6-V processors and TI’s Wi-Link (WL1271 and WL1273)
  • Latch-Up Performance Exceeds 100 mA per JESD 78, Class II

The TWL1200-Q1 is a 19-bit voltage translator specifically designed to bridge seamlessly the 1.8-V/2.6-V digital-switching compatibility gap between 2.6-V baseband and the TI Wi-Link-6 (WL1271/3). The device is optimized for SDIO, UART, and audio functions. The TWL1200-Q1 has two supply-voltage pins, VCCA and VCCB, that can be operated over the full range of 1.1 V to 3.6 V. The TWL1200-Q1 enables system designers easily to interface applications processors or digital basebands to peripherals operating at a different I/O voltage levels, such as the TI Wi-Link-6 (WL1271/3) or other SDIO/memory cards.

The TWL1200-Q1 is offered in a thin quad flat pack [TQFP (PFB)] package. Low static power consumption and small package size make the TWL1200-Q1 an ideal choice for mobile-phone applications.

The TWL1200-Q1 is a 19-bit voltage translator specifically designed to bridge seamlessly the 1.8-V/2.6-V digital-switching compatibility gap between 2.6-V baseband and the TI Wi-Link-6 (WL1271/3). The device is optimized for SDIO, UART, and audio functions. The TWL1200-Q1 has two supply-voltage pins, VCCA and VCCB, that can be operated over the full range of 1.1 V to 3.6 V. The TWL1200-Q1 enables system designers easily to interface applications processors or digital basebands to peripherals operating at a different I/O voltage levels, such as the TI Wi-Link-6 (WL1271/3) or other SDIO/memory cards.

The TWL1200-Q1 is offered in a thin quad flat pack [TQFP (PFB)] package. Low static power consumption and small package size make the TWL1200-Q1 an ideal choice for mobile-phone applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet SDIO, UART, and Audio Voltage-Translation Transceiver, TWL1200-Q1 datasheet (Rev. A) 28 Apr 2012
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
More literature Automotive Logic Devices Brochure 27 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos