产品详情

Resolution (Bits) 10 Sample rate (max) (ksps) 500 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 2.7 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 61.6 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 10 Sample rate (max) (ksps) 500 Number of input channels 1 Interface type Microwire (Serial I/O), SPI Architecture SAR Input type Single-ended Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features Small Size Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 2.7 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 SNR (dB) 61.6 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Specified Over a Range of Sample Rates.
  • 6-lead WSON and SOT-23 Packages
  • Variable Power Management
  • Single Power Supply with 2.7V – 5.25V Range
  • SPI™/QSPI™/MICROWIRE/DSP Compatible
  • AECQ100 Grade 1 Qualified
  • Specified Over a Range of Sample Rates.
  • 6-lead WSON and SOT-23 Packages
  • Variable Power Management
  • Single Power Supply with 2.7V – 5.25V Range
  • SPI™/QSPI™/MICROWIRE/DSP Compatible
  • AECQ100 Grade 1 Qualified

The ADC101S051 is a low-power, single channel CMOS 10-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC101S051 is fully specified over a sample rate range of 200 ksps to 500 ksps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC101S051 operates with a single supply that can range from +2.7V to +5.25V. Normal power consumption using a +3.6V or +5.25V supply is 2.7 mW and 9.7 mW, respectively. The power-down feature reduces the power consumption to as low as 2.6 µW using a +5.25V supply.

The ADC101S051 is packaged in 6-lead WSON and SOT-23 packages. Operation is specified over the temperature range of −40°C to +85°C for the ADC101S051 and −40°C to +125°C for the ADC101S051Q.

The ADC101S051 is a low-power, single channel CMOS 10-bit analog-to-digital converter with a high-speed serial interface. Unlike the conventional practice of specifying performance at a single sample rate only, the ADC101S051 is fully specified over a sample rate range of 200 ksps to 500 ksps. The converter is based upon a successive-approximation register architecture with an internal track-and-hold circuit.

The output serial data is straight binary, and is compatible with several standards, such as SPI™, QSPI™, MICROWIRE, and many common DSP serial interfaces.

The ADC101S051 operates with a single supply that can range from +2.7V to +5.25V. Normal power consumption using a +3.6V or +5.25V supply is 2.7 mW and 9.7 mW, respectively. The power-down feature reduces the power consumption to as low as 2.6 µW using a +5.25V supply.

The ADC101S051 is packaged in 6-lead WSON and SOT-23 packages. Operation is specified over the temperature range of −40°C to +85°C for the ADC101S051 and −40°C to +125°C for the ADC101S051Q.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
ADC101S021 正在供货 配备 SPI 的 10 位、200kSPS、1 通道 SAR ADC Slower sample rate (200kSPS)
ADC101S101 正在供货 配备 SPI 的 10 位、1MSPS、1 通道 SAR ADC Faster sample rate (1MSPS)
ADC121S051 正在供货 单通道、200ksps 至 500ksps、12 位模数转换器 Higher resolution (12-bit)
功能与比较器件相同但引脚有所不同。
ADC102S051 正在供货 2 通道、200ksps 至 500ksps、10 位模数转换器 Higher channel count (2x)

技术文档

未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 ADC101S051/ADC101S051-Q1 Single Channel, 200 to 500 ksps, 10-Bit A/D Converter 数据表 (Rev. I) 2014-1-24
电子书 Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015-5-21
白皮书 Amp Closed-Loop Bndwidth Considerations in High Res ADC Apps 2006-10-1

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

设计工具

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SOT-23 (DBV) 6 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频