Sample rate (max) (Msps)
3200, 6400
Resolution (Bits)
12
Number of input channels
1, 2
Interface type
JESD204B
Analog input BW (MHz)
7300
Features
Ultra High Speed
Rating
Catalog, Space
Peak-to-peak input voltage range (V)
0.8
Power consumption (typ) (mW)
3000
Architecture
Folding Interpolating
SNR (dB)
57.2
ENOB (Bits)
8.9
SFDR (dB)
76
Operating temperature range (°C)
-55 to 125
Input buffer
Yes
Radiation, TID (typ) (krad)
300
Radiation, SEL (MeV·cm2/mg)
120
Sample rate (max) (Msps)
3200, 6400
Resolution (Bits)
12
Number of input channels
1, 2
Interface type
JESD204B
Analog input BW (MHz)
7300
Features
Ultra High Speed
Rating
Catalog, Space
Peak-to-peak input voltage range (V)
0.8
Power consumption (typ) (mW)
3000
Architecture
Folding Interpolating
SNR (dB)
57.2
ENOB (Bits)
8.9
SFDR (dB)
76
Operating temperature range (°C)
-55 to 125
Input buffer
Yes
Radiation, TID (typ) (krad)
300
Radiation, SEL (MeV·cm2/mg)
120