Resolution (Bits)
16
Sample rate (max) (ksps)
2
Number of input channels
4
Interface type
I2C
Architecture
Delta-Sigma
Input type
Differential, Single-ended
Multichannel configuration
Multiplexed
Rating
Catalog
Reference mode
External, Internal
Input voltage range (max) (V)
2.85, 5.6
Input voltage range (min) (V)
-2.85, 0
Features
50/60 Hz Rejection, Excitation Current Sources (iDACs), Oscillator, PGA, Small Size, Temp Sensor
Operating temperature range (°C)
-40 to 125
Power consumption (typ) (mW)
1.4
Analog supply voltage (min) (V)
-2.5, 2.3
Analog supply voltage (max) (V)
2.5, 5.5
Digital supply (min) (V)
2.3
Digital supply (max) (V)
5.5
Resolution (Bits)
16
Sample rate (max) (ksps)
2
Number of input channels
4
Interface type
I2C
Architecture
Delta-Sigma
Input type
Differential, Single-ended
Multichannel configuration
Multiplexed
Rating
Catalog
Reference mode
External, Internal
Input voltage range (max) (V)
2.85, 5.6
Input voltage range (min) (V)
-2.85, 0
Features
50/60 Hz Rejection, Excitation Current Sources (iDACs), Oscillator, PGA, Small Size, Temp Sensor
Operating temperature range (°C)
-40 to 125
Power consumption (typ) (mW)
1.4
Analog supply voltage (min) (V)
-2.5, 2.3
Analog supply voltage (max) (V)
2.5, 5.5
Digital supply (min) (V)
2.3
Digital supply (max) (V)
5.5