Resolution (Bits)
24
Sample rate (max) (ksps)
2
Number of input channels
4
Interface type
UART
Architecture
Delta-Sigma
Input type
Differential, Single-ended
Multichannel configuration
Multiplexed
Rating
Catalog
Reference mode
External, Internal
Input voltage range (max) (V)
2.85, 5.6
Input voltage range (min) (V)
-2.85, 0
Features
50/60 Hz Rejection, Excitation Current Sources (iDACs), GPIO, Oscillator, PGA, Small Size, Temp Sensor
Operating temperature range (°C)
-40 to 125
Power consumption (typ) (mW)
1.4
Analog supply voltage (min) (V)
2.3
Analog supply voltage (max) (V)
5.5
Digital supply (min) (V)
2.3
Digital supply (max) (V)
5.5
Resolution (Bits)
24
Sample rate (max) (ksps)
2
Number of input channels
4
Interface type
UART
Architecture
Delta-Sigma
Input type
Differential, Single-ended
Multichannel configuration
Multiplexed
Rating
Catalog
Reference mode
External, Internal
Input voltage range (max) (V)
2.85, 5.6
Input voltage range (min) (V)
-2.85, 0
Features
50/60 Hz Rejection, Excitation Current Sources (iDACs), GPIO, Oscillator, PGA, Small Size, Temp Sensor
Operating temperature range (°C)
-40 to 125
Power consumption (typ) (mW)
1.4
Analog supply voltage (min) (V)
2.3
Analog supply voltage (max) (V)
5.5
Digital supply (min) (V)
2.3
Digital supply (max) (V)
5.5