产品详情

Resolution (Bits) 24 Sample rate (max) (ksps) 30 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, GPIO, PGA Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 36 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 1.8 Digital supply (max) (V) 3.6
Resolution (Bits) 24 Sample rate (max) (ksps) 30 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, GPIO, PGA Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 36 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 1.8 Digital supply (max) (V) 3.6
SSOP (DB) 28 79.56 mm² (10.2 mm × 7.8 mm)
  • 24 Bits, No Missing Codes
    • All Data Rates and PGA Settings
  • Up to 23 Bits Noise-Free Resolution
  • ±0.0010% Nonlinearity (max)
  • Data Output Rates to 30kSPS
  • Fast Channel Cycling
    • 18.6 Bits Noise-Free (21.3 Effective Bits) at 1.45kHz
  • One-Shot Conversions with Single-Cycle Settling
  • Flexible Input Multiplexer with Sensor Detect
    • Four Differential Inputs (ADS1256 only)
    • Eight Single-Ended Inputs (ADS1256 only)
  • Chopper-Stabilized Input Buffer
  • Low-Noise PGA: 27nV Input-Referred Noise
  • Self and System Calibration for All PGA Settings
  • 5V Tolerant SPI™-Compatible Serial Interface
  • Analog Supply: 5V
  • Digital Supply: 1.8V to 3.6V
  • Power Dissipation
    • As Low as 38mW in Normal Mode
    • 0.4mW in Standby Mode
  • 24 Bits, No Missing Codes
    • All Data Rates and PGA Settings
  • Up to 23 Bits Noise-Free Resolution
  • ±0.0010% Nonlinearity (max)
  • Data Output Rates to 30kSPS
  • Fast Channel Cycling
    • 18.6 Bits Noise-Free (21.3 Effective Bits) at 1.45kHz
  • One-Shot Conversions with Single-Cycle Settling
  • Flexible Input Multiplexer with Sensor Detect
    • Four Differential Inputs (ADS1256 only)
    • Eight Single-Ended Inputs (ADS1256 only)
  • Chopper-Stabilized Input Buffer
  • Low-Noise PGA: 27nV Input-Referred Noise
  • Self and System Calibration for All PGA Settings
  • 5V Tolerant SPI™-Compatible Serial Interface
  • Analog Supply: 5V
  • Digital Supply: 1.8V to 3.6V
  • Power Dissipation
    • As Low as 38mW in Normal Mode
    • 0.4mW in Standby Mode

The ADS1255 and ADS1256 are extremely low-noise, 24-bit analog-to-digital (A/D) converters. They provide complete high-resolution measurement solutions for the most demanding applications.

The converter is comprised of a 4th-order, delta-sigma (ΔΣ) modulator followed by a programmable digital filter. A flexible input multiplexer handles differential or single-ended signals and includes circuitry to verify the integrity of the external sensor connected to the inputs. The selectable input buffer greatly increases the input impedance and the low-noise programmable gain amplifier (PGA) provides gains from 1 to 64 in binary steps. The programmable filter allows the user to optimize between resolution of up to 23 bits noise-free and data rate of up to 30k samples per second (SPS). The converters offer fast channel cycling for measuring multiplexed inputs and can also perform one-shot conversions that settle in just a single cycle.

Communication is handled over an SPI-compatible serial interface that can operate with a 2-wire connection. Onboard calibration supports both self and system correction of offset and gain errors for all the PGA settings. Bidirectional digital I/Os and a programmable clock output driver are provided for general use. The ADS1255 is packaged in an SSOP-20, and the ADS1256 in an SSOP-28.

The ADS1255 and ADS1256 are extremely low-noise, 24-bit analog-to-digital (A/D) converters. They provide complete high-resolution measurement solutions for the most demanding applications.

The converter is comprised of a 4th-order, delta-sigma (ΔΣ) modulator followed by a programmable digital filter. A flexible input multiplexer handles differential or single-ended signals and includes circuitry to verify the integrity of the external sensor connected to the inputs. The selectable input buffer greatly increases the input impedance and the low-noise programmable gain amplifier (PGA) provides gains from 1 to 64 in binary steps. The programmable filter allows the user to optimize between resolution of up to 23 bits noise-free and data rate of up to 30k samples per second (SPS). The converters offer fast channel cycling for measuring multiplexed inputs and can also perform one-shot conversions that settle in just a single cycle.

Communication is handled over an SPI-compatible serial interface that can operate with a 2-wire connection. Onboard calibration supports both self and system correction of offset and gain errors for all the PGA settings. Bidirectional digital I/Os and a programmable clock output driver are provided for general use. The ADS1255 is packaged in an SSOP-20, and the ADS1256 in an SSOP-28.

下载 观看带字幕的视频 视频

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

ADS1256EVM-PDK — ADS1256 性能演示套件

ADS1256EVM-PDK 是一款完整的评估/演示套件,可将 ADS1256EVM 与基于 DSP 的 MMB0 主板组合在一起,从而与个人计算机配合使用。MMB0 主板支持 ADS1256EVM 通过 USB 端口与计算机相连。ADS1256EVM-PDK 由 ADCPro™ 评估软件通过插件进行控制。该软件专为在 Microsoft™ Windows 操作系统中运行而设计,可实现对 ADS1256 器件的完整评估。

 

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
支持软件

ADS1256-C-EXAMPLE-CODE — ADS1256 example C code

Expedite your embedded design using this example C code for the ADS1256 product family
支持的产品和硬件
支持软件

SBAC145 — ADS1255-7 Design Calculator

支持的产品和硬件
仿真模型

ADS1256 IBIS Model (Rev. A)

SBAM113A.ZIP (72 KB) - IBIS 模型
支持的产品和硬件
计算工具

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

支持的产品和硬件
设计工具

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
SSOP (DB) 28 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频