产品详情

Sample rate (max) (Msps) 160 Resolution (Bits) 14 Number of input channels 1 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 800 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 200 Architecture Pipeline SNR (dB) 72.2 ENOB (Bits) 11.5 SFDR (dB) 88 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 160 Resolution (Bits) 14 Number of input channels 1 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 800 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 200 Architecture Pipeline SNR (dB) 72.2 ENOB (Bits) 11.5 SFDR (dB) 88 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • Maximum Sample Rate: 250MSPS
  • Ultralow Power with 1.8V Single Supply:
    • 201mW Total Power at 160MSPS
    • 265mW Total Power at 250MSPS
  • High Dynamic Performance:
    • SNR: 70.6dBFS at 170MHz
    • SFDR: 84dBc at 170MHz
  • Dynamic Power Scaling with Sample Rate
  • Output Interface:
    • Double Data Rate (DDR) LVDS with Programmable Swing and Strength
      • Standard Swing: 350mV
      • Low Swing: 200mV
      • Default Strength: 100Ω Termination
      • 2x Strength: 50Ω Termination
    • 1.8V Parallel CMOS Interface Also Supported
  • Programmable Gain up to 6dB for SNR/SFDR Trade-Off
  • DC Offset Correction
  • Supports Low Input Clock Amplitude Down To 200mVPP
  • Package: QFN-48 (7mm × 7mm)

PowerPAD is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

  • Maximum Sample Rate: 250MSPS
  • Ultralow Power with 1.8V Single Supply:
    • 201mW Total Power at 160MSPS
    • 265mW Total Power at 250MSPS
  • High Dynamic Performance:
    • SNR: 70.6dBFS at 170MHz
    • SFDR: 84dBc at 170MHz
  • Dynamic Power Scaling with Sample Rate
  • Output Interface:
    • Double Data Rate (DDR) LVDS with Programmable Swing and Strength
      • Standard Swing: 350mV
      • Low Swing: 200mV
      • Default Strength: 100Ω Termination
      • 2x Strength: 50Ω Termination
    • 1.8V Parallel CMOS Interface Also Supported
  • Programmable Gain up to 6dB for SNR/SFDR Trade-Off
  • DC Offset Correction
  • Supports Low Input Clock Amplitude Down To 200mVPP
  • Package: QFN-48 (7mm × 7mm)

PowerPAD is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

The ADS412x/4x are a family of 12-bit/14-bit analog-to-digital converters (ADCs) with sampling rates up to 250MSPS. These devices use innovative design techniques to achieve high dynamic performance, while consuming extremely low power at 1.8V supply. The devices are well-suited for multi-carrier, wide bandwidth communications applications.

The ADS412x/4x have fine gain options that can be used to improve SFDR performance at lower full-scale input ranges, especially at high input frequencies. They include a dc offset correction loop that can be used to cancel the ADC offset. At lower sampling rates, the ADC automatically operates at scaled down power with no loss in performance.

The ADS412x/4x are available in a compact QFN-48 package and are specified over the industrial temperature range (–40°C to +85°C)

The ADS412x/4x are a family of 12-bit/14-bit analog-to-digital converters (ADCs) with sampling rates up to 250MSPS. These devices use innovative design techniques to achieve high dynamic performance, while consuming extremely low power at 1.8V supply. The devices are well-suited for multi-carrier, wide bandwidth communications applications.

The ADS412x/4x have fine gain options that can be used to improve SFDR performance at lower full-scale input ranges, especially at high input frequencies. They include a dc offset correction loop that can be used to cancel the ADC offset. At lower sampling rates, the ADC automatically operates at scaled down power with no loss in performance.

The ADS412x/4x are available in a compact QFN-48 package and are specified over the industrial temperature range (–40°C to +85°C)

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
ADS4126 正在供货 12 位、160MSPS 模数转换器 (ADC) This product is a lower priced, pin-to-pin 12-bit ADC.

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估模块 (EVM) 用 GUI

DATACONVERTERPRO-SW — 高速数据转换器专业 GUI 安装程序,v5.31

该高速数据转换器专业版 GUI 是一款 PC(与 Windows® XP/7/10 兼容)程序,旨在帮助评估大多数 TI 高速数据转换器 [模数转换器 (ADC) 和数模转换器 (DAC)] 和模拟前端 (AFE) 平台。DATACONVERTERPRO-SW 支持整个 TSW14xxx 系列的数据采集和图形生成卡,为分析时域和频域中的数据转换器提供了快速强大的解决方案以及单音、多音和调制信号支持。此 GUI 还兼容用于快速合成单音、多音和调制信号的 TI 图形生成 GUI。

用户可以向 DATACONVERTERPRO-SW 提供自定义图形以加载到 TI DAC。支持从 ADC 捕获导出 (...)

支持的产品和硬件
评估模块 (EVM) 用 GUI

SLAC384 — ADS41xx SPI GUI rev1.6

支持的产品和硬件
仿真模型

ADS414x, ADS412x, ADS58B1x, IBIS MODEL (Rev. A)

SBAM091A.ZIP (318 KB) - IBIS 模型
支持的产品和硬件
计算工具

ADC-HARMONIC-CALC — ADC Frequency Calculator Download

    ADC 谐波计算工具是基于 excel 的计算器,用于确定当模数转换器中出现奈奎斯特混叠后高次谐波的频率空间的位置。

    如果给定 ADC 采样速率和有用信号的范围,该计算器可以确定第 2 至第 9 谐波是否会返送到有用信号的频带中。图表以图形方式显示了在出现奈奎斯特混叠后基本信号以及第 2 至第 9 谐波的位置。

支持的产品和硬件
计算工具

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

支持的产品和硬件
计算工具

JITTER-SNR-CALC — Jitter and SNR calculator

JITTER-SNR-CALC 可用于根据输入频率和时钟抖动来计算 ADC 的理论信噪比 (SNR) 性能。

支持的产品和硬件
设计工具

SBAC119 — TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGZ) 48 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频