ADS5422 不再投入量产
此产品不再投入生产。新设计应考虑替代产品。
open-in-new 比较替代产品
功能与比较器件相似
ADC3543 正在供货 单通道、14 位、65MSPS、低噪声、超低功耗和低延迟 ADC Replacement

产品详情

Sample rate (max) (Msps) 62 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 300 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2, 4 Power consumption (typ) (mW) 1200 Architecture Pipeline SNR (dB) 73 ENOB (Bits) 11.7 SFDR (dB) 85 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 62 Resolution (Bits) 14 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 300 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2, 4 Power consumption (typ) (mW) 1200 Architecture Pipeline SNR (dB) 73 ENOB (Bits) 11.7 SFDR (dB) 85 Operating temperature range (°C) -40 to 85 Input buffer No
LQFP (PM) 64 144 mm² 12 x 12
  • HIGH DYNAMIC RANGE:
         High SFDR: 85dB at 10MHz fIN
         High SNR: 72dB at 10MHz fIN
  • ON-BOARD TRACK-AND-HOLD:
         Differential Inputs
         Selectable Full-Scale Input Range
  • FLEXIBLE CLOCKING:
         Differential or Single-Ended
         Accepts Sine or Square Wave Clocking Down to 0.5VPP
         Variable Threshold Level
  • APPLICATIONS
    • COMMUNICATIONS RECEIVERS
    • TEST INSTRUMENTATION
    • CCD IMAGING

All trademarks are the property of their respective owners.

  • HIGH DYNAMIC RANGE:
         High SFDR: 85dB at 10MHz fIN
         High SNR: 72dB at 10MHz fIN
  • ON-BOARD TRACK-AND-HOLD:
         Differential Inputs
         Selectable Full-Scale Input Range
  • FLEXIBLE CLOCKING:
         Differential or Single-Ended
         Accepts Sine or Square Wave Clocking Down to 0.5VPP
         Variable Threshold Level
  • APPLICATIONS
    • COMMUNICATIONS RECEIVERS
    • TEST INSTRUMENTATION
    • CCD IMAGING

All trademarks are the property of their respective owners.

The ADS5422 is a high-dynamic range, 14-bit, 62MSPS, pipelined Analog-to-Digital Converter (ADC). It includes a high-bandwidth linear track-and-hold amplifier that gives good spurious performance up to the Nyquist rate. The clock input can accept a low-level differential sine wave or square wave signal down to 0.5VPP, further improving the Signal-to-Noise Ratio (SNR) performance.

The ADS5422 has a 4VPP differential input range (2VPP • 2 inputs) for optimum Spurious-Free Dynamic Range (SFDR). The differential operation gives the lowest even-order harmonic components. A lower input voltage can also be selected using the internal references, further optimizing SFDR.

The ADS5422 is available in an LQFP-64 package.

The ADS5422 is a high-dynamic range, 14-bit, 62MSPS, pipelined Analog-to-Digital Converter (ADC). It includes a high-bandwidth linear track-and-hold amplifier that gives good spurious performance up to the Nyquist rate. The clock input can accept a low-level differential sine wave or square wave signal down to 0.5VPP, further improving the Signal-to-Noise Ratio (SNR) performance.

The ADS5422 has a 4VPP differential input range (2VPP • 2 inputs) for optimum Spurious-Free Dynamic Range (SFDR). The differential operation gives the lowest even-order harmonic components. A lower input voltage can also be selected using the internal references, further optimizing SFDR.

The ADS5422 is available in an LQFP-64 package.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 14-Bit, 62MSPS Sampling Analog-To-Digital Converter 数据表 (Rev. D) 2005年 6月 22日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点