产品详情

Sample rate (max) (Msps) 135 Resolution (Bits) 16 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 485 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 3 Power consumption (typ) (mW) 2100 Architecture Pipeline SNR (dB) 79 ENOB (Bits) 12.6 SFDR (dB) 97 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 135 Resolution (Bits) 16 Number of input channels 1 Interface type Parallel LVDS Analog input BW (MHz) 485 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 3 Power consumption (typ) (mW) 2100 Architecture Pipeline SNR (dB) 79 ENOB (Bits) 12.6 SFDR (dB) 97 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFN (RGC) 64 81 mm² (9 mm × 9 mm)
  • 80/105/135-MSPS Sample Rates
  • 16-Bit Resolution
  • SFDR: 95 dBc at 70 MHz and 135 MSPS
  • SNR: 78.6 dBFS at 70 MHz and 135 MSPS
  • Efficient DDR LVDS-Compatible Outputs
  • Internal Dither Available
  • Total Power Dissipation: 2.2 W
  • Power-Down Mode: 70 mW
  • On-Chip High Impedance Analog Buffer
  • QFN-64 PowerPAD Package (9 mm × 9 mm Footprint)
  • Industrial Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • Wireless Infrastructure (Multi-Carrier GSM, WCDMA, LTE)
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Communication Instrumentation
    • Radar
    • Medical Imaging

All trademarks are the property of their respective owners.

  • 80/105/135-MSPS Sample Rates
  • 16-Bit Resolution
  • SFDR: 95 dBc at 70 MHz and 135 MSPS
  • SNR: 78.6 dBFS at 70 MHz and 135 MSPS
  • Efficient DDR LVDS-Compatible Outputs
  • Internal Dither Available
  • Total Power Dissipation: 2.2 W
  • Power-Down Mode: 70 mW
  • On-Chip High Impedance Analog Buffer
  • QFN-64 PowerPAD Package (9 mm × 9 mm Footprint)
  • Industrial Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • Wireless Infrastructure (Multi-Carrier GSM, WCDMA, LTE)
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Communication Instrumentation
    • Radar
    • Medical Imaging

All trademarks are the property of their respective owners.

The ADS5481/ADS5482/ADS5483 (ADS548x) is a 16-bit family of analog-to-digital converters (ADCs) that operate from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. The ADS548x integrated analog input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.

Designed for highest total ENOB, the ADS548x family has outstanding low noise performance and spurious-free dynamic range.

The ADS548x is available in an QFN-64 PowerPAD package. The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full industrial temperature range (–40°C to +85°C).

The ADS5481/ADS5482/ADS5483 (ADS548x) is a 16-bit family of analog-to-digital converters (ADCs) that operate from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. The ADS548x integrated analog input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.

Designed for highest total ENOB, the ADS548x family has outstanding low noise performance and spurious-free dynamic range.

The ADS548x is available in an QFN-64 PowerPAD package. The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full industrial temperature range (–40°C to +85°C).

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 17
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 16-Bit, 80/105/135 MSPS High-Speed ADCs 数据表 (Rev. C) 2009-10-6
模拟设计期刊 Q3 2009 Issue Analog Applications Journal 2018-9-24
应用手册 Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 2015-5-22
模拟设计期刊 Power-supply design for high-speed ADCs (Rev. A) 2015-5-18
应用手册 Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 2013-7-19
应用手册 High-Speed, Analog-to-Digital Converter Basics 2012-1-11
应用手册 时钟抖动时域分析 第 3 部分 英语版 2011-12-2
模拟设计期刊 模拟应用期刊 2011 第三季度 英语版 2011-12-2
模拟设计期刊 时钟抖动时域分析,第 2 部分 英语版 2011-4-5
应用手册 Input Impedance Measurement Using ADC FFT Data 2011-1-11
模拟设计期刊 4Q 2010 Issue Analog Applications Journal 2010-11-15
应用手册 Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 2010-9-10
模拟设计期刊 Impact of sampling-clock spurs on ADC performance 2009-7-14
应用手册 Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 2009-4-28
应用手册 CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 2008-6-8
应用手册 Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 2008-6-2
应用手册 QFN Layout Guidelines 2006-7-28

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估模块 (EVM) 用 GUI

DATACONVERTERPRO-SW — 高速数据转换器专业 GUI 安装程序,v5.31

该高速数据转换器专业版 GUI 是一款 PC(与 Windows® XP/7/10 兼容)程序,旨在帮助评估大多数 TI 高速数据转换器 [模数转换器 (ADC) 和数模转换器 (DAC)] 和模拟前端 (AFE) 平台。DATACONVERTERPRO-SW 支持整个 TSW14xxx 系列的数据采集和图形生成卡,为分析时域和频域中的数据转换器提供了快速强大的解决方案以及单音、多音和调制信号支持。此 GUI 还兼容用于快速合成单音、多音和调制信号的 TI 图形生成 GUI。

用户可以向 DATACONVERTERPRO-SW 提供自定义图形以加载到 TI DAC。支持从 ADC 捕获导出 (...)

支持的产品和硬件
仿真模型

ADS5483 IBIS Model (Rev. A)

SLAC212 (27 KB) - IBIS 模型
支持的产品和硬件
计算工具

ADC-HARMONIC-CALC — ADC Frequency Calculator Download

    ADC 谐波计算工具是基于 excel 的计算器,用于确定当模数转换器中出现奈奎斯特混叠后高次谐波的频率空间的位置。

    如果给定 ADC 采样速率和有用信号的范围,该计算器可以确定第 2 至第 9 谐波是否会返送到有用信号的频带中。图表以图形方式显示了在出现奈奎斯特混叠后基本信号以及第 2 至第 9 谐波的位置。

支持的产品和硬件
计算工具

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

支持的产品和硬件
计算工具

JITTER-SNR-CALC — Jitter and SNR calculator

JITTER-SNR-CALC 可用于根据输入频率和时钟抖动来计算 ADC 的理论信噪比 (SNR) 性能。

支持的产品和硬件
设计工具

SBAC119 — TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGC) 64 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频