ADS61B23
- Maximum Sample Rate: 80 MSPS
- 12-bit Resolution with No Missing Codes
- Buffered Analog Inputs with
- Very Low Input Capacitance (< 2 pF)
- High DC Resistance (5 k
)
- 82 dBc SFDR and 70 dBFS SNR
(-1 BFS or 1.8 Vpp input) - 85 dBc SFDR (-6 dBFS or 1 Vpp input)
- 3.5 dB Coarse Gain and up to 6 dB Programmable Fine Gain for SNR and SFDR Trade-Off
- Parallel CMOS and Double Data Rate (DDR) LVDS Output Options
- Supports Sine, LVCMOS, LVPECL, LVDS Clock Inputs and Clock Amplitude Down to 400 mVPP
- Clock Duty Cycle Stabilizer
- Internal Reference with Support for External Reference
- External Decoupling Eliminated for References
- Programmable Output Clock Position and Drive Strength to Ease Data Capture
- 3.3 V Analog and 1.8 V to 3.3 V Digital Supply
- 32-pin QFN Package (5 mm × 5 mm)
- Pin Compatible 12-Bit Family (ADS612X)
- Temperature range -40°C to 85°C
- APPLICATIONS
- Wireless Communications Infrastructure
- Software Defined Radio
- Power Amplifier Linearization
- 802.16d/e
- Test and Measurement Instrumentation
- High Definition Video
- Medical Imaging
- Radar Systems
ADS61B23 is a 12-bit A/D converter (ADC) with a maximum sampling frequency of 80 MSPS. It combines high performance and low power consumption in a compact 32-QFN package. The analog inputs use buffers to isolate the switching transients of the internal sample & hold from the external driving circuit. The buffered inputs present very low input capacitance (< 2pF) & wide bandwidth. This makes it easy to drive them at high input frequencies, compared to an ADC without the input buffers.
ADS61B23 has coarse and fine gain options that are used to improve SFDR performance at lower full-scale analog input ranges.
The digital data outputs are parallel CMOS or DDR LVDS (Double Data Rate). Several features exist to ease data capturecontrols for output clock position and output buffer drive strength, plus LVDS current and internal termination programmability.
The output interface type, gain, and other functions are programmed using a 3-wire serial interface. Alternatively, some of these functions are configured using dedicated parallel pins so the device starts in the desired state after power-up.
ADS61B23 includes internal references, while eliminating the traditional reference pins and associated external decoupling. External reference mode is also supported.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | 12Bits 80MSPS ADC with Buffered Analog Inputs 数据表 | 2008年 2月 7日 | |||
| 应用手册 | Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) | 2015年 5月 22日 | ||||
| 应用手册 | Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) | 2013年 7月 19日 | ||||
| 应用手册 | Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) | 2010年 9月 10日 | ||||
| 应用手册 | Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio | 2009年 4月 28日 | ||||
| 应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
| 应用手册 | 模数规格和性能特性术语表 (Rev. A) | 最新英语版本 (Rev.B) | 2008年 10月 16日 | |||
| 应用手册 | 高速数据转换 | 英语版 | 2008年 10月 16日 | |||
| 应用手册 | CDCE62005 as Clock Solution for High-Speed ADCs | 2008年 9月 4日 | ||||
| 应用手册 | CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters | 2008年 6月 8日 | ||||
| 应用手册 | Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 | 2008年 6月 2日 | ||||
| 应用手册 | QFN Layout Guidelines | 2006年 7月 28日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
支持的产品和硬件
产品
精密运算放大器 (Vos<1mV)
通用运算放大器
音频运算放大器
跨阻放大器
高速运算放大器 (GBW ≥ 50MHz)
功率运算放大器
视频放大器
线路驱动器
跨导放大器和激光驱动器
全差分放大器
精密 ADC
生物传感 AFE
高速 ADC (≥10 MSPS)
差分放大器
仪表放大器
模拟电流检测放大器
数字功率监控器
配备集成型电流采样电阻的模拟电流检测放大器
配备集成型电流采样电阻的数字功率监控器
裸片和晶圆服务
射频接收器
射频发射器
Specialty audio amplifiers
音频 ADC
SBAC119 — TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)
支持的产品和硬件
产品
高速 ADC (≥10 MSPS)
射频接收器
硬件开发
评估板
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| VQFN (RHB) | 32 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。