产品详情

Sample rate (max) (Msps) 105 Resolution (Bits) 12 Number of input channels 4 Interface type Serial LVDS Analog input BW (MHz) 500 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 1350 Architecture Pipeline SNR (dB) 71.2 ENOB (Bits) 11.4 SFDR (dB) 91 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 105 Resolution (Bits) 12 Number of input channels 4 Interface type Serial LVDS Analog input BW (MHz) 500 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 1350 Architecture Pipeline SNR (dB) 71.2 ENOB (Bits) 11.4 SFDR (dB) 91 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGC) 64 81 mm² 9 x 9
  • 12-Bit Resolution With No Missing Codes
  • Simultaneous Sample and Hold
  • 3.5dB Coarse Gain and upto 6dB Programmable
    Fine Gain for SFDR/SNR Trade-Off
  • Serialized LVDS Outputs With Programmable
    Internal Termination Option
  • Supports Sine, LVCMOS, LVPECL, LVDS Clock
    Inputs and Amplitude down to 400 mVPP
  • Internal Reference With External Reference Support
  • No External Decoupling Required for References
  • 3.3-V Analog and Digital Supply
  • 64 QFN Package (9 mm × 9 mm)
  • Pin Compatible 14-Bit Family (ADS644X - SLAS531A)
  • Feature Compatible Dual Channel Family
    (ADS624X - SLAS542A, ADS622X - SLAS543A)
  • 12-Bit Resolution With No Missing Codes
  • Simultaneous Sample and Hold
  • 3.5dB Coarse Gain and upto 6dB Programmable
    Fine Gain for SFDR/SNR Trade-Off
  • Serialized LVDS Outputs With Programmable
    Internal Termination Option
  • Supports Sine, LVCMOS, LVPECL, LVDS Clock
    Inputs and Amplitude down to 400 mVPP
  • Internal Reference With External Reference Support
  • No External Decoupling Required for References
  • 3.3-V Analog and Digital Supply
  • 64 QFN Package (9 mm × 9 mm)
  • Pin Compatible 14-Bit Family (ADS644X - SLAS531A)
  • Feature Compatible Dual Channel Family
    (ADS624X - SLAS542A, ADS622X - SLAS543A)

The ADS6424/ADS6423/ADS6422 (ADS642X) is a family of high performance 12-bit 105/80/65 MSPS quad channel A-D converters. Serial LVDS data outputs reduce the number of interface lines, resulting in a compact 64-pin QFN package (9 mm × 9 mm) that allows for high system integration density. The device includes 3.5dB coarse gain option that can be used to improve SFDR performance with little degradation in SNR. In addition to the coarse gain, fine gain options also exist, programmable in 1dB steps up to 6dB.

The output interface is 2-wire, where each ADC data is serialized and output over two LVDS pairs. This makes it possible to halve the serial data rate (compared to a 1-wire interface) and restrict it to less than 1Gbps easing receiver design. The ADS642X also includes the traditional 1-wire interface that can be used at lower sampling frequencies.

An internal phase lock loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock. The bit clock is used to serialize the 12-bit data from each channel. In addition to the serial data streams, the frame and bit clocks are also transmitted as LVDS outputs. The LVDS output buffers have features such as programmable LVDS currents, current doubling modes and internal termination options. These can be used to widen eye-openings and improve signal integrity, easing capture by the receiver.

The ADC channel outputs can be transmitted either as MSB or LSB first and 2s complement or straight binary.

ADS642X has internal references, but can also support an external reference mode. The device is specified over the industrial temperature range (–40°C to 85°C).

The ADS6424/ADS6423/ADS6422 (ADS642X) is a family of high performance 12-bit 105/80/65 MSPS quad channel A-D converters. Serial LVDS data outputs reduce the number of interface lines, resulting in a compact 64-pin QFN package (9 mm × 9 mm) that allows for high system integration density. The device includes 3.5dB coarse gain option that can be used to improve SFDR performance with little degradation in SNR. In addition to the coarse gain, fine gain options also exist, programmable in 1dB steps up to 6dB.

The output interface is 2-wire, where each ADC data is serialized and output over two LVDS pairs. This makes it possible to halve the serial data rate (compared to a 1-wire interface) and restrict it to less than 1Gbps easing receiver design. The ADS642X also includes the traditional 1-wire interface that can be used at lower sampling frequencies.

An internal phase lock loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock. The bit clock is used to serialize the 12-bit data from each channel. In addition to the serial data streams, the frame and bit clocks are also transmitted as LVDS outputs. The LVDS output buffers have features such as programmable LVDS currents, current doubling modes and internal termination options. These can be used to widen eye-openings and improve signal integrity, easing capture by the receiver.

The ADC channel outputs can be transmitted either as MSB or LSB first and 2s complement or straight binary.

ADS642X has internal references, but can also support an external reference mode. The device is specified over the industrial temperature range (–40°C to 85°C).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 15
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 QUAD CHANNEL, 12-BIT, 105/80 MSPS ADC WITH SERIAL LVDS INTERFACE 数据表 (Rev. B) 2013年 12月 20日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
应用手册 Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) 2015年 5月 22日
应用手册 Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) 2013年 7月 19日
应用手册 Band-Pass Filter Design Techniques for High-Speed ADCs 2012年 2月 27日
应用手册 Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 2010年 9月 10日
应用手册 Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 2009年 4月 28日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 模数规格和性能特性术语表 (Rev. A) 最新英语版本 (Rev.B) 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日
应用手册 CDCE62005 as Clock Solution for High-Speed ADCs 2008年 9月 4日
应用手册 CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 2008年 6月 8日
应用手册 Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 2008年 6月 2日
用户指南 ADS6245EVM and Lattice ECP2/M Interface Demo User Guide 2008年 1月 14日
应用手册 QFN Layout Guidelines 2006年 7月 28日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估模块 (EVM) 用 GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

支持的产品和硬件

支持的产品和硬件

支持软件

HSADC-SPI-UTILITY ADS5400 EVM GUI

支持的产品和硬件

支持的产品和硬件

计算工具

ADC-HARMONIC-CALC ADC Frequency Calculator Download

    The ADC Harmonic Calculation tool is an excel based calculator for determining the location in frequency space of high order harmonics following Nyquist aliasing in an analog to digital converter.

    Given an ADC sample rate and the span of a signal of interest the calcultor will determine if the 2nd (...)

支持的产品和硬件

支持的产品和硬件

计算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

支持的产品和硬件

支持的产品和硬件

计算工具

JITTER-SNR-CALC Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

支持的产品和硬件

支持的产品和硬件

设计工具

SBAC119 TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

支持的产品和硬件

支持的产品和硬件

设计工具

SLAC132 Modeling the ADS6XXX Family of LVDs Buffer through IBIS

支持的产品和硬件

支持的产品和硬件

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGC) 64 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频