产品详情

Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 4 Interface type SPI Architecture SAR Input type Differential, Pseudo-Differential Multichannel configuration Multiplexed, Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 47.2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 73 Digital supply (min) (V) 2.3 Digital supply (max) (V) 5.5
Resolution (Bits) 12 Sample rate (max) (ksps) 1000 Number of input channels 4 Interface type SPI Architecture SAR Input type Differential, Pseudo-Differential Multichannel configuration Multiplexed, Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 47.2 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 SNR (dB) 73 Digital supply (min) (V) 2.3 Digital supply (max) (V) 5.5
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Eight Pseudo- or Four Fully-Differential Inputs
  • Simultaneous Sampling of Two Channels
  • Excellent AC Performance:
    • SNR:
      93 dB (ADS8363)
      85 dB (ADS7263)
      73 dB (ADS7223)
    • THD:
      –98 dB (ADS8363)
      –92 dB (ADS7263)
      –86 dB (ADS7223)
  • Dual Programmable and Buffered 2.5-V Reference Allows:
    • Two Different Input Voltage Range Settings
    • Two-Level PGA Implementation
  • Programmable Auto-Sequencer
  • Integrated Data Storage (up to 4 per channel) for Oversampling Applications
  • 2-Bit Counter for Safety Applications
  • Fully Specified Over the Extended Industrial Temperature Range: –40°C to +125°C
  • Eight Pseudo- or Four Fully-Differential Inputs
  • Simultaneous Sampling of Two Channels
  • Excellent AC Performance:
    • SNR:
      93 dB (ADS8363)
      85 dB (ADS7263)
      73 dB (ADS7223)
    • THD:
      –98 dB (ADS8363)
      –92 dB (ADS7263)
      –86 dB (ADS7223)
  • Dual Programmable and Buffered 2.5-V Reference Allows:
    • Two Different Input Voltage Range Settings
    • Two-Level PGA Implementation
  • Programmable Auto-Sequencer
  • Integrated Data Storage (up to 4 per channel) for Oversampling Applications
  • 2-Bit Counter for Safety Applications
  • Fully Specified Over the Extended Industrial Temperature Range: –40°C to +125°C

The ADS8363 is a dual, 16-bit, 1-MSPS analog-to-digital converter (ADC) with eight pseudo- or four fully-differential input channels grouped into two pairs for simultaneous signal acquisition. The analog inputs are maintained differentially to the input of the ADC. The input multiplexer can be used in either pseudo-differential mode, supporting up to four channels per ADC (4x2), or in fully-differential mode that allows to convert up to two inputs per ADC (2x2). The ADS7263 is a 14-bit version and the ADS7223 is a 12-bit version of the ADS8363.

The ADS8363, ADS7263, and ADS7223 offer two programmable reference outputs, flexible supply voltage ranges, a programmable auto-sequencer, data storage of up to four conversion results per channel, and several power-down features.

All devices are offered in a 5-mm x 5-mm, 32-pin VQFN package.

The ADS8363 is a dual, 16-bit, 1-MSPS analog-to-digital converter (ADC) with eight pseudo- or four fully-differential input channels grouped into two pairs for simultaneous signal acquisition. The analog inputs are maintained differentially to the input of the ADC. The input multiplexer can be used in either pseudo-differential mode, supporting up to four channels per ADC (4x2), or in fully-differential mode that allows to convert up to two inputs per ADC (2x2). The ADS7263 is a 14-bit version and the ADS7223 is a 12-bit version of the ADS8363.

The ADS8363, ADS7263, and ADS7223 offer two programmable reference outputs, flexible supply voltage ranges, a programmable auto-sequencer, data storage of up to four conversion results per channel, and several power-down features.

All devices are offered in a 5-mm x 5-mm, 32-pin VQFN package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚。
ADS7263 正在供货 14 位 1MSPS 4x2/2x2 同步采样 SAR ADC Higher resolution (14-bit), INL max of 2 LSB
ADS8363 正在供货 16 位、1MSPS、4x2/2x2 同步采样 SAR ADC Higher resolution (16-bit), INL max 3

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

ADS7223, ADS7263 ADS8363 IBIS Model

SBAM027.ZIP (41 KB) - IBIS 模型
支持的产品和硬件
计算工具

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

模拟工程师计算器旨在加快模拟电路设计工程师经常运用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算列表,从使用反馈电阻器设置运算放大器增益到选择合适的电路设计元件,以稳定模数转换器 (ADC) 驱动器缓冲器电路。

除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。

支持的产品和硬件
设计工具

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHB) 32 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频