ADS7815
- 250kHz SAMPLING RATE
- COMPLETE WITH S/H, REF, CLOCK, ETC.
- 96dB min SFDR WITH 100kHz INPUT
- 82dB min SINAD WITH 100kHz INPUT
- ±2.5V INPUT RANGE
- 28–LEAD SOIC
- APPLICATIONS
- WIRELESS BASE STATIONS
- SPECTRUM ANALYSIS
- IMAGING SYSTEMS
- DATA ACQUISITION
All trademarks are the property of their respective owners.
The ADS7815 is a complete 16bit sampling analogtodigital (A/D) converter featuring excellent AC performance and a 250kHz throughput rate. The design includes a 16bit capacitorbased SAR A/D converter with an inherent sample and hold (S/H), a precision reference, and an internal clock. Spuriousfree dynamic range with a 100kHz fullscale sinewave input is typically greater than 100dB. The ±2.5V input range allows development of precision systems using only ±5V supplies. The converter is available in a 28lead SOIC package specified for operation over the industrial 25°C to +85°C temperature range.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | 16-Bit, 250kHz, Sampling, CMOS, Analog-to-Digital Converter 数据表 (Rev. B) | 2006年 12月 22日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点