ADS801 不再投入量产
此产品不再投入生产。新设计应考虑替代产品。
open-in-new 比较替代产品
功能与比较器件相似
ADC12040 正在供货 12 位 40MSPS 模数转换器 (ADC) Replacement

产品详情

Sample rate (max) (Msps) 25 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 65 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 270 Architecture Pipeline SNR (dB) 66 ENOB (Bits) 10.3 SFDR (dB) 77 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 25 Resolution (Bits) 12 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 65 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 270 Architecture Pipeline SNR (dB) 66 ENOB (Bits) 10.3 SFDR (dB) 77 Operating temperature range (°C) -40 to 85 Input buffer No
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • NO MISSING CODES
  • LOW POWER:270mW
  • INTERNAL REFERENCE
  • WIDEBAND TRACK-AND-HOLD:65MHz
  • SINGLE +5V SUPPLY
  • PACKAGE:SO-28 and SSOP-28
  • APPLICATIONS
    • IF AND BASEBAND DIGITIZATION
    • DIGITAL COMMUNICATIONS
    • TEST INSTRUMENTATION
    • CCD IMAGING
      • Copiers
      • Scanners
      • Cameras
    • VIDEO DIGITIZING
    • GAMMA CAMERAS

All trademarks are the property of their respective owners.

  • NO MISSING CODES
  • LOW POWER:270mW
  • INTERNAL REFERENCE
  • WIDEBAND TRACK-AND-HOLD:65MHz
  • SINGLE +5V SUPPLY
  • PACKAGE:SO-28 and SSOP-28
  • APPLICATIONS
    • IF AND BASEBAND DIGITIZATION
    • DIGITAL COMMUNICATIONS
    • TEST INSTRUMENTATION
    • CCD IMAGING
      • Copiers
      • Scanners
      • Cameras
    • VIDEO DIGITIZING
    • GAMMA CAMERAS

All trademarks are the property of their respective owners.

The ADS801 is a low-power, monolithic 12-bit, 25MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 12-bit quantizer, wideband track-and-hold, reference, and three-state outputs. It operates from a single +5V power supply and can be configured to accept either single-ended or differential input signals.

The ADS801 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high-oversampling capability give it the extra margin needed for telecommunications, instrumentation, and video applications.

This high-performance A/D converter is specified over temperature for ac and DC performance at a 25MHz sampling rate. The ADS820 is available in an SO-28 package.

The ADS801 is a low-power, monolithic 12-bit, 25MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 12-bit quantizer, wideband track-and-hold, reference, and three-state outputs. It operates from a single +5V power supply and can be configured to accept either single-ended or differential input signals.

The ADS801 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high-oversampling capability give it the extra margin needed for telecommunications, instrumentation, and video applications.

This high-performance A/D converter is specified over temperature for ac and DC performance at a 25MHz sampling rate. The ADS820 is available in an SO-28 package.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 12-Bit, 25MHz Sampling Analog-To-Digital Converter 数据表 (Rev. B) 2005年 2月 14日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点