可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
ADC3910S065 正在供货 具有单时钟周期延迟、高达 16 倍抽取率以及数字比较器的 10 位单通道 65MSPS ADC Higher sampling rate, lower power and smaller package size

产品详情

Sample rate (max) (Msps) 40 Resolution (Bits) 10 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 65 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 390 Architecture Pipeline SNR (dB) 59 ENOB (Bits) 9.3 SFDR (dB) 70 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 40 Resolution (Bits) 10 Number of input channels 1 Interface type Parallel CMOS Analog input BW (MHz) 65 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 390 Architecture Pipeline SNR (dB) 59 ENOB (Bits) 9.3 SFDR (dB) 70 Operating temperature range (°C) -40 to 85 Input buffer No
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • NO MISSING CODES
  • INTERNAL REFERENCE
  • LOW POWER: 380mW
  • HIGH SNR: 58dB
  • INTERNAL TRACK-AND-HOLD
  • APPLICATIONS
    • VIDEO DIGITIZING
    • ULTRASOUND IMAGING
    • GAMMA CAMERAS
    • SET-TOP BOXES
    • CABLE MODEMS
    • CCD IMAGING
      • Color Copiers
      • Scanners
      • Camcorders
      • Security Cameras
      • Fax Machines
    • IF AND BASEBAND DIGITIZATION
    • TEST INSTRUMENTATION

All trademarks are the property of their respective owners.

  • NO MISSING CODES
  • INTERNAL REFERENCE
  • LOW POWER: 380mW
  • HIGH SNR: 58dB
  • INTERNAL TRACK-AND-HOLD
  • APPLICATIONS
    • VIDEO DIGITIZING
    • ULTRASOUND IMAGING
    • GAMMA CAMERAS
    • SET-TOP BOXES
    • CABLE MODEMS
    • CCD IMAGING
      • Color Copiers
      • Scanners
      • Camcorders
      • Security Cameras
      • Fax Machines
    • IF AND BASEBAND DIGITIZATION
    • TEST INSTRUMENTATION

All trademarks are the property of their respective owners.

The ADS821 is a low-power, monolithic 10-bit, 40MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 10-bit quantizer with internal track-and-hold, reference, and a power down feature. It operates from a single +5V power supply and can be configured to accept either differential or single-ended input signals.

The ADS821 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high oversampling capability give it the extra margin needed for telecommunications and video applications.

This high-performance converter is specified for ac and DC performance at a 40MHz sampling rate. The ADS821 is available in an SO-28 package.

The ADS821 is a low-power, monolithic 10-bit, 40MHz Analog-to-Digital (A/D) converter utilizing a small geometry CMOS process. This complete converter includes a 10-bit quantizer with internal track-and-hold, reference, and a power down feature. It operates from a single +5V power supply and can be configured to accept either differential or single-ended input signals.

The ADS821 employs digital error correction to provide excellent Nyquist differential linearity performance for demanding imaging applications. Its low distortion, high SNR, and high oversampling capability give it the extra margin needed for telecommunications and video applications.

This high-performance converter is specified for ac and DC performance at a 40MHz sampling rate. The ADS821 is available in an SO-28 package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 10-Bit, 40MHz Sampling Analog-To-Digital Converter 数据表 (Rev. B) 2005年 2月 14日
应用手册 Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 2010年 9月 10日
应用手册 Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 2009年 4月 28日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 模数规格和性能特性术语表 (Rev. A) 最新英语版本 (Rev.B) 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日
应用手册 CDCE62005 as Clock Solution for High-Speed ADCs 2008年 9月 4日
应用手册 CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 2008年 6月 8日
应用手册 Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 2008年 6月 2日
模拟设计期刊 ADS82x ADC with non-uniform sampling clock 2005年 2月 28日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

支持的产品和硬件

支持的产品和硬件

计算工具

JITTER-SNR-CALC Jitter and SNR calculator

JITTER-SNR-CALC can be used for calculating theoretical Signal to Noise (SNR) performance of ADCs based on input frequency and clock jitter.

支持的产品和硬件

支持的产品和硬件

模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (DW) 28 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频