ADS8284 不推荐用于新设计
该产品会持续为现有客户提供。新设计应考虑替代产品。
open-in-new 比较替代产品
功能与比较器件相似
ADS8382 正在供货 具有基准电压和伪双极性、全差分输入的 18 位 600KSPS 串行 ADC Lower sampling rate (600 kSPS)

产品详情

Resolution (Bits) 18 Sample rate (max) (ksps) 1000 Number of input channels 4 Interface type Parallel Architecture SAR Rating Catalog Reference mode External, Internal Operating temperature range (°C) -40 to 85 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 97.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 18 Sample rate (max) (ksps) 1000 Number of input channels 4 Interface type Parallel Architecture SAR Rating Catalog Reference mode External, Internal Operating temperature range (°C) -40 to 85 Analog supply (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 97.5 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
VQFN (RGC) 64 81 mm² 9 x 9
  • 1.0-MHz Sample Rate, Zero Latency at Full Speed
  • 18-Bit Resolution
  • Supports Pseudo-Bipolar Differential Input Range:
    -4 V to +4 V with 2-V Common-Mode
  • Built-In Four Channel, Differential Ended Multiplexer;
    with Channel Count Selection and Auto/Manual Mode
  • On-Board Differential ADC Driver (OPA)
  • Buffered Reference Output to Level Shift Bipolar
    ±4-V Input with External Resistance Divider
  • Reference/2 Output to Set Common-Mode for External
    Signal Conditioner
  • 18-/16-/8-Bit Parallel Interface
  • SNR: 98.4dB Typ at 2-kHz I/P
  • THD: –119dB Typ at 2-kHz I/P
  • Power Dissipation: 331.25 mW at 1 MSPS Including
    ADC Driver
  • Internal Reference
  • Internal Reference Buffer
  • 64-Pin QFN Package
  • 1.0-MHz Sample Rate, Zero Latency at Full Speed
  • 18-Bit Resolution
  • Supports Pseudo-Bipolar Differential Input Range:
    -4 V to +4 V with 2-V Common-Mode
  • Built-In Four Channel, Differential Ended Multiplexer;
    with Channel Count Selection and Auto/Manual Mode
  • On-Board Differential ADC Driver (OPA)
  • Buffered Reference Output to Level Shift Bipolar
    ±4-V Input with External Resistance Divider
  • Reference/2 Output to Set Common-Mode for External
    Signal Conditioner
  • 18-/16-/8-Bit Parallel Interface
  • SNR: 98.4dB Typ at 2-kHz I/P
  • THD: –119dB Typ at 2-kHz I/P
  • Power Dissipation: 331.25 mW at 1 MSPS Including
    ADC Driver
  • Internal Reference
  • Internal Reference Buffer
  • 64-Pin QFN Package

The ADS8284 is a high-performance analog system-on-chip (SoC) device with an 18-bit, 1-MSPS A/D converter, 4-V internal reference, an on-chip ADC driver (OPA), and a 4-channel differential multiplexer. The channel count of the multiplexer and auto/manual scan modes of the device are user selectable.

The ADC driver is designed to leverage the very high noise performance of the differential ADC at optimum power usage levels.

The ADS8284 outputs a buffered reference signal for level shifting of a ±4-V bipolar signal with an external resistance divider. A Vref/2 output signal is available to set the common-mode of a signal conditioning circuit. The device also includes an 18-/16-/8-bit parallel interface.

The ADS8284 is available in a 9 mm × 9 mm, 64-pin QFN package and is characterized from -40°C to 85°C.

For all available packages, see the orderable addendum at the end of the data sheet.

The ADS8284 is a high-performance analog system-on-chip (SoC) device with an 18-bit, 1-MSPS A/D converter, 4-V internal reference, an on-chip ADC driver (OPA), and a 4-channel differential multiplexer. The channel count of the multiplexer and auto/manual scan modes of the device are user selectable.

The ADC driver is designed to leverage the very high noise performance of the differential ADC at optimum power usage levels.

The ADS8284 outputs a buffered reference signal for level shifting of a ±4-V bipolar signal with an external resistance divider. A Vref/2 output signal is available to set the common-mode of a signal conditioning circuit. The device also includes an 18-/16-/8-bit parallel interface.

The ADS8284 is available in a 9 mm × 9 mm, 64-pin QFN package and is characterized from -40°C to 85°C.

For all available packages, see the orderable addendum at the end of the data sheet.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 18-Bit, 1-MSPS, Pseudo-Bipolar Differential SAR ADC with On-Chip ADC Driver (OP 数据表 (Rev. A) 2014年 4月 23日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点