ADS8484
- 1.25-MHz Sample Rate
- ±1.5 LSB Typ, ±2.5 LSB Max INL
- +0.8/-0.6 LSB Typ, +1.5/-1 LSB Max DNL
- 18-Bit NMC Ensured Over Temperature
- ±0.5-mV Offset Error
- TBD-PPM/°C Offset Error Drift
- ±0.1 %FSR Gain Error
- ±TBD-PPM/°C Gain Error Drift
- 99dB SNR, -117db THD, 120dB SFDR
- Zero Latency
- Low Power: 235 mW Typ at 1.25 MSPS
- Pseudo-Bipolar Fully Differential Input Range: Vref to -Vref
- Onboard Reference with TBD PPM/°C Drift
- Onboard Reference Buffer
- High-Speed Parallel Interface
- Wide Digital Supply 2.7 V to 5.25 V
- 8-/16-/18-Bit Bus Transfer
- 48-Pin 7x7 QFN Package
- APPLICATIONS
- Medical Instruments
- Optical Networking
- Transducer Interface
- High Accuracy Data Acquisition Systems
- Magnetometers
The ADS8484 is an 18-bit, 1.25-MSPS A/C converter with an internal 4.096-V reference and a pseudo-bipolar, fully differential input. The device includes a 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8484 offers a full 18-bit interface, a 16-bit option where data is read using two read cycles, or an 8-bit bus option using three read cycles.
The ADS8484 is available in a 48-lead 7x7 QFN package and is characterized over the industrial -40°C to 85°C temperature range.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | 18Bit 1.25MSPS Pseudo-Bipolar Fully Differential Input, Micropower Sampling ADC 数据表 | 2007年 6月 29日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点