Resolution (Bits)
12
Sample rate (max) (ksps)
1250
Number of input channels
1
Interface type
Enhanced SPI, SPI
Architecture
SAR
Input type
Differential, Single-ended
Rating
Catalog
Reference mode
External, Internal
Input voltage range (max) (V)
12.288
Input voltage range (min) (V)
-12.288
Features
Oscillator, Over-Voltage Protection, PGA
Operating temperature range (°C)
-40 to 125
Power consumption (typ) (mW)
36
Analog supply voltage (min) (V)
4.75
Analog supply voltage (max) (V)
5.25
SNR (dB)
73.5
Digital supply (min) (V)
1.65
Digital supply (max) (V)
5.25
Resolution (Bits)
12
Sample rate (max) (ksps)
1250
Number of input channels
1
Interface type
Enhanced SPI, SPI
Architecture
SAR
Input type
Differential, Single-ended
Rating
Catalog
Reference mode
External, Internal
Input voltage range (max) (V)
12.288
Input voltage range (min) (V)
-12.288
Features
Oscillator, Over-Voltage Protection, PGA
Operating temperature range (°C)
-40 to 125
Power consumption (typ) (mW)
36
Analog supply voltage (min) (V)
4.75
Analog supply voltage (max) (V)
5.25
SNR (dB)
73.5
Digital supply (min) (V)
1.65
Digital supply (max) (V)
5.25