可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
CC2340R2 正在供货 具有超低待机电流、256kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU This product is a newer device with improved functionality.
CC2340R5 正在供货 具有超低待机电流、512kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU This product is a newer device with improved functionality.

产品详情

Frequency range 2400-2483.5 MHz Standard Proprietary 2.4 GHz Operating temperature range (°C) -50 to 150 Rating Catalog Transmission principle 2-FSK, GFSK, MSK
Frequency range 2400-2483.5 MHz Standard Proprietary 2.4 GHz Operating temperature range (°C) -50 to 150 Rating Catalog Transmission principle 2-FSK, GFSK, MSK
VQFNP (RSP) 36 36 mm² (6 mm × 6 mm)
  • Radio
    • High-performance RF transceiver based on the
      market-leading CC2500
    • Excellent receiver selectivity and blocking
      performance
    • High sensitivity (−103 dBm at 2.4 kBaud)
    • Programmable data rate up to 500 kBaud
    • Programmable output power up to 1 dBm for all
      supported frequencies
    • Frequency range: 2400 - 2483.5 MHz
    • Digital RSSI / LQI support
  • Current Consumption
    • Low current consumption (RX: 17.1 mA @ 2.4 kBaud,
      TX: 16 mA @ −6 dBm output power)
    • 0.3 µA in PM3 (the operating mode with the lowest power consumption)
  • MCU, Memory, and Peripherals
    • High performance and low power 8051 microcontroller core.
    • 8/16/32 kB in-system programmable flash, and 1/2/4 kB RAM
    • Full-Speed USB Controller with 1 kB USB FIFO (CC2511Fx)
    • I2S interface
    • 7 – 12 bit ADC with up to eight inputs
    • 128-bit AES security coprocessor
    • Powerful DMA functionality
    • Two USARTs
    • 16-bit timer with DSM mode
    • Three 8-bit timers
    • Hardware debug support
    • 21 (CC2510Fx ) or 19 (CC2511Fx ) GPIO pins
  • General
    • Wide supply voltage range (2.0V - 3.6V)
    • Green package: RoHS compliant and no antimony or bromine,
      6×6mm QFN 36
  • Radio
    • High-performance RF transceiver based on the
      market-leading CC2500
    • Excellent receiver selectivity and blocking
      performance
    • High sensitivity (−103 dBm at 2.4 kBaud)
    • Programmable data rate up to 500 kBaud
    • Programmable output power up to 1 dBm for all
      supported frequencies
    • Frequency range: 2400 - 2483.5 MHz
    • Digital RSSI / LQI support
  • Current Consumption
    • Low current consumption (RX: 17.1 mA @ 2.4 kBaud,
      TX: 16 mA @ −6 dBm output power)
    • 0.3 µA in PM3 (the operating mode with the lowest power consumption)
  • MCU, Memory, and Peripherals
    • High performance and low power 8051 microcontroller core.
    • 8/16/32 kB in-system programmable flash, and 1/2/4 kB RAM
    • Full-Speed USB Controller with 1 kB USB FIFO (CC2511Fx)
    • I2S interface
    • 7 – 12 bit ADC with up to eight inputs
    • 128-bit AES security coprocessor
    • Powerful DMA functionality
    • Two USARTs
    • 16-bit timer with DSM mode
    • Three 8-bit timers
    • Hardware debug support
    • 21 (CC2510Fx ) or 19 (CC2511Fx ) GPIO pins
  • General
    • Wide supply voltage range (2.0V - 3.6V)
    • Green package: RoHS compliant and no antimony or bromine,
      6×6mm QFN 36

The CC2510Fx/CC2511Fx is a true low-cost 2.4 GHz system-on-chip (SoC) designed for lowpower wireless applications. The CC2510Fx/CC2511Fx combines the excellent performance of the state-of-the-art RF transceiver CC2500 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and 4 kB of RAM, and many other powerful features. The small 6x6 mm package makes it very suited for applications with size limitations.

The CC2510Fx/CC2511Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC2511Fx adds a full-speed USB controller to the feature set of the CC2510Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

The CC2510Fx/CC2511Fx is a true low-cost 2.4 GHz system-on-chip (SoC) designed for lowpower wireless applications. The CC2510Fx/CC2511Fx combines the excellent performance of the state-of-the-art RF transceiver CC2500 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and 4 kB of RAM, and many other powerful features. The small 6x6 mm package makes it very suited for applications with size limitations.

The CC2510Fx/CC2511Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC2511Fx adds a full-speed USB controller to the feature set of the CC2510Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 31
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Low-Power SoC (System-on-Chip) with MCU, memory, 2.4 GHz RF Transceiver, and USB 数据表 (Rev. G) 2013-3-7
* 勘误表 CC2510Fx, CC2511Fx Silicon Errata (Rev. D) 2015-8-14
应用手册 DN507 -- FEC Decoding 2019-3-21
应用手册 CRC Implementation (Rev. E) PDF | HTML 2018-9-27
应用手册 Using AES Encryption in CC111xFx and CC251xFx (Rev. C) 2015-3-13
应用手册 DN119 -- Asynchronous Serial Mode for CC111xFx and CC251xFx (Rev. A) 2012-3-21
应用手册 AN101 - Bootloader for CC2510/11 and CC1110/1111 Soc(System-on-Chip) Transceiver (Rev. A) 2011-9-8
应用手册 AN099 - Wireless Microphone with USB Interface 2011-6-1
应用手册 DN034 -- YAGI 2.4 GHz PCB Antenna 2010-10-14
应用手册 AN058 -- Antenna Selection Guide (Rev. B) 2010-10-6
应用手册 DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 2010-8-26
应用手册 DN505 -- RSSI interpretation and timing (Rev. D) 2010-6-16
应用手册 DN509 -- Data Whitening and Random TX Mode 2010-4-12
应用手册 DN107 -- DMA and Radio Configuration (Rev. A) 2009-12-17
应用手册 DN117 -- SimpliciTI-compatible UART Driver 2009-9-22
应用手册 AN080 -- LED Lighting with Remote Control using CC2510 and CC1110 2009-9-16
应用手册 DN112 -- Using UART in CC111xFx CC243x CC251xFx and CC253xFx (Rev. B) 2009-8-11
应用手册 DN113 CC111xFx CC243xFx CC251xFx CC253xFx SPI Interface (Rev. A) 2009-8-11
应用手册 DN116 -- Clearing Module Interrupt Flags in LPW SoC Devices 2009-8-3
用户指南 CC1111/CC2511 USB HW User's Guide (Rev. B) 2009-7-31
应用手册 DN115 -- Using PWM for Dimmer Function in LED Lighting 2009-6-16
应用手册 DN111 - Current Consumption for a Polling Receiver (Rev. A) 2009-3-24
应用手册 DN300 -- SmartRF04EB Troubleshooting (Rev. B) 2009-3-24
应用手册 AN043 -- 小尺寸 2.4GHz PCB 天线 (Rev. D) 2008-4-4
应用手册 DN021 - CC2500 and CC2510 Sensitivity versus Frequency Offset and Crystal Accura 2008-3-10
应用手册 AN048 -- 2.4GHz Chip Antenna (Rev. B) 2008-3-4
应用手册 DN101 -- Using the ADC to Measure Supply Voltage (Rev. A) 2007-10-22
应用手册 DN102 -- SoC Temperature Sensor (Rev. A) 2007-10-22
应用手册 DN504 -- FEC Implementation (Rev. A) 2007-10-22
应用手册 DN004 Folded Dipole Antenna for CCC25xx 2006-12-5
更多文献资料 CC2511 RoHS Confirmation 2006-10-27

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BOOSTXL-CC1120-90 — 适用于应用的 BoosterPack(902MHz 至 928MHz)

CC1120-CC1190 BoosterPack™ 模块旨在与 MSP-EXP430F5529 和 MSP-EXP430G2553 LauchPad™ 开发套件配合使用,并通过使用 SmartRF Studio 应用软件来充当独立模块。  此模块配备集成的 PCB 板载天线,该天线可在美国 902~928MHz 和欧洲 869~870MHz ISM 频段工作。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
评估板

BOOSTXL-CC1125 — 适用于 868/915MHz 应用的 CC1125 BoosterPack

CC1125 BoosterPack™ 模块旨在与 MSP-EXP430F5529 和 MSP-EXP430G2553 LauchPad 开发套件配合使用,也可通过 SmartRF Studio 应用软件用作独立模块。  该模块配备集成式 PCB 板载天线,该天线可在欧洲 869~870MHz 和美国欧洲 902~928MHz ISM 频段工作。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
调试探针

CC-DEBUGGER — 用于射频片上系统的调试器和编程器

CC 调试器是用于 TI 低功耗射频片上系统的小型编程器和调试器。它可以与用于 8051(7.51A 或更高版本)的 IAR 嵌入式工作平台一起使用以进行调试,并可与 SmartRF 闪存编程器一起使用以进行闪存编程。CC 调试器还可用于控制 SmartRF Studio 中的所选器件。

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
IDE、配置、编译器或调试器

SWRC216 — CCUSB2 IAR workspace

支持的产品和硬件
IDE、配置、编译器或调试器

SWRC217 — CC1110_AIC3104_16kHz16bits_96 IAR workspaces

支持的产品和硬件
驱动程序或库

SIMPLICITI — 符合 SimpliciTI 的协议堆栈

SimpliciTI 是针对低射频网络的简单低功耗射频网络协议。这种网络通常包含要求电池寿命长、数据速率和小占空比低的电池供电设备,并具有少量可以直接相互通话或通过接入点或范围扩展器进行通话的节点。不需要接入点和范围扩展器,但提供诸如存储和转发消息的额外功能。有了 SimpliciTI,MCU 资源要求将降低,实现低系统成本。

SimpliciTI 经过专门设计,可以轻松地实施并即时部署在多个 TI 射频平台上,如 MSP430 系列低功率 MCU、CC1XXX/CC25XX/CC430 收发器和 SoC。样片应用在多个硬件平台上即开即用:

  • SmartRF04 + CC2430EM 开发板
  • (...)
支持的产品和硬件
固件

SWRC088 — CC USB Firmware Library and Examples

支持的产品和硬件
支持软件

PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1

SmartRF 数据包监听器 2

SmartRF 数据包监听器 2 包括用于采集和显示通过无线电传输的数据包的软件和固件。相应的捕获设备通过 USB 连接至 PC。SmartRF 数据包监听器 2 支持 CC13xx 和 CC26xx 系列器件作为捕获器件,并使用 Wireshark 显示和过滤数据包。下表列出了支持的协议。

SmartRF 数据包监听器 2 包括以下组件:

  • PC 工具(SmartRF 监听器助手),用于配置捕获器件并与之通信
  • 可将 CC13xx 或 CC26xx Launchpad 用作捕获器件的固件
  • 固件源代码
  • 适用于 Wireshark 的解析器(IEEE 802.15.4ge 和 (...)
支持的产品和硬件
支持软件

SWRC062 — CC2511 USB-Dongle Reference Design 1.1

支持的产品和硬件
支持软件

SWRC143 — CC2511 Reference Design

支持的产品和硬件
计算工具

SMARTRF-STUDIO-7 — SmartRF Studio

SmartRF™ Studio 是一款 Windows 应用程序,可帮助射频系统设计人员在所有 TI CC1xxx 和 CC2xxx 低功耗射频器件的设计过程中的早期阶段轻松评估无线电。它简化了配置寄存器值和命令的生成以及射频系统的实际测试和调试。

SmartRF Studio 支持以下 TI 器件:

 

资源

支持的产品和硬件
设计工具

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimpleLink™ CC2xxx 器件的硬件设计审查

在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。在此处可找到申请审查的简单 3 步流程以及指向相关技术文档和资源的链接。

开始使用

申请审查 2.4GHz 硬件设计前,应在我们的 E2E 论坛上提交一般设计问题。

请确保您已准备好所需的文档,随硬件设计审查申请表一起发送:

  • 确认已查看产品页面上的所有硬件文档,包括数据表、设计指南、用户指南和其他硬件资源
  • 提供可移植文档格式 (PDF) 版本的原理图
  • 提供物料清单 (BOM)
  • 提供审查所需的各种详细信息
  • 提供审查所需的电路板设计(包括器件配置和引用标识符)的 Gerber 文件
  • (...)
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFNP (RSP) 36 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频