CC8520
- Built-in Audio Protoco
- CD-Quality Uncompressed Audio
- Excellent Robustness and Co-Existence Through Multiple Techniques
- Adaptive Frequency Hopping
- Forward ErrorCorrection
- Buffering and Retransmission
- Error Concealment
- Optional High Quality Audio Compression
- No Software Development Needed When Used in Autonomous Mode
- External System
- Can be Used Autonomously, or can be Controlled by an
External Host MCU for Greatest Flexibility - Seamless Connection and Control of External Audio Codecs, DACs/ADCs and Digital Audio Amplifiers
Using I2S and I2C - HID Functions Like Power Control, Pairing, Volume Control,
Audio Channel Selection eand so on. Can be Mapped to I/Os - RoHS Compliant 6 mm x 6 mm QFN-40 Package
- Can be Used Autonomously, or can be Controlled by an
- RF Section
- 5 or 2 Mbps Over-the-Air Data Rate
- Bandwidth-Efficient Modulation Format
- Excellent Link budget with Programmable Output Power
up to +3.5 dBm and –83 or –86 dBm Sensitivity - Seamless Support for CC2590 Range Extender (+11 dBm Output Power,
–87 dBm Sensitivity) - Suited for Systems Targeting Compliance with Worldwide
Radio Frequency Regulations: ETSI EN 300 328 and EN 300 440 class 2
(Europe)FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan)
- Digital Audio Support
- Digital I2S Audio Interface Supports 1 or 2
Audio Channels for the CC8520 and 1 to 4 Audio Channels for
the CC8530 at Sample Rates of 32, 40.275, 44.1 and 48 kHz, and Supports 16 and 24 bit Word-Widths - Digital I2S Audio Interface Supports 1 or 2 Audio Channels
for the CC8520 and 1 to 4 Audio Channels for the CC8530 at Sample Rates
of 32, 40.275, 44.1 and 48 kHz, and Supports 16 and 24 bit Word-Widths - Audio Latency Down to 10.7 ms
- Data Side-Channel Allows Data to be Sent Alongside the Audio
Between External Host Processors
- Digital I2S Audio Interface Supports 1 or 2
- USB
- Full-Speed USB Audio Device
- USB Basic Audio Device Class: HT1, HS1 and MT topologies
(Headphone, Headset and Microphone) - USB Audio Device Class
- Basic USB HID Device Class Support for Remote Control, Mouse
and Keyboard Functionality - Autonomous Operation Only
- Development Tools
- PC-Based PurePath™ Wireless Configurator for CC85xx Configuration
- CC85xx Family User Guide
- CC85XXDK Audio Development Kit
- CC85XXDK-HEADSET Development Kit
The PurePath™ Wireless platform is a cost-effective and low-power solution optimized for wireless transmission of high-quality digital audio.
The CC85xx includes a robust built-in wireless audio transmission protocol and can control selected external audio devices. Utilizing numerous coexistence mechanisms allows the CC85xx to avoid interfering with, or being interfered by other 2.4 GHz radio systems.
The CC85xx operates autonomously, and can be used with or without an external MCU. An external host processor can be connected through SPI and control some aspects of its operation. The CC85xx interfaces easily with other TI audio ICs and DSPs (using I2S and DSP/TDM interfaces). More details can be found in the CC85xx Family User Guide.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 2.4 GHz RF SoC For Wireless Digital Audio Streaming 数据表 (Rev. F) | 2012年 7月 2日 | |||
应用手册 | DN035 -- Antenna Quick Guide (Rev. B) | 2022年 2月 9日 | ||||
用户指南 | CC85xx Family User Guide (Rev. M) | 2016年 12月 16日 | ||||
应用手册 | Adaptive Frequency Hopping and Other Co-Existence Mechanisms for CC85xx | 2015年 7月 16日 | ||||
应用手册 | 2.4 GHz Bi-directional Audio Streaming with Karaoke for DVDs and Set Top Boxes | 2013年 11月 7日 | ||||
应用手册 | AN081 -- Johanson Technology Balun Optimized for CC253X, CC254X, CC257X, CC853X (Rev. B) | 2012年 11月 6日 | ||||
应用手册 | DN120 -- CC85XX External Host Interface: Eamples and Library (Rev. A) | 2012年 8月 7日 | ||||
应用手册 | AN107 - Murata Balun for CC253x and CC254x, LFB182G45BG2D280 (Rev. A) | 2011年 10月 26日 | ||||
应用手册 | DN034 -- YAGI 2.4 GHz PCB Antenna | 2010年 10月 14日 | ||||
应用手册 | AN058 -- Antenna Selection Guide (Rev. B) | 2010年 10月 6日 | ||||
应用手册 | DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary | 2010年 8月 26日 | ||||
应用手册 | AN089 -- Real World Range Testing Using CC85xx | 2010年 6月 29日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PUREPATH-WL-CFG — PurePath 无线配置器 v1.3.0
PurePath 无线配置器 (PPWC) 是一种图形 PC 工具,用于配合 CC85XX 器件一起使用,不需要其他第三方工具。PPWC 使用预编译的图像文件。PPWC 根据用户的输入对这些文件进行修补,以生成可供下载的固件图像。设计人员随后即可通过 CC 调试器(包含在 CC85XXDK 中)从 PPWC 直接对 CC85XX 器件进行编程,或将其输出到 Intel (...)
PUREPATH-WL-CMD — PurePath Wireless Commander
Production Test Functionality
The production test functionality can be used for mass production tests controlled from a PC environment. The following (...)
TIDA-00232 — 无线超低音放大器参考设计
CC85XXDK-HEADSET-RD — PurePath 无线耳机参考设计
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VQFN (RHA) | 40 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。