CY74FCT16374T
- Ioff supports partial-power-down mode operation
- Edge-rate control circuitry for significantly improved noise characteristics
- Typical output skew < 250 ps
- ESD > 2000V
- TSSOP (19.6-mil pitch) and SSOP (25-mil pitch) packages
- Industrial temperature range of -40°C to +85°C
- VCC = 5V ± 10%
- CY74FCT16374T Features:
- 64 mA sink current, 32 mA source current
- Typical VOLP (ground bounce) <1.0V at VCC = 5V, TA = 25°C
- CY74FCT162374T Features:
- Balanced 24 mA output drivers
- Reduced system switching noise
- Typical VOLP (ground bounce) <0.6V at VCC = 5V, TA = 25°C
CY74FCT16374T and CY74FCT162374T are 16-bit D-type registers designed for use as buffered registers in high-speed, low power bus applications. These devices can be used as two independent 8-bit registers or as a single 16-bit register by connecting the output Enable (OE) and Clock (CLK) inputs. Flow-through pinout and small shrink packaging aid in simplifying board layout.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
The CY74FCT16374T is ideally suited for driving high-capacitance loads and low-impedance backplanes.
The CY74FCT162374T has 24-mA balanced output drivers with current limiting resistors in the outputs. This reduces the need for external terminating resistors and provides for minimal undershoot and reduced ground bounce. The CY74FCT162374T is ideal for driving transmission lines.
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | 数据表 | 16-Bit Registers 数据表 (Rev. C) | 2001年 9月 27日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点