产品详情

Resolution (Bits) 12 Number of DAC channels 2 Interface type DDR LVDS, Parallel LVDS Sample/update rate (Msps) 500 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 270 SFDR (dB) 79 Architecture Current Sink Operating temperature range (°C) -40 to 85 Reference type Int
Resolution (Bits) 12 Number of DAC channels 2 Interface type DDR LVDS, Parallel LVDS Sample/update rate (Msps) 500 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 270 SFDR (dB) 79 Architecture Current Sink Operating temperature range (°C) -40 to 85 Reference type Int
VQFN (RGZ) 48 49 mm² 7 x 7
  • Low Power: 270 mW at 500 MSPS
  • LVDS Input Data Bus
    • Interleaved DDR Data Load
  • High DC Accuracy: ±0.25 LSB DNL (10-bit),
    ± 0.5 LSB INL (12-bit)
  • Low Latency: 1.5 Clock Cycles
  • Simple Control: No Software Required
  • Differential Scalable Output: 2 mA to 20 mA
  • On-Chip 1.2-V Reference
  • 1.8-V and 3.3-V DC Supplies
  • Space Saving Package: 48-pin 7-mm × 7-mm QFN
  • APPLICATIONS
    • Cellular Base Stations
    • Wideband Communications
    • Medical Instrumentation
    • Test and Measurement

  • Low Power: 270 mW at 500 MSPS
  • LVDS Input Data Bus
    • Interleaved DDR Data Load
  • High DC Accuracy: ±0.25 LSB DNL (10-bit),
    ± 0.5 LSB INL (12-bit)
  • Low Latency: 1.5 Clock Cycles
  • Simple Control: No Software Required
  • Differential Scalable Output: 2 mA to 20 mA
  • On-Chip 1.2-V Reference
  • 1.8-V and 3.3-V DC Supplies
  • Space Saving Package: 48-pin 7-mm × 7-mm QFN
  • APPLICATIONS
    • Cellular Base Stations
    • Wideband Communications
    • Medical Instrumentation
    • Test and Measurement

The DAC3152/DAC3162 is a low-power, low-latency, high-dynamic-range, dual-channel, 10-/12-bit, pin-compatible family of digital-to-analog converters (DACs) with a sample rate as high as 500 MSPS.

The device simplicity (no software required), low latency, and low power simplify the design of complex systems. The DACs interface seamlessly with the high-performance TRF370333 analog quadrature modulator for direct upconversion architectures.

Digital data for both DAC channels is interleaved through a single LVDS data bus with on-chip termination. The high input rate of the devices allows the processing of wide-bandwidth signals.

The devices are characterized for operation over the entire industrial temperature range of –40°C to 85°C and are available in a small 48-pin 7-mm × 7-mm QFN package.

The low power, small size, speed, superior crosstalk, simplicity, and low latency of the DAC3152/DAC3162 make them an attractive fit for a variety of applications.

The DAC3152/DAC3162 is a low-power, low-latency, high-dynamic-range, dual-channel, 10-/12-bit, pin-compatible family of digital-to-analog converters (DACs) with a sample rate as high as 500 MSPS.

The device simplicity (no software required), low latency, and low power simplify the design of complex systems. The DACs interface seamlessly with the high-performance TRF370333 analog quadrature modulator for direct upconversion architectures.

Digital data for both DAC channels is interleaved through a single LVDS data bus with on-chip termination. The high input rate of the devices allows the processing of wide-bandwidth signals.

The devices are characterized for operation over the entire industrial temperature range of –40°C to 85°C and are available in a small 48-pin 7-mm × 7-mm QFN package.

The low power, small size, speed, superior crosstalk, simplicity, and low latency of the DAC3152/DAC3162 make them an attractive fit for a variety of applications.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DUAL-CHANNEL, 10-/12-BIT, 500 MSPS DIGITAL-TO-ANALOG CONVERTERS (DACs) 数据表 (Rev. D) 2012年 8月 17日
用户指南 HSDC-SEK-10 2013年 1月 17日
应用手册 High Speed, Digital-to-Analog Converters Basics (Rev. A) 2012年 10月 23日
用户指南 TSW1400 Pattern Generators 2012年 5月 3日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DAC3162EVM — DAC3162 双通道 12 位 500MSPS 数模转换器评估模块

DAC3162EVM 是能让设计者评估德州仪器 (TI) DAC3162 双通道 12 位 500MSPS 数模转换器 (DAC) 性能的电路板,它具有 12 字节宽 DDR LVDS 数据输入、极低的功耗、尺寸和延迟。EVM 提供了可在不一定配备直接 RF TRF370333 350MHz 至 4.0GHz 正交调制器的情况下测试 DAC3162 的灵活环境,该调制器可将来自 DAC 的 I/Q 输出向上变频为射频。

该 EVM 能与 TSW3100 图形发生器卡配合使用以执行各种测试。TSW3100 生成了测试模式,该模式将通过 LVDS 接口被馈送至 DAC3162。DAC3162EVM (...)

用户指南: PDF
TI.com 上无现货
评估模块 (EVM) 用 GUI

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

支持的产品和硬件

支持的产品和硬件

仿真模型

DAC3152, DAC3162 IBIS Model

SLAM079.ZIP (4 KB) - IBIS Model
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGZ) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频