DAC5574
- Micropower Operation: 500 µA at 3 V VDD
- Fast Update Rate: 188 kSPS
- Per-channel Power-down Capability
- Power-On Reset to Zero
- 2.7 V to 5.5 V Analog Power Supply
- 8-bit Monotonic
- I²C™ Interface Up to 3.4 Mbps
- Data Transmit Capability
- On-Chip Output Buffer Amplifier, Rail-to-Rail Operation
- Double-Buffered Input Register
- Address Support for up to Four DAC5574s
- Synchronous Update Support for up to 16 Channels
- Operation From –40°C to 105°C
- Small 10 Lead MSOP Package
- APPLICATIONS
- Process Control
- Data Acquisition Systems
- Closed-Loop Servo Control
- PC Peripherals
- Portable Instrumentation
I²C is a trademark of Philips Corporation.
The DAC5574 is a low-power, quad channel, 8-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC5574 utilizes an I²C compatible two wire serial interface supporting high-speed interface mode with address support of up to four DAC5574s for a total of 16 channels on the bus.
The DAC5574 uses VDD and GND to set the output range of the DAC. The DAC5574 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place to the device. The DAC5574 contains a per-channel power-down feature, accessed via the internal control register, reducing the current consumption of the device to 200 nA at 5 V.
The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 3mW at VDD = 5 V reducing to 1 µW in power-down mode.
TI offers a variety of data converters with I²C interface. See DACx57x family of 16/12/10/8 bit, single and quad channel DACs. Also see ADS7823 and ADS1100, 12-bit octal channel and 16-bit single channel ADCs.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DAC5574: Quad, 8-Bit, Low-Power, Voltage Output, I2C Interface DAC 数据表 | 2003年 12月 8日 | |||
应用手册 | A Basic Guide to I2C | PDF | HTML | 2022年 11月 8日 | |||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | 高速数据转换 | 英语版 | 2008年 10月 16日 | |||
用户指南 | DAC7571/4, DA6571/4, DAC5571/4, DAC8571 EVM (Rev. A) | 2004年 2月 5日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DAC7574EVM — DAC7574 评估模块
This EVM features one of the following digital-to-analog converter (DACs); the DAC7574, DAC7571, DAC6564, DAC6571, DAC5574, DAC5571 and DAC8571. The board provides a quick and easy way to evaluate the functionality and performance of these high-resolution I2C-input DACs. Although the EVM supports (...)
ANALOG-ENGINEER-CALC — 模拟工程师计算器
除了可用作独立工具之外,该计算器还能很好地与模拟工程师口袋参考中所述的概念配合使用。
PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
VSSOP (DGS) | 10 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。