可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
DAC81401 正在供货 具有精密内部基准电压的单通道、16 位、高电压输出 DAC Smaller 20-pin TSSOP package (6.5mm ×6.4mm) and integrated reference

产品详情

Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage INL (max) (±LSB) 0.25 Settling time (µs) 4 Reference type Ext, Int Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.167 Power consumption (typ) (mW) 270 Operating temperature range (°C) -40 to 85
Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel Output type Buffered Voltage INL (max) (±LSB) 0.25 Settling time (µs) 4 Reference type Ext, Int Architecture R-2R Rating Catalog Sample/update rate (Msps) 0.167 Power consumption (typ) (mW) 270 Operating temperature range (°C) -40 to 85
SOIC (DW) 28 184.37 mm² 17.9 x 10.3
  • ±1/2LSB NONLINEARITY OVER TEMPERATURE
  • GUARANTEED MONOTONIC OVER TEMPERATURE
  • LOW POWER: 270mW typ
  • DIGITAL INTERFACE DOUBLE BUFFERED: 12 AND 8 + 4 BITS
  • SPECIFIED AT ±12V AND ±15V POWER SUPPLIES
  • RESET FUNCTION TO BIPOLAR ZERO
  • 0.3" WIDE DIP AND SO PACKAGES

Note: Recommended Voltage Reference: REF02 and REF102

  • ±1/2LSB NONLINEARITY OVER TEMPERATURE
  • GUARANTEED MONOTONIC OVER TEMPERATURE
  • LOW POWER: 270mW typ
  • DIGITAL INTERFACE DOUBLE BUFFERED: 12 AND 8 + 4 BITS
  • SPECIFIED AT ±12V AND ±15V POWER SUPPLIES
  • RESET FUNCTION TO BIPOLAR ZERO
  • 0.3" WIDE DIP AND SO PACKAGES

Note: Recommended Voltage Reference: REF02 and REF102

The DAC813 is a complete monolithic 12-bit digital-to-analog converter with a flexible digital interface. It includes a precision +10V reference, interface control logic, double-buffered latch and a 12-bit D/A converter with voltage output operational amplifier. Fast current switches and laser-trimmed thin-film resistors provide a highly accurate, fast D/A converter.

Digital interfacing is facilitated by a double buffered latch. The input latch consists of one 8-bit byte and one 4-bit nibble to allow interfacing to 8-bit (right justified format) or 16-bit data buses. Input gating logic is designed so that the last nibble or byte to be loaded can be loaded simultaneously with the transfer of data to the D/A latch saving computer instructions.

A reset control allows the DAC813 D/A latch to asynchronously reset the D/A output to bipolar zero, a feature useful for power-up reset, recalibration, or for system re-initialization upon system failure.

The DAC813 is specified to ±1/2LSB maximum linearity error (J, A grades) and ±1/4LSB (K grade). It is packaged in 28-pin 0.3" wide plastic DIP and 28-lead plastic SOIC.

The DAC813 is a complete monolithic 12-bit digital-to-analog converter with a flexible digital interface. It includes a precision +10V reference, interface control logic, double-buffered latch and a 12-bit D/A converter with voltage output operational amplifier. Fast current switches and laser-trimmed thin-film resistors provide a highly accurate, fast D/A converter.

Digital interfacing is facilitated by a double buffered latch. The input latch consists of one 8-bit byte and one 4-bit nibble to allow interfacing to 8-bit (right justified format) or 16-bit data buses. Input gating logic is designed so that the last nibble or byte to be loaded can be loaded simultaneously with the transfer of data to the D/A latch saving computer instructions.

A reset control allows the DAC813 D/A latch to asynchronously reset the D/A output to bipolar zero, a feature useful for power-up reset, recalibration, or for system re-initialization upon system failure.

The DAC813 is specified to ±1/2LSB maximum linearity error (J, A grades) and ±1/4LSB (K grade). It is packaged in 28-pin 0.3" wide plastic DIP and 28-lead plastic SOIC.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Microprocessor-Compatible 12-Bit D/A Converter 数据表 2000年 9月 27日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训