产品详情

Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel CMOS Sample/update rate (Msps) 200 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 170 SFDR (dB) 77 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
Resolution (Bits) 12 Number of DAC channels 1 Interface type Parallel CMOS Sample/update rate (Msps) 200 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 170 SFDR (dB) 77 Architecture Current Source Operating temperature range (°C) -40 to 85 Reference type Ext, Int
SOIC (DW) 28 184.37 mm² 17.9 x 10.3 TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • SINGLE +5V OR +3V OPERATION
  • HIGH SFDR: 5MHz Output at 100MSPS: 67dBc
  • LOW GLITCH: 3pV-s
  • LOW POWER: 170mW at +5V
  • INTERNAL REFERENCE:
         Optional Ext. Reference
         Adjustable Full-Scale Range
         Multiplying Option
  • APPLICATIONS
    • COMMUNICATION TRANSMIT CHANNELS:
           WLL, Cellular Base Station
           Digital Microwave Links
           Cable Modems
    • WAVEFORM GENERATION:
           Direct Digital Synthesis (DDS)
           Arbitrary Waveform Generation (ARB)
    • MEDICAL/ULTRASOUND
    • HIGH-SPEED INSTRUMENTATION AND CONTROL
    • VIDEO, DIGITAL TV

  • SINGLE +5V OR +3V OPERATION
  • HIGH SFDR: 5MHz Output at 100MSPS: 67dBc
  • LOW GLITCH: 3pV-s
  • LOW POWER: 170mW at +5V
  • INTERNAL REFERENCE:
         Optional Ext. Reference
         Adjustable Full-Scale Range
         Multiplying Option
  • APPLICATIONS
    • COMMUNICATION TRANSMIT CHANNELS:
           WLL, Cellular Base Station
           Digital Microwave Links
           Cable Modems
    • WAVEFORM GENERATION:
           Direct Digital Synthesis (DDS)
           Arbitrary Waveform Generation (ARB)
    • MEDICAL/ULTRASOUND
    • HIGH-SPEED INSTRUMENTATION AND CONTROL
    • VIDEO, DIGITAL TV

The DAC902 is a high-speed, Digital-to-Analog Converter (DAC) offering a 12-bit resolution option within the SpeedPlus Family of high-performance converters. Featuring pin compatibility among family members, the DAC908, DAC900, and DAC904 provide a component selection option to an 8-, 10-, and 14-bit resolution, respectively. All models within this family of DACs support update rates in excess of 165MSPS with excellent dynamic performance, and are especially suited to fulfill the demands of a variety of applications.

The advanced segmentation architecture of the DAC902 is optimized to provide a high Spurious-Free Dynamic Range (SFDR) for single-tone, as well as for multi-tone signals—essential when used for the transmit signal path of communication systems.

The DAC902 has a high impedance (200k) current output with a nominal range of 20mA and an output compliance of up to 1.25V. The differential outputs allow for both a differential or single-ended analog signal interface. The close matching of the current outputs ensures superior dynamic performance in the differential configuration, which can be implemented with a transformer.

Utilizing a small geometry CMOS process, the monolithic DAC902 can be operated on a wide, single-supply range of +2.7V to +5.5V. Its low power consumption allows for use in portable and battery-operated systems. Further optimization can be realized by lowering the output current with the adjustable full-scale option.

For noncontinuous operation of the DAC902, a power-down mode results in only 45mW of standby power.

The DAC902 comes with an integrated 1.24V bandgap reference and edge-triggered input latches, offering a complete converter solution. Both +3V and +5V CMOS logic families can be interfaced to the DAC902.

The reference structure of the DAC902 allows for additional flexibility by utilizing the on-chip reference, or applying an external reference. The full-scale output current can be adjusted over a span of 2mA to 20mA, with one external resistor, while maintaining the specified dynamic performance.

The DAC902 is available in the SO-28 and TSSOP-28 packages.

The DAC902 is a high-speed, Digital-to-Analog Converter (DAC) offering a 12-bit resolution option within the SpeedPlus Family of high-performance converters. Featuring pin compatibility among family members, the DAC908, DAC900, and DAC904 provide a component selection option to an 8-, 10-, and 14-bit resolution, respectively. All models within this family of DACs support update rates in excess of 165MSPS with excellent dynamic performance, and are especially suited to fulfill the demands of a variety of applications.

The advanced segmentation architecture of the DAC902 is optimized to provide a high Spurious-Free Dynamic Range (SFDR) for single-tone, as well as for multi-tone signals—essential when used for the transmit signal path of communication systems.

The DAC902 has a high impedance (200k) current output with a nominal range of 20mA and an output compliance of up to 1.25V. The differential outputs allow for both a differential or single-ended analog signal interface. The close matching of the current outputs ensures superior dynamic performance in the differential configuration, which can be implemented with a transformer.

Utilizing a small geometry CMOS process, the monolithic DAC902 can be operated on a wide, single-supply range of +2.7V to +5.5V. Its low power consumption allows for use in portable and battery-operated systems. Further optimization can be realized by lowering the output current with the adjustable full-scale option.

For noncontinuous operation of the DAC902, a power-down mode results in only 45mW of standby power.

The DAC902 comes with an integrated 1.24V bandgap reference and edge-triggered input latches, offering a complete converter solution. Both +3V and +5V CMOS logic families can be interfaced to the DAC902.

The reference structure of the DAC902 allows for additional flexibility by utilizing the on-chip reference, or applying an external reference. The full-scale output current can be adjusted over a span of 2mA to 20mA, with one external resistor, while maintaining the specified dynamic performance.

The DAC902 is available in the SO-28 and TSSOP-28 packages.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 DAC902 SpeedPlus 12-Bit 165-MSPS Digital-to-Analog Converter 数据表 (Rev. B) 2002年 5月 29日
模拟设计期刊 Q4 2009 Issue Analog Applications Journal 2018年 9月 24日
EVM 用户指南 DAC90x Evaluation Module User's Guide 2017年 8月 8日
应用手册 Wideband Complementary Current Output DAC Single-Ended Interface (Rev. A) 2015年 5月 8日
应用手册 High Speed, Digital-to-Analog Converters Basics (Rev. A) 2012年 10月 23日
模拟设计期刊 Interfacing op amps to high-speed DACs, Part 2: Current-sourcing DACs 2009年 10月 4日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日
用户指南 DEM-DAC90x: Evaluation Fixture for the DAC900, DAC902, DAC904, DAC908 2000年 9月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DAC902EVM — DAC902 12 位、165MSPS 数模转换器 (DAC) 评估模块

DAC902 评估模块 (EVM) 适用于评估 12 位高速
CMOS 接口 DAC902。该 EVM 只需极少的简单外部组件,更大限度地降低了系统成本和功耗。
用户指南: PDF
TI.com 上无现货
仿真模型

DAC902E IBIS Model for 3.3V

SLWC055.ZIP (6 KB) - IBIS Model
仿真模型

DAC902E IBIS Model for 5V

SLWC056.ZIP (5 KB) - IBIS Model
计算工具

MATCHGAIN-CALC — 宽带辅助电流输出 DAC 转 SE 接口:增益和合规电压摆幅的改进匹配

NOTE: Calculator software is available when downloading the application note.
  • Click on "abstract" to view abstract of document.
  • Open the ZIP file to extract the calculator tool.
  • Open the PDF file to view the application note.

High-speed digital-to-analog converters (DACs) most often use a (...)

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (DW) 28 Ultra Librarian
TSSOP (PW) 28 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频